AMC7834 Integrated Power-Amplifier Monitor and Control System | TI.com

AMC7834 (ACTIVE)

Integrated Power-Amplifier Monitor and Control System

 

Description

The AMC7834 device is a highly-integrated, low-power, analog monitoring and control solution for power-amplifier (PA) biasing capable of temperature, current and voltage supervision.

The device integrates a multi-channel, 12-bit analog-to-digital converter (ADC); eight, 12-bit digital-to-analog converters (DAC); four high-side current-sense amplifiers that can be optionally set to operate as part of four independent closed-loop drain-current controllers; an accurate on-chip temperature sensor and two remote temperature-sensor diode drivers; four configurable general-purpose I/O ports (GPIOs); and an accurate internal reference. The high level of integration significantly reduces component count and simplifies PA-biasing system designs.

The function integration and wide operating-temperature range of the device make it suitable as an all-in-one, low-cost, bias control-circuit for PAs found in multi-channel RF communication systems. The flexible DAC output ranges and wide common mode voltage current sensors allow the device to be used as a biasing solution for a large variety of transistor technologies such as LDMOS, GaAs, and GaN. The AMC7834 feature set is similarly beneficial in general-purpose monitor and control systems.

For applications that require a different channel-count, additional features, or converter resolutions, Texas Instruments offers a complete family of analog monitor and control (AMC) products. For more information, go to www.ti.com/amc.

Features

  • Eight Monotonic 12-bit DACs With Programmable
    Ranges
    • Four Bipolar DACs:
      –4 to 1 V, –5 to 0 V, and 0 to 5 V
    • Four Unipolar DACs:
      0 to 5 V, and 2.5 to 7.5 V
    • High Current Drive Capability: up to ±10 mA
    • Selectable Clamp Voltage
  • Multi-Channel 12-bit SAR ADC
    • Four External Analog Inputs: 0 to 2.5 V Range
    • Four Internal Inputs for Bipolar DAC Monitoring
    • Programmable Out-of-Range Alarms
  • Four High-Side Current-Sense Amplifiers
    • Common Mode Voltages: 4 to 60 V
    • Optional Closed-Loop Drain-Current Controller
      Operation
  • Temperature Sensing Capabilities
    • Internal Temperature Sensor
    • Two Remote Temperature-Diode Drivers
  • Internal 2.5 V Reference
  • Four General-Purpose I/O Ports (GPIOs)
  • Low-Power SPI-Compatible Serial Interface
    • 4-Wire Mode, 1.7 to 3.6 V Operation
  • Operating Temperature Range: –40°C to +125°C
  • Available in a 56-Pin VQFN Package

Parametrics

Compare all products in Integrated precision ADCs & DACs Email Download to Excel
Part number Order ADC input channels (#) ADC resolution (bits) DAC channels DAC: resolution (Bits) Temperature sensing GPIOs Interface Special function Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) ADC: sampling rate (KSPS) ADC: analog input range (Min) (V) ADC: analog input range (Max) (V) DAC: settling time (uS) DAC: output full scale (Min) (V) DAC: output full scale (Max) (V)
AMC7834 Order now 8     12     8     12     Local
Remote    
4     SPI     4 High Common-Mode Current Sensors     -40 to 125     QFN | 56     56QFN: 64 mm2: 8 x 8 (QFN | 56)     62.5     0     2.5     10     -5     7.5    
AMC7812B Order now 16     12     12     12     Local
Remote    
8     I2C
SPI    
Temp Sensor     -40 to 125     HTQFP | 64
VQFN | 64    
64HTQFP: 144 mm2: 12 x 12 (HTQFP | 64)
64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
500     -5     5     2     0     12.5    
AMC7823 Order now 8     12     8     12     Local
Remote    
6     SPI     Current Source up to 10 mA     -40 to 85     WQFN | 40     40WQFN: 36 mm2: 6 x 6 (WQFN | 40)     200     0     5     2     0     5    
AMC7832 Order now 17     12     12     12