Title | Category | Type | Date |
---|---|---|---|
TL431LI and ATL431LI PSpice Average Model | PSpice Model | ZIP | 16 Nov 2018 |
TL431LI and ATL431LI Unencrypted PSpice Average Model | PSpice Model | ZIP | 16 Nov 2018 |
ATL431LI PSpice Transient Model | PSpice Model | ZIP | 09 Oct 2018 |
ATL431LI Unencrypted PSpice Transient Model | PSpice Model | ZIP | 09 Oct 2018 |
Name | Part# | Type |
---|---|---|
ATL431LI high-bandwidth low-IQ programmable shunt regulator evaluation module for DQN package | ATL431LIEVM | Evaluation Modules & Boards |
70-W flyback and 37-W boost power tree reference design
This reference design uses two LM5155 devices to make a flyback and boost power stage. The flyback creates an isolated 28 Vdc bus from a 24 +/-10% Vdc bus and the boost creates a 37 Vdc bus from the output of the flyback. The flyback can be loaded up to 70 W and the boost can be loaded up to 37-W (...)
View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.