AWR1443 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator | TI.com

AWR1443 (ACTIVE)

Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator

 

Award-winning sensors available now

AWR1443 is part of TI's award-winning mmWave sensor portfolio. Recent acknowledgements include:

  • CES 2018 Innovation Award Honoree in three categories
  • Electronic Products 2017 Product of the Year in the sensing category
  • 2017 Annual Creativity in Electronics (ACE) Award for Sensor of the Year
  • Elektronik 2018 Reader’s Choice Product of the Year in active components category

Description

The AWR1443 device is an integrated single-chip FMCW radar sensor capable of operation in the 76- to 81-GHz band. The device is built with TI’s low-power 45-nm RFCMOS process with an integrated ARM R4F processor and a hardware accelerator for radar data processing, and this solution enables unprecedented levels of integration in an extremely small form factor. AWR1443 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in the automotive space.

The AWR1443 device is a self-contained FMCW radar sensor single-chip solution that simplifies the implementation of Automotive Radar sensors in the band of 76 to 81 GHz. It enables a monolithic implementation of a 3TX, 4RX system with built-in PLL and A2D converters. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

The requirements for a radar device, in terms of radar data cube memory, processing capacity, and functional safety monitoring, vary for different applications. In this context, the AWR1443 can be viewed as a 77-GHz radar-on-a-chip solution for entry-level radar applications

Features

  • FMCW Transceiver
    • Integrated PLL, Transmitter, Receiver, Baseband, and A2D
    • 76- to 81-GHz Coverage With 4 GHz Available Bandwidth
    • Four Receive Channels
    • Three Transmit Channels (Two Can be Used Simultaneously)
    • Ultra-Accurate Chirp Engine Based on Fractional-N PLL
    • TX Power: 12 dBm
    • RX Noise Figure:
      • 14 dB (76 to 77 GHz)
      • 15 dB (77 to 81 GHz)
    • Phase Noise at 1 MHz:
      • –94 dBc/Hz (76 to 77 GHz)
      • –91 dBc/Hz (77 to 81 GHz)
  • Built-in Calibration and Self-Test
    • ARM® Cortex®-R4F-Based Radio Control System
    • Built-in Firmware (ROM)
    • Self-calibrating System Across Frequency and Temperature
  • On-Chip Programmable Core for Embedded User Application
    • Integrated Cortex®-R4F Microcontroller Clocked at 200 MHz
    • On-Chip Bootloader Supports Autonomous Mode (Loading User Application From QSPI Flash Memory)
    • Integrated Peripherals
      • Internal Memories With ECC
      • Radar Hardware Accelerator (FFT, Log-magnitude Computations, and others)
      • Integrated Timers (Watch Dog and up to Four 32-Bit or Two 64-Bit Timers)
      • I2C (Master and Slave Modes Supported)
      • Two SPI Ports
      • CAN Port
      • Up to Six General-Purpose ADC Ports
  • High-Speed Data Interface to Support Distributed Applications (Namely, Intermediate Data)
  • Host Interface
    • Control Interface With External Processor Over SPI
    • Interrupts for Fault Reporting
  • AECQ100 Qualified
  • AWR1443 Advanced Features
    • Embedded Self-monitoring With No Host Processor Involvement
    • Complex Baseband Architecture
    • Embedded Interference Detection Capability
  • Power Management
    • Built-in LDO Network for Enhanced PSRR
    • I/Os Support Dual Voltage 3.3 V/1.8 V
  • Clock Source
    • Supports Externally Driven Clock (Square/Sine) at 40 MHz
    • Supports 40 MHz Crystal Connection with Load Capacitors
  • Easy Hardware Design
    • 0.65-mm Pitch, 161-Pin 10.4 mm × 10.4 mm Flip Chip BGA Package for Easy Assembly and Low-Cost PCB Design
    • Small Solution Size
  • Supports Automotive Temperature Operating Range

All trademarks are the property of their respective owners.

Parametrics

Compare all products in mmWave AWR Email Download to Excel
Part number Order Number of Rx Number of Tx ADC sampling rate (Max) (MSPS) Arm CPU DSP Hardware accelerators RAM Interface Rating Package size: mm2:W x L (PKG) Operating temperature range (C)
AWR1443 Order now 4     3     12.5     ARM-Cortex R4F 200MHz    
   
Radar hardware accelerator     576     CAN
I2C
QSPI
SPI
UART    
Catalog     161FC/CSP: 108 mm2: 10.4 x 10.4 (FC/CSP | 161)     -40 to 125    
AWR1243 Samples not available 4     3     37.5    
   
   
   
0     MIPI-CSI2
SPI
UART    
Catalog     161FC/CSP: 108 mm2: 10.4 x 10.4 (FC/CSP | 161)     -40 to 125    
AWR1642 Order now 4     2     12.5     ARM-Cortex R4F 200MHz     C674x DSP 600MHz    
   
1536     CAN
CAN-FD
I2C
QSPI
SPI
UART    
Catalog     161FC/CSP: 108 mm2: 10.4 x 10.4 (FC/CSP | 161)     -40 to 125    
AWR1843 Samples not available 4     3     25     ARM-Cortex R4F 200MHz     C674x DSP 600MHz     Radar hardware accelerator     2048     CAN
CAN-FD
I2C    
Catalog     161FC/CSP: 108 mm2: 10.4 x 10.4 (FC/CSP | 161)     -40 to 125