AWR1642 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU | TI.com

AWR1642 (ACTIVE)

Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU

 

Award-winning sensors available now

AWR1642 is part of the TI award-winning mmWave sensor portfolio. Acknowledgements include:

  • CES 2018 Innovation Award Honoree in three categories
  • Electronic Products 2017 Product of the Year in the Sensing Category
  • 2017 Annual Creativity in Electronics (ACE) Award for Sensor of the Year
  • Elektronik 2018 Reader’s Choice Product of the Year in Active Components Category

Description

The AWR1642 device is an integrated single-chip FMCW radar sensor capable of operation in the 76- to 81-GHz band. The device is built with TI’s low-power 45-nm RFCMOS process and enables unprecedented levels of integration in an extremely small form factor. The AWR1642 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in the automotive space.

The AWR1642 device is a self-contained FMCW radar sensor single-chip solution that simplifies the implementation of Automotive Radar sensors in the band of 76 to 81 GHz. It is built on TI’s low-power 45-nm RFCMOS process, which enables a monolithic implementation of a 2TX, 4RX system with built-in PLL and A2D converters. It integrates the DSP subsystem, which contains TI’s high-performance C674x DSP for the Radar Signal processing. The device includes an ARM R4F-based processor subsystem, which is responsible for radio configuration, control, and calibration. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

Features

  • FMCW Transceiver
    • Integrated PLL, Transmitter, Receiver, Baseband, and A2D
    • 76- to 81-GHz Coverage With 4 GHz Available Bandwidth
    • Four Receive Channels
    • Two Transmit Channels
    • Ultra-Accurate Chirp (Timing) Engine Based on Fractional-N PLL
    • TX Power: 12.5 dBm
    • RX Noise Figure:
      • 14 dB (76 to 77 GHz)
      • 15 dB (77 to 81 GHz)
    • Phase Noise at 1 MHz:
      • –95 dBc/Hz (76 to 77 GHz)
      • –93 dBc/Hz (77 to 81 GHz)
  • Built-in Calibration and Self-Test (Monitoring)
    • ARM® Cortex®-R4F-Based Radio Control System
    • Built-in Firmware (ROM)
    • Self-calibrating System Across Frequency and Temperature
  • C674x DSP for FMCW Signal Processing
  • On-Chip Memory: 1.5MB
  • Cortex-R4F Microcontroller for Object Tracking and Classification, AUTOSAR, and Interface Control
    • Supports Autonomous Mode (Loading User Application from QSPI Flash Memory)
  • Integrated Peripherals
    • Internal Memories With ECC
  • Host Interface
    • CAN (Two Instances, One Being CAN-FD)
  • Other Interfaces Available to User Application
    • Up to 6 ADC Channels
    • Up to 2 SPI Channels
    • Up to 2 UARTs
    • I2C
    • GPIOs
    • 2-Lane LVDS Interface for Raw ADC Data and Debug Instrumentation
  • ASIL B Targeted
  • AECQ100 Qualified
  • AWR1642 Advanced Features
    • Embedded Self-monitoring With No Host Processor Involvement
    • Complex Baseband Architecture
    • Embedded Interference Detection Capability
  • Power Management
    • Built-in LDO Network for Enhanced PSRR
    • I/Os Support Dual Voltage 3.3 V/1.8 V
  • Clock Source
    • Supports External Oscillator at 40 MHz
    • Supports Externally Driven Clock (Square/Sine) at 40 MHz
    • Supports 40 MHz Crystal Connection with Load Capacitors
  • Easy Hardware Design
    • 0.65-mm Pitch, 161-Pin 10.4 mm × 10.4 mm Flip Chip BGA Package for Easy Assembly and Low-Cost PCB Design
    • Small Solution Size
  • Supports Automotive Temperature Operating Range

All trademarks are the property of their respective owners.

Parametrics

Compare all products in mmWave AWR Email Download to Excel
Part number Order Number of Rx Number of Tx ADC sampling rate (Max) (MSPS) Arm CPU DSP Hardware accelerators RAM Interface Rating Package size: mm2:W x L (PKG) Operating temperature range (C)
AWR1642 Order now 4     2     12.5     ARM-Cortex R4F 200MHz     C674x DSP 600MHz    
   
1536     CAN
CAN-FD
I2C
QSPI
SPI
UART    
Catalog     161FC/CSP: 108 mm2: 10.4 x 10.4 (FC/CSP | 161)     -40 to 125    
AWR1243 Samples not available 4     3     37.5    
   
   
   
0     MIPI-CSI2
SPI
UART    
Catalog     161FC/CSP: 108 mm2: 10.4 x 10.4 (FC/CSP | 161)     -40 to 125    
AWR1443 Samples not available 4     3     12.5     ARM-Cortex R4F 200MHz    
   
Radar hardware accelerator     576     CAN
I2C
QSPI
SPI
UART    
Catalog     161FC/CSP: 108 mm2: 10.4 x 10.4 (FC/CSP | 161)     -40 to 125    
AWR1843 Samples not available 4     3     25     ARM-Cortex R4F 200MHz     C674x DSP 600MHz     Radar hardware accelerator     2048     CAN
CAN-FD
I2C    
Catalog     161FC/CSP: 108 mm2: 10.4 x 10.4 (FC/CSP | 161)     -40 to 125