Home Power management Battery management ICs Battery charger ICs

BQ2004E

ACTIVE

NiCd/NiMH buck charger w/negative dV, PVD, dT/dt termination and timing setup2

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
BQ25172 ACTIVE 0.8-A, one- to six-cell NiMH stand-alone linear charger in a QFN package Smaller solution size and more flexibility

Product details

Number of series cells 1, 2, 3, 4 Charge current (max) (A) 2 Vin (max) (V) 5.5 Cell chemistry NiCd, NiMH Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 5.5 Absolute max Vin (max) (V) 7 Control topology Switch-Mode Buck Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile) Vin (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -20 to 70
Number of series cells 1, 2, 3, 4 Charge current (max) (A) 2 Vin (max) (V) 5.5 Cell chemistry NiCd, NiMH Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 5.5 Absolute max Vin (max) (V) 7 Control topology Switch-Mode Buck Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile) Vin (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -20 to 70
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6
  • Fast charge and conditioning of nickel cadmium or nickel-metal hydride batteries
  • Hysteretic PWM switch-mode current regulation or gated control of an external regulator
  • Easily integrated into systems or used as a stand-alone charger
  • Pre-charge qualification of temperature and voltage
  • Configurable, direct LED outputs display battery and charge status
  • Fast-charge termination by V, maximum voltage, maximum temperature, and maximum time
  • Optional top-off charge and pulsed current maintenance charging
  • Logic-level controlled low-power mode (< 5uA standby current)
  • Fast charge and conditioning of nickel cadmium or nickel-metal hydride batteries
  • Hysteretic PWM switch-mode current regulation or gated control of an external regulator
  • Easily integrated into systems or used as a stand-alone charger
  • Pre-charge qualification of temperature and voltage
  • Configurable, direct LED outputs display battery and charge status
  • Fast-charge termination by V, maximum voltage, maximum temperature, and maximum time
  • Optional top-off charge and pulsed current maintenance charging
  • Logic-level controlled low-power mode (< 5uA standby current)

The bq2004E and bq2004H Fast Charge ICs provide comprehensive fast charge control functions together with high-speed switching power control circuitry on a monolithic CMOS device.

Integration of closed-loop current control circuitry allows the bq2004 to be the basis of a cost-effective solution for stand-alone and system-integrated chargers for batteries of one or more cells.

Switch-activated discharge-before-charge allows bq2004E/H-based chargers to support battery conditioning and capacity determination.

High-efficiency power conversion is accomplished using the bq2004E/H as a hysteretic PWM controller for switch-mode regulation of the charging current. The bq2004E/H may alternatively be used to gate an externally regulated charging current.

Fast charge may begin on application of the charging supply, replacement of the battery, or switch depression. For safety, fast charge is inhibited unless/until the battery temperature and voltage are within configured limits.

Temperature, voltage, and time are monitored throughout fast charge. Fast charge is terminated by any of the following:

  • Rate of temperature rise (t)
  • Peak voltage detection (PVD)
  • Negative delta voltage (-V)
  • Maximum voltage
  • Maximum temperature
  • Maximum time

After fast charge, optional top-off and pulsed current maintenance phases with appropriate display mode selections are available.

The bq2004H differs from the bq2004E only in that fast charge, hold-off, and top-off time units have been scaled up by a factor of two, and the bq2004H provides different display selections.

The bq2004E and bq2004H Fast Charge ICs provide comprehensive fast charge control functions together with high-speed switching power control circuitry on a monolithic CMOS device.

Integration of closed-loop current control circuitry allows the bq2004 to be the basis of a cost-effective solution for stand-alone and system-integrated chargers for batteries of one or more cells.

Switch-activated discharge-before-charge allows bq2004E/H-based chargers to support battery conditioning and capacity determination.

High-efficiency power conversion is accomplished using the bq2004E/H as a hysteretic PWM controller for switch-mode regulation of the charging current. The bq2004E/H may alternatively be used to gate an externally regulated charging current.

Fast charge may begin on application of the charging supply, replacement of the battery, or switch depression. For safety, fast charge is inhibited unless/until the battery temperature and voltage are within configured limits.

Temperature, voltage, and time are monitored throughout fast charge. Fast charge is terminated by any of the following:

  • Rate of temperature rise (t)
  • Peak voltage detection (PVD)
  • Negative delta voltage (-V)
  • Maximum voltage
  • Maximum temperature
  • Maximum time

After fast charge, optional top-off and pulsed current maintenance phases with appropriate display mode selections are available.

The bq2004H differs from the bq2004E only in that fast charge, hold-off, and top-off time units have been scaled up by a factor of two, and the bq2004H provides different display selections.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Fast-Charge ICs datasheet (Rev. A) 10 Feb 2010
User guide DV2004S1/ES1/HS1 Fast Charge Dev System Control of On-Board P-FET S-M Reg (Rev. A) 30 Aug 2002
User guide DV2004ES3 Nickel/Li-Ion Dev System Control of On-Board P-FET Switch-Mode Reg 05 Sep 1999
Application note Using NiMH and Li-Ion Batteries in Portable Applications 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
PDIP (N) 16 View options
SOIC (D) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos