Product details

Cell chemistry Lead Acid, NiCd, NiMH Number of series cells 2-4 Cells Communication interface HDQ Battery capacity (min) (mAh) 2000 Battery capacity (max) (mAh) 15000 Implementation Pack External capacity indication LED Features Coulomb Counter Operating temperature range (°C) 0 to 70 Rating Catalog
Cell chemistry Lead Acid, NiCd, NiMH Number of series cells 2-4 Cells Communication interface HDQ Battery capacity (min) (mAh) 2000 Battery capacity (max) (mAh) 15000 Implementation Pack External capacity indication LED Features Coulomb Counter Operating temperature range (°C) 0 to 70 Rating Catalog
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Accurate measurement of available charge in rechargeable batteries
  • Accurate measurement of available charge in rechargeable batteries
  • Designed for electric assist bicycles and other applications
  • Measures a wide dynamic current range
  • Supports NiCd,NiMH or lead acid
  • Designed for battery pack integration
    • 120µA typical standby current (self-discharge estimation mode)
    • Small size enables implementations in as little as 1/2 square inch of PCB
  • Direct drive of LEDs for capacity display
  • Automatic charge and selfdischarge compensation using internal temperature sensor
  • Simple single-wire serial communications port for subassembly testing
  • 16-pin narrow SOIC

  • Accurate measurement of available charge in rechargeable batteries
  • Accurate measurement of available charge in rechargeable batteries
  • Designed for electric assist bicycles and other applications
  • Measures a wide dynamic current range
  • Supports NiCd,NiMH or lead acid
  • Designed for battery pack integration
    • 120µA typical standby current (self-discharge estimation mode)
    • Small size enables implementations in as little as 1/2 square inch of PCB
  • Direct drive of LEDs for capacity display
  • Automatic charge and selfdischarge compensation using internal temperature sensor
  • Simple single-wire serial communications port for subassembly testing
  • 16-pin narrow SOIC

The bq2013H Gas Gauge IC is intended for battery-pack installation to maintain an accurate record of a battery’s available charge. The IC monitors a voltage drop across a sense resistor connected in series between the negative battery terminal and ground to determine charge and discharge activity of the battery. The bq2013H is designed for high cpaacity battery packs used in high-discharge rate systems.

Battery self-discharge is estimated based on an internal timer and temperature sensor. Compensations for battery temperature, rate of charge, and self-discharge are applied to the charge counter to provide available capacity information across a wide range of operating conditions. Initial battery capacity, self-discharge rate, display mode, and charge compensation are set using the PROG1-6 pins. Actual battery capacity is automatically "learned" in the course of a discharge cycle from full to empty.

Nominal available charge may be directly indicated using a five-segment LED display. These segments are used to graphically indicate nominal available charge.

The bq2013H supports a simple single-line bi-directional serial link to an external processor (common ground). The bq2013H outputs battery information in response to external commands over the serial link. To support battery pack testing, the outputs may also be controlled by command. The external processor may also overwrite some of the bq2013H gas gauge data registers.

The bq2013H may operate directly from four nickel cells or three lead acid. With the REF output and an external transistor, a simple, inexpensive regulator can be built to provide VCC from a greater number of cells.

Internal registers include available charge, temperature, capacity, battery ID, and battery status.

The bq2013H Gas Gauge IC is intended for battery-pack installation to maintain an accurate record of a battery’s available charge. The IC monitors a voltage drop across a sense resistor connected in series between the negative battery terminal and ground to determine charge and discharge activity of the battery. The bq2013H is designed for high cpaacity battery packs used in high-discharge rate systems.

Battery self-discharge is estimated based on an internal timer and temperature sensor. Compensations for battery temperature, rate of charge, and self-discharge are applied to the charge counter to provide available capacity information across a wide range of operating conditions. Initial battery capacity, self-discharge rate, display mode, and charge compensation are set using the PROG1-6 pins. Actual battery capacity is automatically "learned" in the course of a discharge cycle from full to empty.

Nominal available charge may be directly indicated using a five-segment LED display. These segments are used to graphically indicate nominal available charge.

The bq2013H supports a simple single-line bi-directional serial link to an external processor (common ground). The bq2013H outputs battery information in response to external commands over the serial link. To support battery pack testing, the outputs may also be controlled by command. The external processor may also overwrite some of the bq2013H gas gauge data registers.

The bq2013H may operate directly from four nickel cells or three lead acid. With the REF output and an external transistor, a simple, inexpensive regulator can be built to provide VCC from a greater number of cells.

Internal registers include available charge, temperature, capacity, battery ID, and battery status.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ2060A ACTIVE Multi-chemistry SBS 1.1 compliant gas gauge with 5 LED drivers, Additional battery mgmt control This product is more accurate, SBS 1.1 Compliant, has faster communication capability and has a maintained design environment.
BQ34Z100-G1 ACTIVE Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge This product is for new generation NiMH, NiCd, PbA battery gauges.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Gas Gauge IC for Power-Assist Applications, BQ2013H datasheet (Rev. B) 11 Dec 2013
Application note HDQ Communication Basics (Rev. A) 18 Sep 2008
Application note HDQ Communication Basics for TI Battery Monitor ICs 16 May 2001
User guide EV2200-13H Evaluation System User's Guide (Rev. A) 08 Mar 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOIC (D) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos