Product details

Cell chemistry NiCd, NiMH Number of series cells 2-4 Cells Communication interface HDQ Battery capacity (min) (mAh) 500 Battery capacity (max) (mAh) 6000 Implementation Pack External capacity indication LED Features Coulomb Counter Operating temperature range (°C) 0 to 70 Rating Catalog
Cell chemistry NiCd, NiMH Number of series cells 2-4 Cells Communication interface HDQ Battery capacity (min) (mAh) 500 Battery capacity (max) (mAh) 6000 Implementation Pack External capacity indication LED Features Coulomb Counter Operating temperature range (°C) 0 to 70 Rating Catalog
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Accurate measurement of available capacity in NiCd or NiMH batteries
  • Low-cost battery management solution for pack integration
    • As little as ½ square inch of PCB for complete circuit
    • Low operating current (120µA typical)
    • Less than 100nA of data retention current
  • High-speed (5kb/s) single-wire communication interface (HDQ bus) for critical battery parameters
  • Communication with an external charge controller such as the bq2004
  • Direct drive of remaining capacity LEDs
  • Automatic rate and temperature compensation of measurements
  • 16-pin narrow SOIC

  • Accurate measurement of available capacity in NiCd or NiMH batteries
  • Low-cost battery management solution for pack integration
    • As little as ½ square inch of PCB for complete circuit
    • Low operating current (120µA typical)
    • Less than 100nA of data retention current
  • High-speed (5kb/s) single-wire communication interface (HDQ bus) for critical battery parameters
  • Communication with an external charge controller such as the bq2004
  • Direct drive of remaining capacity LEDs
  • Automatic rate and temperature compensation of measurements
  • 16-pin narrow SOIC

The bq2014H NiCd/NiMH Gas Gauge IC is intended for batterypack or in-system installation to maintain an accurate record of available battery capacity. The IC monitors a voltage drop across a sense resistor connected in series between the negative battery terminal and ground to determine charge and discharge activity of the battery. Compensations for battery temperature, self-discharge, and rate of discharge are applied to the charge counter to provide available capacity information across a wide range of operating conditions. Battery capacity is automatically recalibrated, or "learned," in the course of a discharge cycle from full to empty.

Nominal available capacity may be directly indicated using a five-segment LED display. The bq2014H also supports a simple single-line bidirectional serial link to an external processor (common ground). The 5kb/s HDQ bus interface reduces communications overhead in the external microcontroller.

Internal registers include available capacity and energy, temperature, voltage and current, and battery status. The external processor may also overwrite some of the bq2014H gas gauge data registers.

The bq2014H can operate from the batteries in the pack. The REF output and an external transistor allow a simple, inexpensive voltage regulator to supply power to the circuit from the cells.

The bq2014H NiCd/NiMH Gas Gauge IC is intended for batterypack or in-system installation to maintain an accurate record of available battery capacity. The IC monitors a voltage drop across a sense resistor connected in series between the negative battery terminal and ground to determine charge and discharge activity of the battery. Compensations for battery temperature, self-discharge, and rate of discharge are applied to the charge counter to provide available capacity information across a wide range of operating conditions. Battery capacity is automatically recalibrated, or "learned," in the course of a discharge cycle from full to empty.

Nominal available capacity may be directly indicated using a five-segment LED display. The bq2014H also supports a simple single-line bidirectional serial link to an external processor (common ground). The 5kb/s HDQ bus interface reduces communications overhead in the external microcontroller.

Internal registers include available capacity and energy, temperature, voltage and current, and battery status. The external processor may also overwrite some of the bq2014H gas gauge data registers.

The bq2014H can operate from the batteries in the pack. The REF output and an external transistor allow a simple, inexpensive voltage regulator to supply power to the circuit from the cells.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ2060A ACTIVE Multi-chemistry SBS 1.1 compliant gas gauge with 5 LED drivers, Additional battery mgmt control This product is more accurate, SBS 1.1 Compliant, has faster communication capability and has a maintained design environment.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Low-Cost NiCD/NiMH Gas Gauge IC datasheet (Rev. A) 31 Oct 2003
Application note HDQ Communication Basics (Rev. A) 18 Sep 2008
Application note HDQ Communication Basics for TI Battery Monitor ICs 16 May 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOIC (D) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos