A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
BQ2026 ACTIVE 1.5K-Bit Serial EPROM with SDQ Interface BQ2026 has improvements in Read ROM feature
Same functionality with different pin-out to the compared device
TMP1826 ACTIVE 1-Wire® ±0.2°C accurate digital temperature sensor with 2-kbit EEPROM 2-Kbit EEPROM with 1-Wire® interface, wider VCC range (1.7 to 5.5V), and integrated temperature sensor (±0.2°C). Available in smaller QFN package (2.5 × 2.5 mm)

Product details

Communication interface SDQ Features 1.5k-bit EPROM Vin (typ) (V) 3.7 Vin (max) (V) 5.5 Power consumption (typ) (mW) 20 Operating temperature range (°C) -20 to 70 Rating Catalog
Communication interface SDQ Features 1.5k-bit EPROM Vin (typ) (V) 3.7 Vin (max) (V) 5.5 Power consumption (typ) (mW) 20 Operating temperature range (°C) -20 to 70 Rating Catalog
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • 1536 Bits of One-Time Programmable (OTP) EPROM For Storage Of User-Programmable Configuration Data
  • Factory-Programmed Unique 64-Bit Identification Number
  • Bus-Interface Architecture Allowing Multiple bq2024's Attached to a Single Host
  • Single-Wire Interface to Reduce Circuit Board Routing
  • Synchronous Communication Reduces Host Interrupt Overhead
  • No Standby Power Required
  • Address Space Backward Compatible With bq2022A
  • 8-byte RAM Buffer for Faster Write
  • Page Address Redirection
  • 15KV IEC 61000-4-2 Air Charge on SDQ
  • Available in a 3-Pin SOT23 Package and TO-92 Package
  • APPLICATIONS
    • Security Encoding
    • Inventory Tracking
    • Product-Revision Maintenance
    • Battery-Pack Identification

SDQ is a trademark of Texas Instruments.

  • 1536 Bits of One-Time Programmable (OTP) EPROM For Storage Of User-Programmable Configuration Data
  • Factory-Programmed Unique 64-Bit Identification Number
  • Bus-Interface Architecture Allowing Multiple bq2024's Attached to a Single Host
  • Single-Wire Interface to Reduce Circuit Board Routing
  • Synchronous Communication Reduces Host Interrupt Overhead
  • No Standby Power Required
  • Address Space Backward Compatible With bq2022A
  • 8-byte RAM Buffer for Faster Write
  • Page Address Redirection
  • 15KV IEC 61000-4-2 Air Charge on SDQ
  • Available in a 3-Pin SOT23 Package and TO-92 Package
  • APPLICATIONS
    • Security Encoding
    • Inventory Tracking
    • Product-Revision Maintenance
    • Battery-Pack Identification

SDQ is a trademark of Texas Instruments.

The bq2024 is a 1.5K-bit serial EPROM containing a factory-programmed, unique 48-bit identification number, 8-bit CRC generation, and the 8-bit family code (09h). A 64-bit status register controls write protection and page redirection.

The bq2024 SDQ interface requires only a single connection and a ground return. The DATA pin is also the sole power source for the bq2024. The bus architecture allows multiple SDQ devices to be connected to a single host.

The small surface-mount package options saves printed-circuit-board space, while the low cost makes it ideal for applications such as battery pack configuration parameters, record maintenance, asset tracking, product-revision status, and access-code security.

The bq2024 is a 1.5K-bit serial EPROM containing a factory-programmed, unique 48-bit identification number, 8-bit CRC generation, and the 8-bit family code (09h). A 64-bit status register controls write protection and page redirection.

The bq2024 SDQ interface requires only a single connection and a ground return. The DATA pin is also the sole power source for the bq2024. The bus architecture allows multiple SDQ devices to be connected to a single host.

The small surface-mount package options saves printed-circuit-board space, while the low cost makes it ideal for applications such as battery pack configuration parameters, record maintenance, asset tracking, product-revision status, and access-code security.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 1.5 K-BIT SERIAL EPROM WITH SDQ INTERFACE datasheet 18 May 2007
Application note Battery Authentication and Security Schemes (Rev. A) 17 Jul 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Firmware

SLVC214 bq2024 Evaluation Software v1.01

Supported products & hardware

Supported products & hardware

Products
Battery authentication ICs
BQ2024 1.5K Bit Serial EPROM with SDQ Interface
Simulation model

BQ2024 IBIS Model (Rev. A)

SLUM106A.ZIP (23 KB) - IBIS Model
Package Pins Download
SOT-23 (DBZ) 3 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos