A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ40Z50-R2 ACTIVE 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 SHA-1 authentication, TURBO mode 2.0, black box recorder, adaptive charging

Product details

Cell chemistry Lead Acid, Li-Ion/Li-Polymer, NiCd, NiMH Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 10000 Implementation Pack External capacity indication LED Features Coulomb Counter Operating temperature range (°C) 0 to 70 Rating Catalog
Cell chemistry Lead Acid, Li-Ion/Li-Polymer, NiCd, NiMH Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 10000 Implementation Pack External capacity indication LED Features Coulomb Counter Operating temperature range (°C) 0 to 70 Rating Catalog
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Provides accurate measurement of available charge in NiCd, NiMH, and Li-Ion batteries
  • Supports SBS v1.0 data set and two-wire interface
  • Monitors charge FET in Li-Ion pack protection circuit
  • Designed for battery pack integration
    - Low operating current
    - Complete circuit can fit on less than 3/4 square inch of PCB space
  • Supports SBS charge control commands for NiCd, NiMH, and Li-Ion
  • Drives a four-segment LED display for remaining capacity indication
  • 16-pin narrow SOIC
  • Provides accurate measurement of available charge in NiCd, NiMH, and Li-Ion batteries
  • Supports SBS v1.0 data set and two-wire interface
  • Monitors charge FET in Li-Ion pack protection circuit
  • Designed for battery pack integration
    - Low operating current
    - Complete circuit can fit on less than 3/4 square inch of PCB space
  • Supports SBS charge control commands for NiCd, NiMH, and Li-Ion
  • Drives a four-segment LED display for remaining capacity indication
  • 16-pin narrow SOIC

The bq2040 Gas Gauge IC With SMBus Interface is intended for battery-pack or in-system installation to maintain an accurate record of available battery charge. The bq2040 directly supports capacity monitoring for NiCd, NiMH, and Li-Ion battery chemistries.

The bq2040 uses the System Management Bus v1.0 (SMBus) protocol and supports the Smart Battery Data (SBData) commands. The bq2040 also supports the SBData charge control functions. Battery state-of-charge, remaining capacity, remaining time, and chemistry are available over the serial link. Battery-charge state can be directly indicated using a four-segment LED display to graphically depict battery full-to-empty in 25% increments.

The bq2040 estimates battery self-discharge based on an internal timer and temperature sensor and user-programmable rate information stored in external EEPROM. The bq2040 also automatically recalibrates or \x93learns\x94 battery capacity in the full course of a discharge cycle from full to empty.

The bq2040 may operate directly from three nickel chemistry cells. With the REF output and an external transistor, a simple, inexpensive regulator can be built to provide VCC for other battery cell configurations.

An external EEPROM is used to program initial values into the bq2040 and is necessary for proper operation.

The bq2040 Gas Gauge IC With SMBus Interface is intended for battery-pack or in-system installation to maintain an accurate record of available battery charge. The bq2040 directly supports capacity monitoring for NiCd, NiMH, and Li-Ion battery chemistries.

The bq2040 uses the System Management Bus v1.0 (SMBus) protocol and supports the Smart Battery Data (SBData) commands. The bq2040 also supports the SBData charge control functions. Battery state-of-charge, remaining capacity, remaining time, and chemistry are available over the serial link. Battery-charge state can be directly indicated using a four-segment LED display to graphically depict battery full-to-empty in 25% increments.

The bq2040 estimates battery self-discharge based on an internal timer and temperature sensor and user-programmable rate information stored in external EEPROM. The bq2040 also automatically recalibrates or \x93learns\x94 battery capacity in the full course of a discharge cycle from full to empty.

The bq2040 may operate directly from three nickel chemistry cells. With the REF output and an external transistor, a simple, inexpensive regulator can be built to provide VCC for other battery cell configurations.

An external EEPROM is used to program initial values into the bq2040 and is necessary for proper operation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Gas Gauge IC With SMBus Interface datasheet 05 Sep 1999
Application note Wide-Vin Battery-Charger Using SMBus MSP430 MCUs and bq Fuel Gauges (Rev. B) PDF | HTML 12 Jul 2019
Application note bq2040-D111 to bq2040-C408 Change List 20 Oct 2003
User guide bq2040 EVM 10 Apr 2000
User guide bq2040 SBS v1.0 Gas Gauge Demonstration Module 10 Apr 2000
Application note U-513 Using the bq2040, Smart Battery System Gas Gauge IC 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SLUC013 Software for the bq2040

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ2040 Multi-chemistry Smart battery System (SBS) 1.0 compliant gas gauge with 4 LED drivers
Package Pins Download
SOIC (D) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos