BQ20Z60-R1 SBS 1.1 compliant Gas Gauge with Impedance Track™ Technology | TI.com

BQ20Z60-R1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SBS 1.1 compliant Gas Gauge with Impedance Track™ Technology

 

Description

The bq20z60-R1 SBS-compliant gas gauge and protection IC, incorporating patented Impedance Track™ technology, is designed for battery-pack or in-system installation. The bq20z60-R1 measures and maintains an accurate record of available charge in Li-Ion or Li-Polymer batteries, using its integrated high-performance analog peripherals. The bq20z60-R1 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, which reports the information to the system host controller over a serial-communication bus. It is designed to work with the bq29330 analog front-end (AFE) protection IC to maximize functionality and safety, while minimizing external component count and cost in smart battery circuits.

The Impedance Track™ technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables the remaining capacity to be calculated with discharge rate, temperature, and cell aging, which are all accounted for during each stage of every cycle with high accuracy.

Features

  • Next Generation Patented Impedance Track™ Technology Accurately
    Measures Available Charge in Li-Ion and Li-Polymer Batteries
  • Better Than 1% Error Over the Lifetime of the Battery
  • Supports the Smart Battery Specification SBS V1.1
  • Flexible Configuration for 2-, 3-, and 4-Series Li-Ion and Li-Polymer Cells
  • Powerful 8-Bit RISC CPU With Ultralow Power Modes
  • Full Array of Programmable Protection Features
    • Voltage, Current, and Temperature
  • Satisfies JEITA Guidelines
  • Added Flexibility to Handle More Complex Charging Profiles
  • Lifetime Data Logging
  • Drives 3-, 4-, or 5-Segment LED Display for Battery-Pack Conditions
  • Supports SHA-1 Authentication
  • Available in 30-Pin TSSOP (DBT) and 32-Pin QFN (RSM) Packages
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

Impedance Track is a trademark of Texas Instruments.

Parametrics

Compare all products in Battery fuel gauges Email Download to Excel
Part number Order Number of series cells Cell chemistry Battery capacity (Max) (mAh) Communication interface Battery capacity (Min) (mAh) External capacity indication Implementation Gas gauge algorithm Cell balancing Features Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
BQ20Z60-R1 Order now 2-4 Cells     Li-Ion/Li-Polymer     32000     SMBus     800     LED     Pack     IT (High accuracy)     Internal     SHA-1 Authentication     -40 to 85     TSSOP | 30     30TSSOP: 50 mm2: 6.4 x 7.8 (TSSOP | 30)    
BQ20Z65-R1 Samples not available 2-4 Cells     Li-Ion/Li-Polymer     32000     SMBus     800     LED     Pack     IT (High accuracy)     Internal     SHA-1 Authentication     -40 to 85     TSSOP | 44     44TSSOP: 71 mm2: 6.4 x 11.15 (TSSOP | 44)    
BQ20Z655-R1 Order now 2-4 Cells     Li-Ion/Li-Polymer     32000     SMBus     800     LED
LCD    
Pack     Impedance Track     Internal     Integrated Protector
SHA-1 Authentication    
-40 to 85     TSSOP | 44     44TSSOP: 71 mm2: 6.4 x 11.15 (TSSOP | 44)    
BQ34Z651 Samples not available 2-4 Cells     Li-Ion/Li-Polymer     32000     SMBus     800     LED     Pack     IT (High accuracy)     Internal     SHA-1 Authentication     -40 to 85     TSSOP | 44     44TSSOP: 71 mm2: 6.4 x 11.15 (TSSOP | 44)