Home Power management Battery management ICs Battery charger ICs

BQ21061

ACTIVE

500-mA 1-cell linear charger with 10-nA ship mode, power-path, regulated system voltage and LDO

Product details

Number of series cells 1 Charge current (max) (A) 0.5 Vin (max) (V) 5.5 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Battery charge voltage (min) (V) 3.6 Battery charge voltage (max) (V) 4.6 Absolute max Vin (max) (V) 20 Control topology Linear Control interface I2C Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Input OVP, Integrated LDO, Power Path, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3.15 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 0.5 Vin (max) (V) 5.5 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Battery charge voltage (min) (V) 3.6 Battery charge voltage (max) (V) 4.6 Absolute max Vin (max) (V) 20 Control topology Linear Control interface I2C Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Input OVP, Integrated LDO, Power Path, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3.15 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFP) 20 3.96 mm² 1.8 x 2.2
  • Linear battery charger with 1.25-mA to 500-mA fast charge current range
    • 0.5% Accurate I 2C programmable battery regulation voltage ranging from 3.6 V to 4.6 V in 10-mV steps
    • Configurable termination current supporting down to 0.5 mA
    • 20-V Tolerant input with typical 3.4-V to 5.5-V input voltage operating range
    • Programmable thermal charging profile, fully configurable hot, warm, cool and cold thresholds
  • Power Path management for powering system and charging battery
    • I 2C Programmable regulated system voltage (PMID) ranging from 4.4V to 4.9V in addition to battery voltage tracking and Input pass-though options
    • Dynamic power path management optimizes charging from weak adapters
    • Advanced I 2C control allows host to disconnect the battery or adapter as needed
  • I 2C Configurable load switch or up to 150-mA LDO output
    • Programmable range from 0.6 V to 3.7 V in 100-mV steps
  • Ultra low Iddq for extended battery life
    • 10-nA Ship mode battery Iq
    • 400-nA Iq While powering the system (PMID and VDD on)
  • One push-button wake-up and reset input with adjustable timers
    • Supports system power cycle and HW reset
  • Safety-Related Certifications
    • TUV IEC 62368 Certification
  • 20-Pin 2-mm x 1.6-mm CSP package
  • 11-mm 2 Total solution size
  • Linear battery charger with 1.25-mA to 500-mA fast charge current range
    • 0.5% Accurate I 2C programmable battery regulation voltage ranging from 3.6 V to 4.6 V in 10-mV steps
    • Configurable termination current supporting down to 0.5 mA
    • 20-V Tolerant input with typical 3.4-V to 5.5-V input voltage operating range
    • Programmable thermal charging profile, fully configurable hot, warm, cool and cold thresholds
  • Power Path management for powering system and charging battery
    • I 2C Programmable regulated system voltage (PMID) ranging from 4.4V to 4.9V in addition to battery voltage tracking and Input pass-though options
    • Dynamic power path management optimizes charging from weak adapters
    • Advanced I 2C control allows host to disconnect the battery or adapter as needed
  • I 2C Configurable load switch or up to 150-mA LDO output
    • Programmable range from 0.6 V to 3.7 V in 100-mV steps
  • Ultra low Iddq for extended battery life
    • 10-nA Ship mode battery Iq
    • 400-nA Iq While powering the system (PMID and VDD on)
  • One push-button wake-up and reset input with adjustable timers
    • Supports system power cycle and HW reset
  • Safety-Related Certifications
    • TUV IEC 62368 Certification
  • 20-Pin 2-mm x 1.6-mm CSP package
  • 11-mm 2 Total solution size

The BQ21061 is a highly integrated battery charge management IC that integrates the most common functions for wearable, portable and small medical devices, namely a charger, a regulated output voltage rail for system power, a LDO, and push-button controller.

The BQ21061 IC integrates a linear charger with Power Path that enables quick and accurate charging for small batteries while providing a regulated voltage to the system. The regulated system voltage (PMID) output may be configured through I 2C based on the recommended operating condition of downstream IC’s and system loads for optimal system operation.

The BQ21061 is a highly integrated battery charge management IC that integrates the most common functions for wearable, portable and small medical devices, namely a charger, a regulated output voltage rail for system power, a LDO, and push-button controller.

The BQ21061 IC integrates a linear charger with Power Path that enables quick and accurate charging for small batteries while providing a regulated voltage to the system. The regulated system voltage (PMID) output may be configured through I 2C based on the recommended operating condition of downstream IC’s and system loads for optimal system operation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
BQ25155 ACTIVE 500-mA 1-cell linear charger with 10-nA IQ, power path, regulated system voltage, 16-bit ADC and LDO This product is a 500-mA 1-cell linear charger with 16-bit ADC, 10-nA IQ, power path, regulated system voltage and LDO.
Similar functionality to the compared device
BQ25125 ACTIVE Low IQ highly integrated battery charge management solution for wearables and IoT This product is a 300-mA, I2C, Li-ion battery charger with integrated DC-DC buck and LDO in a 2.5x2.5mm package.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ21061EVM — I2C controlled 1-cell 500-mA PowerPath linear battery charger with LDO evaluation module

The BQ21061 evaluation module (EVM) is an integrated I2C controlled 1-cell 500-mA PowerPath linear battery charger with LDO and low IQ to maximize battery life. The device supports charge currents from 1.25 mA to 500 mA. The input current limit, charge current, LDO,  regulated output and other (...)

User guide: PDF
Not available on TI.com
Support software

SLUC683 BQ21061 Setup Guide Tool

Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ21061 500-mA 1-cell linear charger with 10-nA ship mode, power-path, regulated system voltage and LDO
Package Pins Download
DSBGA (YFP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos