BQ21061
500-mA 1-cell linear charger with 10-nA ship mode, power-path, regulated system voltage and LDO
BQ21061
- Linear battery charger with 1.25-mA to 500-mA fast charge current range
- 0.5% Accurate I 2C programmable battery regulation voltage ranging from 3.6 V to 4.6 V in 10-mV steps
- Configurable termination current supporting down to 0.5 mA
- 20-V Tolerant input with typical 3.4-V to 5.5-V input voltage operating range
- Programmable thermal charging profile, fully configurable hot, warm, cool and cold thresholds
- Power Path management for powering system and charging battery
- I 2C Programmable regulated system voltage (PMID) ranging from 4.4V to 4.9V in addition to battery voltage tracking and Input pass-though options
- Dynamic power path management optimizes charging from weak adapters
- Advanced I 2C control allows host to disconnect the battery or adapter as needed
- I 2C Configurable load switch or up to 150-mA LDO output
- Programmable range from 0.6 V to 3.7 V in 100-mV steps
- Ultra low Iddq for extended battery life
- 10-nA Ship mode battery Iq
- 400-nA Iq While powering the system (PMID and VDD on)
- One push-button wake-up and reset input with adjustable timers
- Supports system power cycle and HW reset
- Safety-Related Certifications
- TUV IEC 62368 Certification
- 20-Pin 2-mm x 1.6-mm CSP package
- 11-mm 2 Total solution size
The BQ21061 is a highly integrated battery charge management IC that integrates the most common functions for wearable, portable and small medical devices, namely a charger, a regulated output voltage rail for system power, a LDO, and push-button controller.
The BQ21061 IC integrates a linear charger with Power Path that enables quick and accurate charging for small batteries while providing a regulated voltage to the system. The regulated system voltage (PMID) output may be configured through I 2C based on the recommended operating condition of downstream ICs and system loads for optimal system operation.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | BQ21061 I2C Controlled 1-Cell 500-mA Linear Battery Charger With 10-nA Ship Mode, Power Path With Regulated System (PMID) Voltage, And LDO datasheet (Rev. A) | PDF | HTML | 01 Aug 2023 |
Technical article | 3 quiescent-current (Iq) specifications you need to understand | PDF | HTML | 12 Nov 2021 | |
Application note | State of Charge Estimation Using Smart Battery Charger | PDF | HTML | 11 Oct 2021 | |
Technical article | Benefits of rechargeable batteries in real-time location system trackers | PDF | HTML | 10 Aug 2020 | |
Technical article | Accelerate your electric mask design | PDF | HTML | 01 Jul 2020 | |
Application note | BQ21061 Two Layer Small Form Factor Design For Cost Optimized PCB | 18 Dec 2019 | ||
EVM User's guide | BQ21061EVM Evaluation Module User's Guide | 17 Oct 2019 | ||
Application note | Battery Discharge Implementation in Warm or Hot Temperatures | 02 Jul 2019 | ||
Technical article | Pull the tab: How to implement ship mode in your lithium-ion battery design | PDF | HTML | 20 Feb 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ21061EVM — I2C controlled 1-cell 500-mA PowerPath linear battery charger with LDO evaluation module
The BQ21061 evaluation module (EVM) is an integrated I2C controlled 1-cell 500-mA PowerPath linear battery charger with LDO and low IQ to maximize battery life. The device supports charge currents from 1.25 mA to 500 mA. The input current limit, charge current, LDO, regulated output and other (...)
Package | Pins | Download |
---|---|---|
DSBGA (YFP) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.