Datasheet
- Single Chip Charge and System Power-Path Management IC (bqTINY-III) (Rev. H)
(PDF , 1145 KB) 06 Oct 2009 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | BQ24030RHLR | ACTIVE | -40 to 85 | 1.80 | 1ku | QFN (RHL) | 20 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | BQ24030RHLRG4 | ACTIVE | -40 to 85 | 1.80 | 1ku | QFN (RHL) | 20 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1145 | 06 Oct 2009 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 96 | 02 Jan 2007 | 733 | |||
| 666 | 17 Oct 2006 | 399 | |||
| 175 | 17 Jul 2006 | 255 | |||
| 151 | 13 Sep 2005 | 134 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 110 | 17 Oct 2008 | 879 | |||
| 373 | 11 Dec 2006 | 606 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 9158 | 11 Mar 2013 | 31,201 | ||
| 2318 | 09 Sep 2011 | 13,218 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| BQ24030 Evaluation Module | BQ24030EVM | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Battery Chargers | BATTERY_CHARGERS_SELECTION_TOOL | Application Software & Frameworks |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Temp Sense Designer Software | TEMPSENSE-SW | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 