BQ24030-Q1 Automotive 4.35V to 16V, 1.5A Li-Ion Charger with Dynamic Power-Path Management | TI.com

BQ24030-Q1 (ACTIVE)

Automotive 4.35V to 16V, 1.5A Li-Ion Charger with Dynamic Power-Path Management

 

Description

The bqTINY™ III series of devices are highly integrated Li-ion linear chargers and system power-path management devices targeted at space-limited portable applications. The bqTINY III series offer integrated USB-port and dc supply (AC adapter), power-path management with autonomous power-source selection, power FETs and current sensors, high accuracy current and voltage regulation, charge status, and charge termination in a single monolithic device.

The bqTINY III series powers the system while independently charging the battery. This feature reduces the charge and discharge cycles on the battery, allows for proper charge termination, and allows the system to run with an absent or defective battery pack. This feature also allows for the system to instantaneously turn on from an external power source in the case of a deeply discharged battery pack. The IC design is focused on supplying continuous power to the system when available from the AC, USB, or battery sources.

The power select pin (PSEL) defines which input source is to be used first (primary source is either AC or USB). If the primary source is not available, then the IC automatically switches over to the secondary source (if available) or the battery as the last option. If the PSEL is set low, the USB input is selected first and (if not available) the AC line is selected (if available) but programmed to a USB input limiting rate (100 mA/500 mA max). This feature allows the use of one input connector, where the host programs the PSEL pin according to what source is connected (AC adapter or USB port).

The ISET1 pin programs the battery's fast-charge constant current level with a resistor. During normal AC operation, the input supply provides power to both the OUT (system) and BAT pins. For peak or excessive loads (typically when operating from the USB power, PSEL = low) that would cause the input source to enter current limit (or Q3 – USB FET limiting current) and its source and system voltage (OUT pin) to drop, the dynamic power-path management (DPPM) feature reduces the charging current attempting to prevent any further drop in system voltage. This feature allows the selection of a lower current rated adapter based on the average load (ISYS-AVG + IBAT-PGM), rather than a high peak transient load.

Features

  • Qualified for Automotive Applications
  • Small 3.5-mm × 4.5-mm QFN Package
  • Designed for Single-Cell Li-Ion or Li-Polymer-Based Portable Applications
  • Integrated Dynamic Power-Path Management (DPPM) Feature Allowing AC Adapter or USB Port to Simultaneously Power the System and Charge the Battery
  • Power Supplement Mode Allows Battery to Supplement USB or AC Input Current
  • Autonomous Power Source Selection (AC Adapter or USB)
  • Integrated USB Charge Control With Selectable 100-mA and 500-mA Maximum Input Current Regulation Limits
  • Dynamic Total Current Management for USB
  • Supports up to 2-A Total Current
  • 3.3-V Integrated LDO Output
  • Thermal Regulation for Charge Control
  • Charge Status Outputs for LED or System Interface Indicates Charge and Fault Conditions
  • Reverse Current, Short-Circuit, and Thermal Protection
  • Power Good (AC Adapter and USB Port Present) Status Outputs
  • Charge Voltage: 4.1 V or 4.2 V
  • APPLICATIONS
    • Smart Phones and PDAs
    • MP3 Players
    • Digital Cameras
    • Handheld Devices
    • Internet Appliances

Parametrics

Compare all products in Battery charger ICs Email Download to Excel
Part number Order Number of series cells Function Cell chemistry Charge current (Max) (A) Operating Vin (Min) (V) Operating Vin (Max) (V) Absolute Vin (safety rating) (Max) ((V)) Battery charge voltage (Min) (V) Battery charge voltage (Max) (V) Features Control interface Control topology Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
BQ24030-Q1 Order now 1     Charger     Li-Ion/Li-Polymer     1.5     4.35     16     18     4.2     4.2     Integrated LDO
Power Path
Temp Monitoring (Thermistor Pin)
UVLO    
Standalone (RC-Settable)     Linear     Automotive     -40 to 85     VQFN | 20     20VQFN: 16 mm2: 3.5 x 4.5 (VQFN | 20)    
BQ24031-Q1 Samples not available 1     Charger     Li-Ion/Li-Polymer     1.5     4.35     16     18     4.1     4.1     Integrated LDO
Power Path
Temp Monitoring (Thermistor Pin)
UVLO    
Standalone (RC-Settable)     Linear     Automotive     -40 to 85     VQFN | 20     20VQFN: 16 mm2: 3.5 x 4.5 (VQFN | 20)    
BQ24075-Q1 Order now 1     Charger     Li-Ion/Li-Polymer     1.5     4.35     6.4     28     4.2     4.2     OVP
Power Path
Temp Monitoring (Thermistor Pin)
UVLO
VINDPM    
Standalone (RC-Settable)     Linear     Automotive     -40 to 125     VQFN | 16     16VQFN: 9 mm2: 3 x 3 (VQFN | 16)    
BQ24081-Q1 Order now 1     Charger     Li-Ion/Li-Polymer     1     4.5     6.5     7     4.2     4.2     Integrated FET
Temp Monitoring (Thermistor Pin)
UVLO    
Standalone (RC-Settable)     Linear     Automotive     -40 to 125     VSON | 10     10VSON: 9 mm2: 3 x 3 (VSON | 10)    
BQ24105-Q1 Samples not available 1
2
3    
Charger     Li-Ion/Li-Polymer
Lithium Phosphate/LiFePO4    
2     4.35     16     20     2.1     15.5     Integrated FET
OVP
Temp Monitoring (Thermistor Pin)    
Standalone (RC-Settable)     Switch-Mode Buck     Automotive     -40 to 85     VQFN | 20     20VQFN: 16 mm2: 3.5 x 4.5 (VQFN | 20)    
BQ25071-Q1 Order now 1     Charger     Lithium Phosphate/LiFePO4     1     3.75     8     30     3.5     3.5     OVP
Thermal Regulation
UVLO    
Standalone (RC-Settable)     Linear