SLUS618I August   2004  – December 2014

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Power Flow Diagram
  5. Revision History
  6. Description (continued)
  7. Device Options
  8. Pin Configuration and Functions
  9. Specifications
    1. 9.1 Absolute Maximum Ratings
    2. 9.2 ESD Ratings
    3. 9.3 Recommended Operating Conditions
    4. 9.4 Thermal Information
    5. 9.5 Dissipation Ratings
    6. 9.6 Electrical Characteristics
    7. 9.7 Typical Characteristics
  10. 10Detailed Description
    1. 10.1 Overview
    2. 10.2 Functional Block Diagram
    3. 10.3 Feature Description
      1. 10.3.1  bq24038 Differences
      2. 10.3.2  Power-Path Management
        1. 10.3.2.1 Case 1: AC Mode (PSEL = High)
          1. 10.3.2.1.1 System Power
          2. 10.3.2.1.2 Charge Control
          3. 10.3.2.1.3 Dynamic Power-Path Management (DPPM)
        2. 10.3.2.2 Case 2: USB (PSEL = Low) bq24030/31/32A/38
          1. 10.3.2.2.1 System Power
          2. 10.3.2.2.2 Charge Control
          3. 10.3.2.2.3 Dynamic Power-Path Management (DPPM)
          4. 10.3.2.2.4 Battery Temperature Monitoring
      3. 10.3.3  Charge Status Outputs
      4. 10.3.4  ACPG, USBPG Outputs (Power Good), bq24030/31/32A/35
      5. 10.3.5  PG Output (Power Good), bq24038
      6. 10.3.6  CE Input (Chip Enable)
      7. 10.3.7  VBSEL Input (Battery Voltage Selection), bq24038
      8. 10.3.8  DPPM Used As A Charge Disable Function
      9. 10.3.9  Timer Fault Recovery
      10. 10.3.10 Short-Circuit Recovery
      11. 10.3.11 LDO Regulator
    4. 10.4 Device Functional Modes
      1. 10.4.1 Sleep Mode - V(IN) < VI(BAT)
      2. 10.4.2 Standby Mode - V(IN) > VI(BAT)and CE (Chip Enable) Pin = Low
      3. 10.4.3 Battery Charge Mode - V(IN) > VI(BAT), Battery Present, CE Pin = High and DPPM Pin Not Floating
        1. 10.4.3.1 Autonomous Power Source Selection, PSEL Control Pin
      4. 10.4.4 Charge Control
        1. 10.4.4.1 Battery Pre-Conditioning
        2. 10.4.4.2 Battery Charge Current
        3. 10.4.4.3 Battery Voltage Regulation
        4. 10.4.4.4 Power Handoff
        5. 10.4.4.5 Temperature Regulation and Thermal Protection
        6. 10.4.4.6 Charge Timer Operation
        7. 10.4.4.7 Charge Termination and Recharge
      5. 10.4.5 Boot-Up Sequence
  11. 11Application and Implementation
    1. 11.1 Application Information
    2. 11.2 Typical Application
      1. 11.2.1 Design Requirements
      2. 11.2.2 Detailed Design Procedure
        1. 11.2.2.1 Selecting the Input and Output Capacitors
      3. 11.2.3 Application Curves
  12. 12Power Supply Recommendations
  13. 13Layout
    1. 13.1 Layout Guidelines
    2. 13.2 Layout Example
    3. 13.3 Thermal Considerations
  14. 14Device and Documentation Support
    1. 14.1 Device Support
      1. 14.1.1 Third-Party Products Disclaimer
    2. 14.2 Documentation Support
      1. 14.2.1 Related Documentation
    3. 14.3 Related Links
    4. 14.4 Trademarks
    5. 14.5 Electrostatic Discharge Caution
    6. 14.6 Glossary
  15. 15Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RHL|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Small 3.5-mm × 4.5-mm QFN Package
  • Designed for Single-Cell Li-Ion- or Li-Polymer-Based Portable Applications
  • Integrated Dynamic Power-Path Management (DPPM) Feature Allowing the AC Adapter or the USB Port to Simultaneously Power the System and Charge the Battery
  • Power Supplement Mode Allows Battery to Supplement the USB or AC Input Current
  • Autonomous Power Source Selection (AC Adapter or USB)
  • Integrated USB Charge Control With Selectable 100-mA and 500-mA Maximum Input Current Regulation Limits
  • Dynamic Total Current Management
    for USB
  • Supports Up to 2-A Total Current
  • 3.3-V Integrated LDO Output
  • Thermal Regulation for Charge Control
  • Charge Status Outputs for LED or System Interface Indicates Charge and Fault Conditions
  • Reverse Current, Short-Circuit, and Thermal Protection
  • Power Good (AC Adapter and USB Port Present) Status Outputs
  • Charge Voltage Options: 4.1 V, 4.2 V, or 4.36 V

2 Applications

  • Smart Phones and PDAs
  • MP3 Players
  • Digital Cameras Handheld Devices
  • Internet Appliances

3 Description

The bqTINY™ III-series of devices are highly integrated Li-ion linear chargers and system power-path management devices targeted at space-limited portable applications. The bqTINY III-series offer integrated USB-port and DC supply (AC adapter), power-path management with autonomous power-source selection, power FETs and current sensors, high accuracy current and voltage regulation, charge status, and charge termination, in a single monolithic device.

The bqTINY III-series powers the system while independently charging the battery. This feature reduces the charge and discharge cycles on the battery, allows for proper charge termination and allows the system to run with an absent or defective battery pack. This feature also allows for the system to instantaneously turn on from an external power source in the case of a deeply discharged battery pack. The IC design is focused on supplying continuous power to the system when available from the AC, USB, or battery sources.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
bq24030 VQFN (20) 4.50 mm × 3.50 mm
bq24031
bq24032A
bq24035
bq24038
  1. For all available packages, see the orderable addendum at the end of the datasheet.

4 Power Flow Diagram

v04082_lus618.gif
1. See Figure 2 and Functional Block Diagram for more detailed feature information.
2. P-FET back gate body diodes are disconnected to prevent body diode conduction.