BQ24040
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1A Single-Input, Single Cell Li-Ion Battery Charger. Vovp=6.6V | Linear

 

Design kits & evaluation modules (1)

Name Part# Type
BQ24040 Evaluation Module: 1A Single-Input, Single-Cell Li-Ion Battery Charger BQ24040EVM Evaluation Modules & Boards

Reference designs

1A Single-Input Single-Cell Li-Ion Battery Charger Reference Design

This reference design is targeted at space-limited portable applications. The devices in the design operate from either a USB port or AC adapter. The solution has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

Name Part# Type
Quick Search Selection Tool for Battery Chargers BATTERY_CHARGERS_SELECTION_TOOL Application Software & Frameworks

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
BQ24040 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.