BQ24074
(ACTIVE) USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, 10.5V OVP

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
BQ24074RGTR ACTIVE -40 to 85 1.00 | 1ku QFN (RGT) | 16 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor BQ24074RGTRG4 ACTIVE -40 to 85 1.00 | 1ku QFN (RGT) | 16 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
BQ24074RGTT ACTIVE -40 to 85 1.15 | 1ku QFN (RGT) | 16 View 250 | SMALL T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Contact Distributor BQ24074RGTTG4 ACTIVE -40 to 85 1.15 | 1ku QFN (RGT) | 16 View 250 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 2552 14 Jul 2011

Application Notes (3)

User Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 373 19 May 2010 2,061
PDF 110 17 Oct 2008 884

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 9158 11 Mar 2013 31,448
PDF 2318 09 Sep 2011 13,270

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
BQ24074 Evaluation Module BQ24074EVM Evaluation Modules & Boards

Software (2)

Name Part# Type
Quick Search Selection Tool for Battery Chargers BATTERY_CHARGERS_SELECTION_TOOL Application Software & Frameworks
HPA282B Gerber Files 
(ZIP 207 KB )    145 views, 19 Mar 2012  

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches Recorded Content   On Demand  


See More Training & Events
Click Here