A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW BQ25185 ACTIVE 1-cell, 1-A stand-alone linear battery charger with power path and solar input support BQ25185 comes with wider Vin, higher battery discharge and solar input support.
Similar functionality to the compared device
BQ25180 ACTIVE 1-A Li-ion and LiFePO4 I²C programmable linear charger with regulated power path, WCSP package This product is 1-A Li-ion and LiFePO4 I²C programmable linear charger with regulated power path in a WCSP package

Product details

Number of series cells 1 Charge current (max) (A) 1.5 Vin (max) (V) 6.4 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.4 Battery charge voltage (max) (V) 4.4 Absolute max Vin (max) (V) 28 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Input OVP, Power Path, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4.35 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 1.5 Vin (max) (V) 6.4 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.4 Battery charge voltage (max) (V) 4.4 Absolute max Vin (max) (V) 28 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Input OVP, Power Path, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4.35 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGT) 16 9 mm² 3 x 3
  • Fully Compliant USB Charger
    • Selectable 100-mA and 500-mA Maximum Input Current
    • 100-mA Maximum Current Limit Ensures Compliance to USB-IF Standard
    • Input-Based Dynamic Power Management (VIN-DPM) for Protection Against Poor USB Sources
  • 28-V Input Rating with Overvoltage Protection
  • Integrated Dynamic Power Path Management (DPPM) Function Simultaneously and Independently Powers the System and Charges the Battery
  • Supports up to 1.5-A Charge Current with Current Monitoring Output (ISET)
  • Programmable Input Current Limit up to 1.5 A for Wall Adapters
  • System Output Tracks Battery Voltage
  • Battery Disconnect Function with SYSOFF Input
  • Programmable Pre-Charge and Fast-Charge Safety Timers
  • Reverse Current, Short-Circuit, and Thermal Protection
  • NTC Thermistor Input
  • Proprietary Start-up Sequence Limits Inrush Current
  • Battery Charge Voltage, VBAT:
    • bq24076 - 4.4 V (typ)
    • bq24078 - 4.35 V (typ)
  • Status Indication – Charging/Done, Power Good
  • Fully Compliant USB Charger
    • Selectable 100-mA and 500-mA Maximum Input Current
    • 100-mA Maximum Current Limit Ensures Compliance to USB-IF Standard
    • Input-Based Dynamic Power Management (VIN-DPM) for Protection Against Poor USB Sources
  • 28-V Input Rating with Overvoltage Protection
  • Integrated Dynamic Power Path Management (DPPM) Function Simultaneously and Independently Powers the System and Charges the Battery
  • Supports up to 1.5-A Charge Current with Current Monitoring Output (ISET)
  • Programmable Input Current Limit up to 1.5 A for Wall Adapters
  • System Output Tracks Battery Voltage
  • Battery Disconnect Function with SYSOFF Input
  • Programmable Pre-Charge and Fast-Charge Safety Timers
  • Reverse Current, Short-Circuit, and Thermal Protection
  • NTC Thermistor Input
  • Proprietary Start-up Sequence Limits Inrush Current
  • Battery Charge Voltage, VBAT:
    • bq24076 - 4.4 V (typ)
    • bq24078 - 4.35 V (typ)
  • Status Indication – Charging/Done, Power Good

The bq2407x is a family of integrated Li-Ion battery linear chargers with system power path management functionality targeted at space-constrained portable applications. The devices operate from either a USB port or an AC adapter and support charge currents up to 1.5 A. The input voltage range with input overvoltage protection supports unregulated adapters. The USB input current limit accuracy and start up sequence allow the bq2407x to meet USB-IF inrush current specifications. Additionally, the input dynamic power management (VIN-DPM) prevents system crashes because of incorrectly configured USB sources and maximizes the power available from the adapter.

The bq2407x features dynamic power path management (DPPM) that powers the system while simultaneously and independently charging the battery. The DPPM circuit reduces the charge current when the input current limit causes the system output to fall to the DPPM threshold; thus, supplying the system load at all times while monitoring the charge current separately. This feature reduces the number of charge and discharge cycles on the battery, allows for proper charge termination and enables the system to run with a defective or absent battery pack.

Additionally, the regulated system input enables instant system turn-on when plugged in even with a totally discharged battery. The power-path management architecture also lets the battery supplement the system current requirements when the adapter cannot deliver the peak system currents, thus enabling the use of a smaller adapter.

The battery is charged in three phases: conditioning, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if the internal temperature threshold is exceeded. The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and charge termination. The input current limit and charge current are programmable using external resistors.

The bq2407x is a family of integrated Li-Ion battery linear chargers with system power path management functionality targeted at space-constrained portable applications. The devices operate from either a USB port or an AC adapter and support charge currents up to 1.5 A. The input voltage range with input overvoltage protection supports unregulated adapters. The USB input current limit accuracy and start up sequence allow the bq2407x to meet USB-IF inrush current specifications. Additionally, the input dynamic power management (VIN-DPM) prevents system crashes because of incorrectly configured USB sources and maximizes the power available from the adapter.

The bq2407x features dynamic power path management (DPPM) that powers the system while simultaneously and independently charging the battery. The DPPM circuit reduces the charge current when the input current limit causes the system output to fall to the DPPM threshold; thus, supplying the system load at all times while monitoring the charge current separately. This feature reduces the number of charge and discharge cycles on the battery, allows for proper charge termination and enables the system to run with a defective or absent battery pack.

Additionally, the regulated system input enables instant system turn-on when plugged in even with a totally discharged battery. The power-path management architecture also lets the battery supplement the system current requirements when the adapter cannot deliver the peak system currents, thus enabling the use of a smaller adapter.

The battery is charged in three phases: conditioning, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if the internal temperature threshold is exceeded. The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and charge termination. The input current limit and charge current are programmable using external resistors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet bq2407x 1.5-A High Battery Voltage Li-Ion Battery Chargers with Power-Path Management IC datasheet (Rev. A) PDF | HTML 14 Dec 2017
User guide Achieving Ship Mode With the BQ24075, BQ24076, BQ24078, and BQ24079 PDF | HTML 05 Nov 2021
Application note Configuring Standalone Linear Power Path Chargers (Rev. A) PDF | HTML 06 Apr 2020
Application note Dynamic Power-Path Mgmt & Dynamic Power Mgmt (Rev. A) 01 May 2018
EVM User's guide bq24076, bq24078 1.5-A Single-Chip Li-Ion and Li-Polymer CM IC EVM 09 Oct 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ24076EVM-015 — bq24076 1.5A Single-Chip Li-Ion and Li-Polymer Charger Management IC Evaluation Module

The bq24076 evaluation module (EVM) provides a convenient method for evaluating the performance of a charge management and system power solution for portable applications using the bq24076 product. The charger is designed to deliver up to 1.5 A of continuous current to the system or charger for (...)
User guide: PDF
Not available on TI.com
Gerber file

Linear Charger NTC Calculator

SLUC670.ZIP (350 KB)
Package Pins Download
VQFN (RGT) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos