Name | Part# | Type |
---|---|---|
BQ24090 Single Input, Single Cell Li-Ion and Li-Pol Linear Battery Charger Evaluation Module | BQ24090EVM | Evaluation Modules & Boards |
1A Single-Input, Single Cell Li-Ion and Li-Pol Battery Charger Reference Design
This reference solution is designed to deliver up to 1000mA of continuous current to the battery output when programmed with a resistor on the ISET pin and is programmed at the factory for ~540mA. The USB current limit modes are selected by the ISET2 pin and limits current to a maximum of 500mA (...)
View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.
HPA506B GBR Files (ZIP 223 KB ) 27 Mar 2011 |