BQ24105-Q1 Automotive 4.35V to 16V, 2A, 1 to 3 cell synchronous Li-Ion and Li-Pol charger with integrated FETs | TI.com

BQ24105-Q1 (ACTIVE)

Automotive 4.35V to 16V, 2A, 1 to 3 cell synchronous Li-Ion and Li-Pol charger with integrated FETs

 

Description

The bqSWITCHER™ series are highly integrated Li-ion and Li-polymer switch-mode charge management devices targeted at a wide range of portable applications. The bqSWITCHER™ series offers integrated synchronous PWM controller and power FETs, high-accuracy current and voltage regulation, charge preconditioning, charge status, and charge termination, in a small, thermally enhanced QFN package.

The bqSWITCHER charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on user-selectable minimum current level. A programmable charge timer provides a safety backup for charge termination. The bqSWITCHER automatically restarts the charge cycle if the battery voltage falls below an internal threshold. The bqSWITCHER automatically enters sleep mode when VCC supply is removed.

Features

  • Qualified for Automotive Applications
  • Ideal For Highly Efficient Charger Designs For
    Single-, Two-, or Three-Cell Li-Ion and Li-Polymer
    Battery Packs
  • Also for LiFePO4 Battery (see Using bq24105 to Charge LiFePO4 Battery)
  • Integrated Synchronous Fixed-Frequency PWM Controller Operating at 1.1 MHz
    With 0% to 100% Duty Cycle
  • Integrated Power FETs For Up To 2-A Charge Rate
  • High-Accuracy Voltage and Current Regulation
  • Stand-Alone (Built-In Charge Management and Control) Version
  • Status Outputs For LED or Host Processor Interface Indicates Charge-In-Progress,
    Charge Completion, Fault, and AC-Adapter Present Conditions
  • 20-V Maximum Voltage Rating on IN and OUT Pins
  • High-Side Battery Current Sensing
  • Battery Temperature Monitoring
  • Automatic Sleep Mode for Low Power Consumption
  • Reverse Leakage Protection Prevents Battery Drainage
  • Thermal Shutdown and Protection
  • Built-In Battery Detection
  • Available in 20-Pin, 3.5 mm × 4.5 mm, QFN Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Battery charger ICs Email Download to Excel
Part number Order Number of series cells Function Cell chemistry Charge current (Max) (A) Operating Vin (Min) (V) Operating Vin (Max) (V) Absolute Vin (safety rating) (Max) ((V)) Battery charge voltage (Min) (V) Battery charge voltage (Max) (V) Features Control interface Control topology Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
BQ24105-Q1 Order now 1
2
3    
Charger     Li-Ion/Li-Polymer
Lithium Phosphate/LiFePO4    
2     4.35     16     20     2.1     15.5     Integrated FET
OVP
Temp Monitoring (Thermistor Pin)    
Standalone (RC-Settable)     Switch-Mode Buck     Automotive     -40 to 85     VQFN | 20     20VQFN: 16 mm2: 3.5 x 4.5 (VQFN | 20)    
BQ24030-Q1 Samples not available 1     Charger     Li-Ion/Li-Polymer     1.5     4.35     16     18     4.2     4.2     Integrated LDO
Power Path
Temp Monitoring (Thermistor Pin)
UVLO    
Standalone (RC-Settable)     Linear     Automotive     -40 to 85     VQFN | 20     20VQFN: 16 mm2: 3.5 x 4.5 (VQFN | 20)    
BQ24031-Q1 Samples not available 1     Charger     Li-Ion/Li-Polymer     1.5     4.35     16     18     4.1     4.1     Integrated LDO
Power Path
Temp Monitoring (Thermistor Pin)
UVLO    
Standalone (RC-Settable)     Linear     Automotive     -40 to 85     VQFN | 20     20VQFN: 16 mm2: 3.5 x 4.5 (VQFN | 20)    
BQ24075-Q1 Order now 1     Charger     Li-Ion/Li-Polymer     1.5     4.35     6.4     28     4.2     4.2     OVP
Power Path
Temp Monitoring (Thermistor Pin)
UVLO
VINDPM    
Standalone (RC-Settable)     Linear     Automotive     -40 to 125     VQFN | 16     16VQFN: 9 mm2: 3 x 3 (VQFN | 16)    
BQ25071-Q1 Order now 1     Charger     Lithium Phosphate/LiFePO4     1     3.75     8     30     3.5     3.5     OVP
Thermal Regulation
UVLO    
Standalone (RC-Settable)     Linear     Automotive     -40 to 125     WSON | 10     See datasheet (WSON)