Home Power management Battery management ICs Battery charger ICs

BQ24130

ACTIVE

Standalone 1-3 cell Buck battery charger for Li-ion and Super capacitor

Product details

Number of series cells 1, 2, 3 Charge current (max) (A) 2.5 Vin (max) (V) 17 Cell chemistry Li-Ion/Li-Polymer, SuperCap Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 13.5 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Power Path Vin (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1, 2, 3 Charge current (max) (A) 2.5 Vin (max) (V) 17 Cell chemistry Li-Ion/Li-Polymer, SuperCap Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 13.5 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Power Path Vin (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHL) 20 15.75 mm² 4.5 x 3.5
  • 600kHz Synchronous Switch-mode Charger with 4 A Integrated N-MOSFETs
  • Up to 96% Efficiency
  • 30 V Input Rating with 18V Overvoltage Protection
    • 4.5 V to 17 V Input Operating Range
  • Battery Charge Voltage
    • 1, 2,or 3-Cell With 4.2V/Cell
  • Constant Current Super Capacitor Charging
  • High Integration
    • Integrated 20-V Switching MOSFETs
    • Integrated Bootstrap Diode
    • Internal Loop Compensation
    • Internal Digital Soft Start
  • Safety
    • Thermal Regulation Loop Throttles Back Current to
      Limit TJ = 120°C
    • Thermal Shutdown
    • Battery Thermistor Sense Hot/Cold Charge Suspend
    • Input Overvoltage Protection
    • Cycle by Cycle Current Limit
  • Accuracy
    • ±0.5% Charge Voltage Regulation
    • ±4% Charge Current Regulation
  • Less than 15 µA Battery Current with Adapter Removed
  • Small QFN Package
    • 3.5 mm x 4.5 mm QFN-20 pin
  • 600kHz Synchronous Switch-mode Charger with 4 A Integrated N-MOSFETs
  • Up to 96% Efficiency
  • 30 V Input Rating with 18V Overvoltage Protection
    • 4.5 V to 17 V Input Operating Range
  • Battery Charge Voltage
    • 1, 2,or 3-Cell With 4.2V/Cell
  • Constant Current Super Capacitor Charging
  • High Integration
    • Integrated 20-V Switching MOSFETs
    • Integrated Bootstrap Diode
    • Internal Loop Compensation
    • Internal Digital Soft Start
  • Safety
    • Thermal Regulation Loop Throttles Back Current to
      Limit TJ = 120°C
    • Thermal Shutdown
    • Battery Thermistor Sense Hot/Cold Charge Suspend
    • Input Overvoltage Protection
    • Cycle by Cycle Current Limit
  • Accuracy
    • ±0.5% Charge Voltage Regulation
    • ±4% Charge Current Regulation
  • Less than 15 µA Battery Current with Adapter Removed
  • Small QFN Package
    • 3.5 mm x 4.5 mm QFN-20 pin

The bq24130 is an integrated host-controlled Li-ion and Li-polymer switch-mode battery charge controllers with two integrated N-channel power MOSFETs. It offers a constant-frequency synchronous PWM controller with high accuracy regulation of charge current and voltage. The fast charge and precharge current can be either hardwired with resistors or programmed by system power management microcontroller using a DAC or GPIOs. Battery remote sensing provides accurate charge voltage regulation.

The bq24130 monitors the battery pack temperature to allow charger only in a preset temperature window. The thermal regulation loop reduces the charge current to maintain the junction temperature of 120ºC during operation.

The bq24130 automatically enters a low-quiescent current sleep mode when the input voltage falls below the battery voltage. The bq24130 charges one, two or three cell (selected by CELL pin), supporting up to 4 A charge current. The bq24130 is available in a 20-pin, 3.5 x 4.5 mm2 thin QFN package.

The bq24130 is an integrated host-controlled Li-ion and Li-polymer switch-mode battery charge controllers with two integrated N-channel power MOSFETs. It offers a constant-frequency synchronous PWM controller with high accuracy regulation of charge current and voltage. The fast charge and precharge current can be either hardwired with resistors or programmed by system power management microcontroller using a DAC or GPIOs. Battery remote sensing provides accurate charge voltage regulation.

The bq24130 monitors the battery pack temperature to allow charger only in a preset temperature window. The thermal regulation loop reduces the charge current to maintain the junction temperature of 120ºC during operation.

The bq24130 automatically enters a low-quiescent current sleep mode when the input voltage falls below the battery voltage. The bq24130 charges one, two or three cell (selected by CELL pin), supporting up to 4 A charge current. The bq24130 is available in a 20-pin, 3.5 x 4.5 mm2 thin QFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 600-kHz Synchronous Switch-Mode Host-Controlled Battery/Supercapacitor Charger datasheet (Rev. C) 26 Jun 2012
Application note BQ241xx/BQ246xx Selection of Multi-Cell Standalone Switching Battery Chargers 31 Dec 2019
User guide 600kHz Synchronous Switch-Mode Li-Ion/Li-Polymer Host-Controlled Batt Chgr (Rev. B) 05 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ24130EVM — Evaluation Module for BQ24130 600-kHz Synchronous Switch-Mode Li-Ion and Li-Polymer

The bq24130EVM is a 600-kHz Synchronous Switch-Mode Li-Ion and Li-Polymer Host-Controlled Battery Charger With IntegratedMOSFETs. The bq24130 is highly integrated host-controlled Li-ion and Li-polymer switch-mode battery charge controllers with two integrated N-channel power MOSFETs. It offers a (...)

User guide: PDF
Not available on TI.com
Calculation tool

SLUC244 bqswitcherII calculation tools V1.2

Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ24130 Standalone 1-3 cell Buck battery charger for Li-ion and Super capacitor BQ24133 Standalone 1-3 cell 2.5A synchronous Buck battery charger with external Power Path BQ24170 Standalone 1-3 cell 4A synchronous Buck battery charger with Power Path selector BQ24171 Standalone 1-3 cell 4A synchronous Buck battery charger with JEITA compliance and Power Path BQ24172 Standalone 1-3 cell 4A synchronous Buck battery charger
Package Pins Download
VQFN (RHL) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos