BQ2415XEVM-SW — BQ2415x EVM Sowtware Setup
The BQ2415x EVM Software provides a software interface for the BQ24150/1 EVM boards. Use this software to change the BQ24150/1 IC registers via the USB Interface Adapter.
The bq24155 is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters can be programmed through an I2C interface. The bq24155 integrates a synchronous PWM controller, power FETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package.
The bq24155 charges the battery in three phases: conditioning, constant current and constant voltage. The input current is automatically limited to the value set by the host. Charge is terminated based on user-selectable minimum current level. A safety timer with reset control provides a safety backup for I2C interface. During normal operation, bq24155 automatically restarts the charge cycle if the battery voltage falls below an internal threshold and automatically enters sleep mode or high impedance mode when the input supply is removed. The charge status is reported to the host using the I2C compatible interface.
During the charging process, the bq24155 monitors its junction temperature (TJ) and reduces the charge current once TJ increases to approximately 125°C. The bq24155 is available in 14-pin QFN package.
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Fully Integrated Switch-Mode One-Cell Li-Ion Charger with Full USB Compliance*** datasheet | 24 Feb 2010 | |
Application note | Building your own Battery Simulator | 14 Oct 2013 | ||
EVM User's guide | bq2415x RGY EVM User's Guide (Rev. A) | 01 Apr 2010 |
For additional terms or required resources, click any title below to view the detail page where available.
The bq24155 evaluation module is a complete charger module for evaluating compact, flexible, high-efficiency, USB-friendly switch-mode charge management solution for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The bq2415x integrates a synchronous PWM (...)
Linux mainline status
Available in Linux mainline: Yes
Available through git.ti.com: (...)
The BQ2415x EVM Software provides a software interface for the BQ24150/1 EVM boards. Use this software to change the BQ24150/1 IC registers via the USB Interface Adapter.
Package | Pins | Download |
---|---|---|
VQFN (RGY) | 14 | View options |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.