Product details

Number of series cells 1 Charge current (max) (A) 1.5 Vin (max) (V) 16 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Control interface I2C Features USB OTG integrated Vin (min) (V) 4 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 1.5 Vin (max) (V) 16 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Control interface I2C Features USB OTG integrated Vin (min) (V) 4 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFF) 25 4.84 mm² 2.2 x 2.2
  • Charge Faster than Linear Chargers From Current Limited Input Sources
  • High-Accuracy Voltage and Current Regulation
    • Input Current Regulation Accuracy: ±5% (100mA, 500mA)
    • Charge Voltage Regulation Accuracy: ±0.5% (25°C), ±1% (0 – 125°C)
    • Charge Current Regulation Accuracy: ±5%
  • 300mA, 5V Boost Mode for USB OTG Support
  • Accessory Power Output (DCOUT)
  • Input Voltage Based Dynamic Power Management
  • Safety Limit Register for Maximum Charge Voltage and Current Limiting
  • High-Efficiency Mini-USB/AC Battery Charger for Single-Cell Li-Ion
    and Li-Polymer Battery Packs
  • 20V Absolute Maximum and 16.5V Operation Input Voltage Rating
  • Built-in Input Current Sensing and Limiting
  • Integrated Power FETs for Up to 1.5A Charge Rate
  • Programmable Charge Parameters through I2C™ compatible Interface
    (up to 3.4 Mbps)
  • Synchronous Fixed-Frequency PWM Controller Operating at 3 MHz
    With 0% to 99.5% Duty Cycle
  • Safety Timer and Software Watchdog
  • Reverse Leakage Protection Prevents Battery Drainage
  • Thermal Regulation and Protection
  • Status Outputs for Charging and Faults
  • 25-Pin WCSP Package
  • APPLICATIONS
    • Mobile Phones and Smart Phones
    • Portable Media Players
    • Handheld Devices

I2C is a trademark of Phillips Electronics.

  • Charge Faster than Linear Chargers From Current Limited Input Sources
  • High-Accuracy Voltage and Current Regulation
    • Input Current Regulation Accuracy: ±5% (100mA, 500mA)
    • Charge Voltage Regulation Accuracy: ±0.5% (25°C), ±1% (0 – 125°C)
    • Charge Current Regulation Accuracy: ±5%
  • 300mA, 5V Boost Mode for USB OTG Support
  • Accessory Power Output (DCOUT)
  • Input Voltage Based Dynamic Power Management
  • Safety Limit Register for Maximum Charge Voltage and Current Limiting
  • High-Efficiency Mini-USB/AC Battery Charger for Single-Cell Li-Ion
    and Li-Polymer Battery Packs
  • 20V Absolute Maximum and 16.5V Operation Input Voltage Rating
  • Built-in Input Current Sensing and Limiting
  • Integrated Power FETs for Up to 1.5A Charge Rate
  • Programmable Charge Parameters through I2C™ compatible Interface
    (up to 3.4 Mbps)
  • Synchronous Fixed-Frequency PWM Controller Operating at 3 MHz
    With 0% to 99.5% Duty Cycle
  • Safety Timer and Software Watchdog
  • Reverse Leakage Protection Prevents Battery Drainage
  • Thermal Regulation and Protection
  • Status Outputs for Charging and Faults
  • 25-Pin WCSP Package
  • APPLICATIONS
    • Mobile Phones and Smart Phones
    • Portable Media Players
    • Handheld Devices

I2C is a trademark of Phillips Electronics.

The bq24185 is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters is programmable using an I2C compatible interface. The bq24185 integrates a synchronous PWM controller, power MOSFETs, input current sensing and overvoltage protection, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package.

The bq24185 charges the battery in three phases: conditioning, constant current and constant voltage. Charge current is programmable using the I2C interface. Additionally, the input current can be limited to a host programmable threshold to maintain maximum charge current from current-limited sources, such as USB ports. Charge is terminated based on user-selectable minimum current level. A software watchdog provides a safety backup for I2C interface while a safety timer prevents overcharging the battery. During normal operation, bq24185 automatically restarts the charge cycle if the battery voltage falls below an internal threshold and automatically enters sleep mode or high impedance mode when the input supply is removed. The charge status is reported to the host using the I2C interface. During the charging process, the bq24185 monitors its junction temperature (TJ) and reduces the charge current if TJ increases to 125°C. To support USB OTG peripherals, the bq24185 contains boost circuitry that supplies VVBUS at 5.05V at up to 300mA by boosting the battery voltage. The bq24185 is available in 25-pin WCSP package.

The bq24185 is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters is programmable using an I2C compatible interface. The bq24185 integrates a synchronous PWM controller, power MOSFETs, input current sensing and overvoltage protection, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package.

The bq24185 charges the battery in three phases: conditioning, constant current and constant voltage. Charge current is programmable using the I2C interface. Additionally, the input current can be limited to a host programmable threshold to maintain maximum charge current from current-limited sources, such as USB ports. Charge is terminated based on user-selectable minimum current level. A software watchdog provides a safety backup for I2C interface while a safety timer prevents overcharging the battery. During normal operation, bq24185 automatically restarts the charge cycle if the battery voltage falls below an internal threshold and automatically enters sleep mode or high impedance mode when the input supply is removed. The charge status is reported to the host using the I2C interface. During the charging process, the bq24185 monitors its junction temperature (TJ) and reduces the charge current if TJ increases to 125°C. To support USB OTG peripherals, the bq24185 contains boost circuitry that supplies VVBUS at 5.05V at up to 300mA by boosting the battery voltage. The bq24185 is available in 25-pin WCSP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet bq24185 Data sheet datasheet 23 Sep 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SLUC301 BQ24185 Software

Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ24185 Fully Integrated Switch-Mode One-Cell Li-Ion Charger with Full USB Compliance
Package Pins Download
DSBGA (YFF) 25 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos