Product details

Number of series cells 1 Charge current (max) (A) 0.8 Vin (max) (V) 7 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.16 Battery charge voltage (max) (V) 4.23 Absolute max Vin (max) (V) 20 Control topology Linear Control interface Standalone (RC-Settable) Features Input OVP, Solar input/MPPT Vin (min) (V) 3.5 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 0.8 Vin (max) (V) 7 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.16 Battery charge voltage (max) (V) 4.23 Absolute max Vin (max) (V) 20 Control topology Linear Control interface Standalone (RC-Settable) Features Input OVP, Solar input/MPPT Vin (min) (V) 3.5 Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DQC) 10 6 mm² 3 x 2
  • Input Voltage Dynamic Power Management Feature (VBUS_DPM)
  • Selectable Battery Tracking Mode to Maximize the Charge Rate
    from Solar Panel Using DPM Feature
  • Load Mode to Support Loads Connected at VBUS Pin
  • 20-V Input Rating, With Overvoltage Protection (OVP)
  • 1% Battery Voltage Regulation Accuracy
  • Current Charge up to 800 mA With 10% Charge Current Accuracy
  • Thermal Regulation Protection for Output Current Control
  • Low Battery Leakage Current
  • BAT Short-Circuit Protection
  • NTC Input Monitoring
  • Built-In Safety Timer With Reset Control
  • Status Indication – Charging/Power Present
  • Available in Small 2-mm × 3-mm 10-Pin WSON Package
  • Input Voltage Dynamic Power Management Feature (VBUS_DPM)
  • Selectable Battery Tracking Mode to Maximize the Charge Rate
    from Solar Panel Using DPM Feature
  • Load Mode to Support Loads Connected at VBUS Pin
  • 20-V Input Rating, With Overvoltage Protection (OVP)
  • 1% Battery Voltage Regulation Accuracy
  • Current Charge up to 800 mA With 10% Charge Current Accuracy
  • Thermal Regulation Protection for Output Current Control
  • Low Battery Leakage Current
  • BAT Short-Circuit Protection
  • NTC Input Monitoring
  • Built-In Safety Timer With Reset Control
  • Status Indication – Charging/Power Present
  • Available in Small 2-mm × 3-mm 10-Pin WSON Package

The bq24210 device is a highly integrated Li-Ion linear charger targeted at space-limited portable applications. The battery is charged in three phases: conditioning, constant current and constant voltage with an IC thermal protection and safety timer. The charge current value is programmable through an external resistor.The high input voltage range with input overvoltage protection supports low-cost unregulated adapters. The input voltage regulation loop with programmable input voltage regulation threshold make it suitable for charging from alternative power sources, such as solar panel or inductive charging pad. Furthermore, when no input source is present, the IC has a load mode to power peripherals by connecting the battery to the VBUS. Load mode has current limiting function to prevent overload.

The bq24210 device is a highly integrated Li-Ion linear charger targeted at space-limited portable applications. The battery is charged in three phases: conditioning, constant current and constant voltage with an IC thermal protection and safety timer. The charge current value is programmable through an external resistor.The high input voltage range with input overvoltage protection supports low-cost unregulated adapters. The input voltage regulation loop with programmable input voltage regulation threshold make it suitable for charging from alternative power sources, such as solar panel or inductive charging pad. Furthermore, when no input source is present, the IC has a load mode to power peripherals by connecting the battery to the VBUS. Load mode has current limiting function to prevent overload.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
BQ24040 ACTIVE Standalone 1-cell 1-A linear battery charger with 4.2-V VBAT and Temperature Sensing This product is a 1-A, standalone, single-cell Li-Ion battery charger in a 2x2mm package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet bq24210 800-mA, Single-Input, Single-Cell Li-Ion Battery Solar Charger datasheet (Rev. B) PDF | HTML 14 Jan 2015
User guide 800-mA, SIngle-Input, Single-Cell Battery Solar Charger w/Power Path (Rev. B) 10 Nov 2015
User guide User's Guide for Fuel Tank BoosterPack 16 Jan 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ24210EVM-678 — Evaluation Module for BQ24210 800mA, Single-Input, Single Cell Li-Ion Battery Solar Charger

The BQ24210EVM-678 assists users in evaluating the bq24210 solar chager. The EVM is also called the HPA678. The manual includes the BQ24210EVM-678 bill of materials, board layout, and schematic. The bq24210 series of devices are highly integrated Li-ion linear chargers devices targeted at (...)

User guide: PDF
Not available on TI.com
Gerber file

HPA678 Gerber Files

SLUC238.ZIP (188 KB)
Reference designs

TIDM-ORIENTATIONTRACKER — Low Power Orientation Tracker Reference Design

This reference application demonstrates how to combine an ultra-low-power MSP microcontroller, fixed-point software math libraries and an accelerometer for a low cost, ultra-low-power, simple orientation tracking solution. The MSP MCU samples the accelerometer and performs calculations in real time (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
WSON (DQC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos