Product details

Number of series cells 1 Charge current (max) (A) 2 Vin (max) (V) 10.5 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Control interface I2C, Standalone (RC-Settable) Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Input OVP, Integrated LDO, Power Path Vin (min) (V) 4.35 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 2 Vin (max) (V) 10.5 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Control interface I2C, Standalone (RC-Settable) Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Input OVP, Integrated LDO, Power Path Vin (min) (V) 4.35 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFF) 30 5.71999999999999912 mm² 2.2 x 2.5999999999999996
  • High-efficiency Switch-mode Charger with Separate Power Path
  • Start up System from Deeply Discharged or Missing Battery
  • USB Charging Compliant
    • Selectable Input Current Limit of 100 mA, 500 mA, 900 mA,\
      1.5 A, and 2 A
  • In Host Mode (After I2C Communication Starts and Before
    Watchdog Timer Times Out)
    • Programmable Battery Charge Voltage, VBATREG
    • Programmable Charge Current (ICHG)
    • Programmable Input Current Limit (ILIM)
    • Programmable Input Voltage Based Dynamic Power
      Management threshold, (VIN_DPM)
    • Programmable Input Overvoltage Protection Threshold
      (VOVP)
    • Programmable Safety Timer
  • Resistor Programmable Defaults for:
    • ICHG up to 2 A with Current Monitoring Output
      (ISET)
    • ILIM up to 2 A with Current Monitoring Output (ILIM)
    • VIN_DPM (VDPM)
  • Watchdog Timer Disable Bit
  • Integrated 4.9 V, 50 mA LDO
  • Complete System Level Protection
    • Input UVLO, Input Over-voltage Protection (OVP),
      Battery OVP, Sleep Mode, VIN_DPM
    • Input Current Limit
    • Charge Current Limit
    • Thermal Regulation
    • Thermal Shutdown
    • Voltage Based NTC Monitoring Input
    • Safety Timer
  • 20 V Maximum Input Voltage Rating
  • 10.5 V Maximum Operating Input Voltage
  • Low RDS(on) Integrated Power FETs for up to 2 A
    Charging Rate
  • Open Drain Status Outputs
  • Synchronous Fixed-frequency PWM Controller Operating at
    3MHz for Small Inductor Support
  • Robust Battery Detection Algorithm
  • Charge Time Optimizer for improved charge times at any given
    charge current
  • 2.4 × 2.0 mm 30-ball WCSP Packages
  • High-efficiency Switch-mode Charger with Separate Power Path
  • Start up System from Deeply Discharged or Missing Battery
  • USB Charging Compliant
    • Selectable Input Current Limit of 100 mA, 500 mA, 900 mA,\
      1.5 A, and 2 A
  • In Host Mode (After I2C Communication Starts and Before
    Watchdog Timer Times Out)
    • Programmable Battery Charge Voltage, VBATREG
    • Programmable Charge Current (ICHG)
    • Programmable Input Current Limit (ILIM)
    • Programmable Input Voltage Based Dynamic Power
      Management threshold, (VIN_DPM)
    • Programmable Input Overvoltage Protection Threshold
      (VOVP)
    • Programmable Safety Timer
  • Resistor Programmable Defaults for:
    • ICHG up to 2 A with Current Monitoring Output
      (ISET)
    • ILIM up to 2 A with Current Monitoring Output (ILIM)
    • VIN_DPM (VDPM)
  • Watchdog Timer Disable Bit
  • Integrated 4.9 V, 50 mA LDO
  • Complete System Level Protection
    • Input UVLO, Input Over-voltage Protection (OVP),
      Battery OVP, Sleep Mode, VIN_DPM
    • Input Current Limit
    • Charge Current Limit
    • Thermal Regulation
    • Thermal Shutdown
    • Voltage Based NTC Monitoring Input
    • Safety Timer
  • 20 V Maximum Input Voltage Rating
  • 10.5 V Maximum Operating Input Voltage
  • Low RDS(on) Integrated Power FETs for up to 2 A
    Charging Rate
  • Open Drain Status Outputs
  • Synchronous Fixed-frequency PWM Controller Operating at
    3MHz for Small Inductor Support
  • Robust Battery Detection Algorithm
  • Charge Time Optimizer for improved charge times at any given
    charge current
  • 2.4 × 2.0 mm 30-ball WCSP Packages

The bq24250C is a highly integrated single-cell Li-Ion battery charger and system power-path management device targeted for space-limited, portable applications with high capacity batteries. The single cell charger has a single input that operates from either a USB port or AC wall adapter for a versatile solution.

The bq24250C is a highly integrated single-cell Li-Ion battery charger and system power-path management device targeted for space-limited, portable applications with high capacity batteries. The single cell charger has a single input that operates from either a USB port or AC wall adapter for a versatile solution.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet bq24250C 2A Single Input I2C, Standalone Switch-Mode Li-Ion Battery Charger with Power-Path Management datasheet PDF | HTML 16 Apr 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ24250EVM-150 — BQ24250EVM-150 Single Input I2C/Standalone Switch-Mode Li-Ion Battery Charger Evaluation Module

This EVM enables test and evaluation of the Texas Instruments' bq24250/51/57 devices. The bq2425x series are highly integrated single cell Li-Ion battery chargers targeted for space-limited, portable applications with high capacity batteries. The single cell charger has a single input that (...)

User guide: PDF
Not available on TI.com
Package Pins Download
DSBGA (YFF) 30 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos