Product details

Number of series cells 1 Charge current (max) (A) 3 Vin (max) (V) 13.2 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), Power Path, USB OTG integrated Vin (min) (V) 4.2 Rating Catalog Operating temperature range (°C) to
Number of series cells 1 Charge current (max) (A) 3 Vin (max) (V) 13.2 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), Power Path, USB OTG integrated Vin (min) (V) 4.2 Rating Catalog Operating temperature range (°C) to
VQFN (RGE) 24 16 mm² 4 x 4
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide User's Guide for QFN Packaged bq24260/1/2A 3-A Battery Charger Eval Module (Rev. A) 23 Aug 2014
User guide WCSP Packaged bq24260, bq24261, and bq24262A 3-A Battery Charger (Rev. A) 23 Aug 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos