BQ24270
1-cell, 1.5-A, I2C controlled buck battery charger with Power Path management and D+/D- detection
BQ24270
- High-Efficiency Switch Mode Charger with Separate Power Path Control
- Make a GSM Call with a Deeply Discharged Battery or No Battery
- Instantly Start up the System from a Deeply Discharged Battery or No Battery
- Highly Integrated Battery N-Channel MOSFET Controller for Power Path Management
- 20 V input rating, with 6.5 V Overvoltage Protection (OVP)
- Integrated FETs for Up to 1.5 A Charge Rate
- Safe and Accurate Battery Management Functions
- 0.5% Battery Regulation Accuracy
- 10% Charge Current Accuracy
- Charge Parameters Programmed Using I2C Interface
- Charge Voltage, Current, Termination Threshold, Input Current Limit,
VINDPM Threshold
- Charge Voltage, Current, Termination Threshold, Input Current Limit,
- Voltage-based, NTC Monitoring Input
- JEITA Compatible
- Thermal Regulation Protection for Output Current Control
- BAT Short-Circuit Protection
- Soft-Start Feature to Reduce Inrush Current
- Thermal Shutdown and Protection
- Available in Small 2.8 mm x 2.8 mm 49-ball WCSP or
4 mm × 4 mm QFN-24 Packages
The bq24270 and bq24271 are highly integrated single cell Li-Ion battery charger and system power path management devices targeted for space-limited, portable applications with high capacity batteries. The single cell charger has several input current limits which allow operation from either a USB port or higher power input supply (i.e. AC adapter or wireless charging input) for a versatile solution.
The power path management feature allows the bq24270 and bq24271 to power the system from a high efficiency DC to DC converter while simultaneously and independently charging the battery. The charger monitors the battery current at all times and reduces the charge current when the system load requires current above the input current limit. This allows for proper charge termination and timer operation. The system voltage is regulated to the battery voltage but will not drop below 3.5 V. This minimum system voltage support enables the system to run with a defective or absent battery pack and enables instant system turn-on even with a totally discharged battery or no battery. The power-path management architecture also permits the battery to supplement the system current requirements when the adapter cannot deliver the peak system currents. This enables the use of a smaller adapter. The charge parameters are programmable using the I2C interface
The battery is charged in three phases: precharge, fast charge constant current and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if the internal temperature threshold is exceeded. Additionally, a voltage-based battery pack thermistor monitoring input (TS) is included that monitors battery temperature for safe charging The TS function for bq24270 and bq24271 are JEITA compatible.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 1.5A, Single-Input, Single Cell Switchmode Li-Ion Battery Charger datasheet | 31 May 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | Download |
---|---|---|
DSBGA (YFF) | 49 | View options |
VQFN (RGE) | 24 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.