Home Interface USB ICs USB redrivers & multiplexers

BQ24392

ACTIVE

SPST USB 2.0 High-Speed Switch With Battery Charging Detection

Product details

Type Passive mux Function USB 2.0 USB speed (MBits) 480 Number of channels 1 Supply voltage (max) (V) 5.25 Supply voltage (min) (V) 4.75 Ron (typ) (mΩ) 8000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 1:1 SPST Features A dual single-pole single-throw (SPST) USB 2.0 high-speed isolation switch with charger detection capabilities for use with micro and mini-USB ports Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 250 ESD HBM (typ) (kV) 4 Bandwidth (MHz) 920
Type Passive mux Function USB 2.0 USB speed (MBits) 480 Number of channels 1 Supply voltage (max) (V) 5.25 Supply voltage (min) (V) 4.75 Ron (typ) (mΩ) 8000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 1:1 SPST Features A dual single-pole single-throw (SPST) USB 2.0 high-speed isolation switch with charger detection capabilities for use with micro and mini-USB ports Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 250 ESD HBM (typ) (kV) 4 Bandwidth (MHz) 920
UQFN (RSE) 10 3 mm² 2 x 1.5
  • USB 2.0 High Speed Switch
  • Detects USB Battery Charging Specification Version 1.2 (BCv1.2) Compliant Chargers
  • Compatible Accessories
    • Dedicated Charging Port
    • Standard Downstream Port
    • Charging Downstream Port
  • Non-Standard Chargers
    • Apple™ Charger
    • TomTom™ Charger
    • USB Chargers Not Compliant With Battery Charging Specification Version 1.2 (BCv1.2)
  • –2 V to 28 V VBUS Voltage Range
  • ESD Performance Tested per JESD 22
    • 4000-V Human-Body Model
    • 1500-V Charged-Device Model (C101)
  • ESD Performance DP_CON/DM_CON to GND
    • ±8-kV Contact Discharge (IEC 61000-4-2)
  • USB 2.0 High Speed Switch
  • Detects USB Battery Charging Specification Version 1.2 (BCv1.2) Compliant Chargers
  • Compatible Accessories
    • Dedicated Charging Port
    • Standard Downstream Port
    • Charging Downstream Port
  • Non-Standard Chargers
    • Apple™ Charger
    • TomTom™ Charger
    • USB Chargers Not Compliant With Battery Charging Specification Version 1.2 (BCv1.2)
  • –2 V to 28 V VBUS Voltage Range
  • ESD Performance Tested per JESD 22
    • 4000-V Human-Body Model
    • 1500-V Charged-Device Model (C101)
  • ESD Performance DP_CON/DM_CON to GND
    • ±8-kV Contact Discharge (IEC 61000-4-2)

The BQ24392 is a dual single-pole single-throw (SPST) USB 2.0 high-speed isolation switch with charger detection capabilities for use with micro and mini-USB ports. This USB switch allows mobile phones, tablets, and other battery operated electronics to be charged from different adapters with minimal system software. The device’s charger detection circuitry can support USB Battery Charging Specification version 1.2 (BCv1.2) compliant, Apple™, TomTom™, and other non-standard chargers.

The BQ24392 device is powered through VBUS when a charger is attached to the micro or mini-USB port and has a 28-V tolerance to avoid the need for external protection.

The BQ24392 is a dual single-pole single-throw (SPST) USB 2.0 high-speed isolation switch with charger detection capabilities for use with micro and mini-USB ports. This USB switch allows mobile phones, tablets, and other battery operated electronics to be charged from different adapters with minimal system software. The device’s charger detection circuitry can support USB Battery Charging Specification version 1.2 (BCv1.2) compliant, Apple™, TomTom™, and other non-standard chargers.

The BQ24392 device is powered through VBUS when a charger is attached to the micro or mini-USB port and has a 28-V tolerance to avoid the need for external protection.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet BQ24392 Dual SPST USB 2.0 High Speed Switch with USB Battery Charging Specification Revision 1.2 Detection datasheet (Rev. G) PDF | HTML 14 Sep 2017
Application note Passive Mux Selection Based On Bandwidth > Ron 11 Sep 2019
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
EVM User's guide BQ24392EVM User's Guide 24 Apr 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ24392EVM — BQ24392EVM evaluation module for BC1.2 charger detection with integrated USB 2.0 isolation switch

The BQ24392EVM is an evaluation module (EVM) for our BC 1.2 charger detection IC with integrated isolation switch. The EVM fully supports USB 2.0 communication for easy evaluation of device performance. In addition, the EVM is designed to be fully operational with no external lab (...)

User guide: PDF
Not available on TI.com
Simulation model

BQ24392 IBIS Model

SLIM306.ZIP (35 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
UQFN (RSE) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos