Product details

Number of series cells 1, 2, 3, 4 Charge current (max) (A) 8 Vin (max) (V) 24 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 1.024 Battery charge voltage (max) (V) 19.2 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck Control interface SMBus Features Input OVP, Power Path Vin (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1, 2, 3, 4 Charge current (max) (A) 8 Vin (max) (V) 24 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 1.024 Battery charge voltage (max) (V) 19.2 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck Control interface SMBus Features Input OVP, Power Path Vin (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGR) 20 12.25 mm² 3.5 x 3.5
  • SMBus Host-Controlled NMOS-NMOS
    Synchronous Buck Converter With Programmable
    615 kHz, 750 kHz, and 885 kHz Switching
    Frequency
  • Real-Time System Control on ILIM Pin to Limit
    Charge Current
  • Enhanced Safety Features for Overvoltage
    Protection, Overcurrent Protection, Battery,
    Inductor, and MOSFET Short-Circuit Protection
  • Programmable Input Current, Charge Voltage,
    Charge Current Limits
    • ±0.5% Charge Voltage Accuracy up to 19.2 V
    • ±3% Charge Current Accuracy up to 8.128 A
    • ±3% Input Current Accuracy up to 8.064 A
    • ±2% 20× Adapter Current or Charge Current
      Output Accuracy
  • Programmable Adapter Detection and Indicator
  • Independent Comparator With Internal Reference
  • Integrated Soft-Start
  • Integrated Loop Compensation
  • AC Adapter Operating Range 5 V to 24 V
  • 15-µA Off-State Battery Discharge Current
  • 20-pin 3.5 mm × 3.5 mm QFN Package
  • bq24707: ACOK Delay Default 1.3 s
  • bq24707A: ACOK Delay Default 1.2 ms
  • APPLICATIONS
    • Portable Notebook Computers, UMPCs, Ultra-Thin
      Notebooks, and Netbooks
    • Personal Digital Assistants
    • Handheld Terminals
    • Industrial and Medical Equipment
    • Portable Equipment

All other trademarks are the property of their respective owners

  • SMBus Host-Controlled NMOS-NMOS
    Synchronous Buck Converter With Programmable
    615 kHz, 750 kHz, and 885 kHz Switching
    Frequency
  • Real-Time System Control on ILIM Pin to Limit
    Charge Current
  • Enhanced Safety Features for Overvoltage
    Protection, Overcurrent Protection, Battery,
    Inductor, and MOSFET Short-Circuit Protection
  • Programmable Input Current, Charge Voltage,
    Charge Current Limits
    • ±0.5% Charge Voltage Accuracy up to 19.2 V
    • ±3% Charge Current Accuracy up to 8.128 A
    • ±3% Input Current Accuracy up to 8.064 A
    • ±2% 20× Adapter Current or Charge Current
      Output Accuracy
  • Programmable Adapter Detection and Indicator
  • Independent Comparator With Internal Reference
  • Integrated Soft-Start
  • Integrated Loop Compensation
  • AC Adapter Operating Range 5 V to 24 V
  • 15-µA Off-State Battery Discharge Current
  • 20-pin 3.5 mm × 3.5 mm QFN Package
  • bq24707: ACOK Delay Default 1.3 s
  • bq24707A: ACOK Delay Default 1.2 ms
  • APPLICATIONS
    • Portable Notebook Computers, UMPCs, Ultra-Thin
      Notebooks, and Netbooks
    • Personal Digital Assistants
    • Handheld Terminals
    • Industrial and Medical Equipment
    • Portable Equipment

All other trademarks are the property of their respective owners

The bq24707 and bq24707A devices are high-efficiency, synchronous battery chargers, offering low component count for space-constrained, multi-chemistry battery charging applications.

SMBus controlled input current, charge current, and charge voltage DACs allow for very high regulation accuracies that can be easily programmed by the system power management micro-controller.

The IC uses the internal input current register or external ILIM pin to throttle down PWM modulation to reduce the charge current.

The IC provides an IFAULT output to alarm if any MOSFET fault or input over current occurs. This alarm output allows users to turn off input power selectors when the fault occurs. Meanwhile, an independent comparator with internal reference is available to monitor input current, output current, or output voltage.

The IC charges one-, two-, three-, or four-series Li+ cells, and is available in a 20-pin, 3.5 × 3.5 mm QFN package.

The bq24707 and bq24707A devices are high-efficiency, synchronous battery chargers, offering low component count for space-constrained, multi-chemistry battery charging applications.

SMBus controlled input current, charge current, and charge voltage DACs allow for very high regulation accuracies that can be easily programmed by the system power management micro-controller.

The IC uses the internal input current register or external ILIM pin to throttle down PWM modulation to reduce the charge current.

The IC provides an IFAULT output to alarm if any MOSFET fault or input over current occurs. This alarm output allows users to turn off input power selectors when the fault occurs. Meanwhile, an independent comparator with internal reference is available to monitor input current, output current, or output voltage.

The IC charges one-, two-, three-, or four-series Li+ cells, and is available in a 20-pin, 3.5 × 3.5 mm QFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet bq24707x 1-4 Cell Li+ Battery SMBus Charge Controller With Independent Comparator and Advanced Circuit Protection datasheet (Rev. C) PDF | HTML 31 Jul 2015
Application note Autonomous Smart Battery Guide PDF | HTML 15 Oct 2021
Application note How to Review a Multicell Switching Charger Schematic 21 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SLUC203 bq24725_725A_726_707_73x Calculation Tool

Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ24707 SMBus 1-4 cell Buck battery charge controller with independent comparator and circuit protection BQ24707A 1-4 cell Li-ion battery charge controller with independent comparator and advanced circuit prot. BQ24725 SMBus 2-4 cell Buck battery charge controller with N-Channel power MOSFET selector BQ24725A SMBus 1-4 cell Buck battery charge controller with N-Channel power MOSFET selector BQ24735 SMBus 1-4 cell Buck battery charge controller to support turbo boost mode
Reference designs

TIDA-00038 — Multicell Synchronous Switchmode Reference Design

This reference design is a complete charger module for evaluating a multicell (1 to 4 cells) synchronous notebook charger using the bq24707 device. It is designed to deliver up to 4 A of charge current to Li-ion or Li-polymer applications. The charge current is programmable by an SMBus interface (...)
Test report: PDF
Schematic: PDF
Package Pins Download
VQFN (RGR) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos