Datasheet
- SMBus-Controlled Multi-chemistry Battery Charger With Input Current (Rev. D)
(PDF , 1884 KB) 05 Oct 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | BQ24745RHDR | ACTIVE | 0 to 125 | 2.90 | 1ku | VQFN (RHD) | 28 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | BQ24745RHDRG4 | ACTIVE | 0 to 125 | 2.90 | 1ku | VQFN (RHD) | 28 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | BQ24745RHDT | ACTIVE | 0 to 125 | 3.35 | 1ku | VQFN (RHD) | 28 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | BQ24745RHDTG4 | ACTIVE | 0 to 125 | 3.35 | 1ku | VQFN (RHD) | 28 | View | 250 | SMALL T&R | 39 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1884 | 05 Oct 2011 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 196 | 21 Sep 2011 | 1,000 | |||
| 506 | 29 Jan 2010 | 1,016 | |||
| 2618 | 29 Jan 2010 | 810 | |||
| 132 | 06 Oct 2009 | 588 | |||
| 195 | 25 Nov 2008 | 253 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| BQ24745 IBIS Model | IBIS Model | ZIP | 72 KB | 27 Oct 2010 | 67 views |
Software (3)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Battery Chargers | BATTERY_CHARGERS_SELECTION_TOOL | Application Software & Frameworks |
|
bq24745 Driver (USB EV2300) Installer (ZIP 1054 KB ) 59 views, 25 Jun 2008 |
||
|
bq24745EVSWv101 (ZIP 2287 KB ) 66 views, 25 Jun 2008 |
||
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| Sync Buck, monitor for Battery charging & monitoring for PCs (12.6V @ 8A) | PMP5214 | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 