Home Power management Battery management ICs Battery charger ICs

BQ24750

ACTIVE

Host controlled 2-4 cell Buck battery charge controller with system power selector

Product details

Number of series cells 2, 3, 4 Charge current (max) (A) 10 Vin (max) (V) 24 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 8 Battery charge voltage (max) (V) 18.048 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck Control interface SMBus Features BAT temp thermistor monitoring (hot/cold profile) Vin (min) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 125
Number of series cells 2, 3, 4 Charge current (max) (A) 10 Vin (max) (V) 24 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 8 Battery charge voltage (max) (V) 18.048 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck Control interface SMBus Features BAT temp thermistor monitoring (hot/cold profile) Vin (min) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RHD) 28 25 mm² 5 x 5
  • NMOS-NMOS Synchronous Buck Converter with 300 kHz Frequency and >95% Efficiency
  • 30-ns Minimum Driver Dead-time and 99.5% Maximum Effective Duty Cycle
  • High-Accuracy Voltage and Current Regulation
    • ±0.5% Charge Voltage Accuracy
    • ±3% Charge Current Accuracy
    • ±3% Adapter Current Accuracy
    • ±2% Input Current Sense Amp Accuracy
  • Integration
    • Automatic System Power Selection From AC/DC Adapter or Battery
    • Internal Loop Compensation
    • Internal Soft Start
  • Safety
    • Input Overvoltage Protection (OVP)
    • Dynamic Power Management (DPM) with Status Indicator
    • Programmable Inrush Adapter Power (ACOP) and Overcurrent (ACOC) Limits
    • Reverse-Conduction Protection Input FET
    • Battery Thermistor Sense Input (TS) for Charge Qualification
  • Supports Two, Three, or Four Li+ Cells
  • 5 - 24 V AC/DC-Adapter Operating Range
  • Analog Inputs with Ratiometric Programming via Resistors or DAC/GPIO Host Control
    • Charge Voltage (4-4.512 V/cell)
    • Charge Current (up to 10 A, with 10-m Sense Resistor)
    • Adapter Current Limit (DPM)
  • Status and Monitoring Outputs
    • AC/DC Adapter Present with Programmable Voltage Threshold
    • DPM Loop Active
    • Current Drawn from Input Source
  • Supports Any Battery Chemistry: Li+, NiCd, NiMH, Lead Acid, etc.
  • Charge Enable
  • 10-µA Off-State Current
  • 28-pin, 5x5-mm QFN package
  • APPLICATIONS
    • Notebook and Ultra-Mobile Computers
    • Portable Data-Capture Terminals
    • Portable Printers
    • Medical Diagnostics Equipment
    • Battery Bay Chargers
    • Battery Back-up Systems

  • NMOS-NMOS Synchronous Buck Converter with 300 kHz Frequency and >95% Efficiency
  • 30-ns Minimum Driver Dead-time and 99.5% Maximum Effective Duty Cycle
  • High-Accuracy Voltage and Current Regulation
    • ±0.5% Charge Voltage Accuracy
    • ±3% Charge Current Accuracy
    • ±3% Adapter Current Accuracy
    • ±2% Input Current Sense Amp Accuracy
  • Integration
    • Automatic System Power Selection From AC/DC Adapter or Battery
    • Internal Loop Compensation
    • Internal Soft Start
  • Safety
    • Input Overvoltage Protection (OVP)
    • Dynamic Power Management (DPM) with Status Indicator
    • Programmable Inrush Adapter Power (ACOP) and Overcurrent (ACOC) Limits
    • Reverse-Conduction Protection Input FET
    • Battery Thermistor Sense Input (TS) for Charge Qualification
  • Supports Two, Three, or Four Li+ Cells
  • 5 - 24 V AC/DC-Adapter Operating Range
  • Analog Inputs with Ratiometric Programming via Resistors or DAC/GPIO Host Control
    • Charge Voltage (4-4.512 V/cell)
    • Charge Current (up to 10 A, with 10-m Sense Resistor)
    • Adapter Current Limit (DPM)
  • Status and Monitoring Outputs
    • AC/DC Adapter Present with Programmable Voltage Threshold
    • DPM Loop Active
    • Current Drawn from Input Source
  • Supports Any Battery Chemistry: Li+, NiCd, NiMH, Lead Acid, etc.
  • Charge Enable
  • 10-µA Off-State Current
  • 28-pin, 5x5-mm QFN package
  • APPLICATIONS
    • Notebook and Ultra-Mobile Computers
    • Portable Data-Capture Terminals
    • Portable Printers
    • Medical Diagnostics Equipment
    • Battery Bay Chargers
    • Battery Back-up Systems

The bq24750 is a high-efficiency, synchronous battery charger with integrated compensation and system power selector logic, offering low component count for space-constrained multi-chemistry battery charging applications. Ratiometric charge current and voltage programming allows high regulation accuracies, and can be either hardwired with resistors or programmed by the system power-management microcontroller using a DAC or GPIOs.

The bq24750 charges two, three, or four series Li+ cells, supporting up to 10 A of charge current, and is available in a 28-pin, 5x5-mm QFN package.

The bq24750 controls external switches to prevent battery discharge back to the input, connect the adapter to the system, and to connect the battery to the system using 6-V gate drives for better system efficiency. For maximum system safety, inrush-power limiting provides instantaneous response to high input voltage multiplied by current. This AC Over-Power protection (ACOP) feature limits the input-switch power to the programmed level on the ACOP pin, and latches off if the high-power condition persists to prevent overheating.

The bq24750 features Dynamic Power Management (DPM) and input power limiting. These features reduce battery charge current when the input power limit is reached to avoid overloading the AC adapter when supplying the load and the battery charger simultaneously. A highly-accurate current-sense amplifier enables precise measurement of input current from the AC adapter to monitor the overall system power.

The bq24750 is a high-efficiency, synchronous battery charger with integrated compensation and system power selector logic, offering low component count for space-constrained multi-chemistry battery charging applications. Ratiometric charge current and voltage programming allows high regulation accuracies, and can be either hardwired with resistors or programmed by the system power-management microcontroller using a DAC or GPIOs.

The bq24750 charges two, three, or four series Li+ cells, supporting up to 10 A of charge current, and is available in a 28-pin, 5x5-mm QFN package.

The bq24750 controls external switches to prevent battery discharge back to the input, connect the adapter to the system, and to connect the battery to the system using 6-V gate drives for better system efficiency. For maximum system safety, inrush-power limiting provides instantaneous response to high input voltage multiplied by current. This AC Over-Power protection (ACOP) feature limits the input-switch power to the programmed level on the ACOP pin, and latches off if the high-power condition persists to prevent overheating.

The bq24750 features Dynamic Power Management (DPM) and input power limiting. These features reduce battery charge current when the input power limit is reached to avoid overloading the AC adapter when supplying the load and the battery charger simultaneously. A highly-accurate current-sense amplifier enables precise measurement of input current from the AC adapter to monitor the overall system power.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Host-controlled Multi-chemistry Battery Charger w/Integrated Sys Power Selector datasheet (Rev. D) 26 Mar 2009
EVM User's guide bq24750/50A/51/51A/51B/52/53 EVM (HPA207) For Multi Cell Synchronous (Rev. D) 05 Mar 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VQFN (RHD) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos