BQ24765
- Integrated Power MOSFETs, NMOS-NMOS,
Synchronous Buck Converter - >95% Efficiency
- Frequency 700kHz Allows Smaller Inductor (5 mm
× 5 mm) - Thermal Regulation Loop for Safety, Limit TJ =
120°C - Adaptive Driver Dead-time and 99.5% Maximum
Effective Duty Cycle - High-Accuracy Voltage and Current Regulation
- ±0.5% Charge Voltage Accuracy
- ±3% Charge Current Accuracy
- ±3% Adapter Current Accuracy
- ±2% Input Current Sense Amp Accuracy
- Integration
- Integrated Power MOSFETs
- Input Current Comparator
- Internal Soft-Start
- Safety
- Thermal Regulation Loop and Thermal
Shutdown - Dynamic Power Management (DPM)
- Power FETs Over Current Protection
- Thermal Regulation Loop and Thermal
- 7 V–24 V AC/DC-Adapter Operating Range
- Simplified SMBus Control
- Charge Voltage DAC (1.024 V–19.2 V)
- Charge Current DAC (128 mA–8.064 A)
- Adapter Current Limit DPM DAC (256
mA–11.008 A)
- Status and Monitoring Outputs
- AC/DC Adapter Present With Adjustable
Voltage Threshold - Input Current Comparator, With Adjustable
Threshold and Hysteresis - Current Sense Amplifier for Current Drawn
From Input Source
- AC/DC Adapter Present With Adjustable
- Charge Any Battery Chemistry: Li+, LiFePO4,
NiCd, NiMH, Lead Acid (2, 3, and 4 Li-Ion Cells) - Charge Enable Pin (CE)
- Energy Star Low Iq
- < 10-µA Battery Current with Adapter
Removed - < 1 mA Input DCINA Current When Adapter
Present and Charge Disabled
- < 10-µA Battery Current with Adapter
- 34-pin, 3.50 mm × 7.00 mm QFN Package
- APPLICATIONS
- Notebook and Ultra-Mobile Computers
- Portable Data-Capture Terminals
- Portable Printers
- Medical Diagnostics Equipment
- Battery Bay Chargers
- Battery Back-up Systems
All other trademarks are the property of their respective owners
The bq24765 is a high-efficiency, synchronous battery charger with two integrated 30-mΩ NMOS power MOSFETs, and an integrated input current comparator, offering low component count for space-constraint, multi-chemistry battery charging applications. Input current, charge current, and charge voltage DACs allow for very high regulation accuracies that can be easily programmed by the system power management micro-controller using SMBus. The bq24765 has switching frequency of 700 kHz. The bq24765 charges 2, 3, or 4 series Li+ cells, and is available in a 34-pin, 3.50 mm × 7.00 mm VQFN package.
The bq24765 features Dynamic Power Management (DPM) and input power limiting. These features reduce battery charge current when the input power limit is reached to avoid overloading the AC adaptor when supplying the load and the battery charger simultaneously. A high-accuracy current sense amplifier enables accurate measurement of input current from the AC adapter, allowing monitoring the overall system power. If the adapter current is above the programmed low-power threshold, a signal is sent to host so that the system optimizes its power performance according to what is available from the adapter. An integrated comparator allows monitoring the input current through the current sense amplifier, and indicating when the input current exceeds a programmable threshold limit. The bq24765 features a thermal regulation loop to reduce battery charge current when the Tj limit is reached. This feature protects internal power FETs from overheating when charging with high current.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | bq24765 SMBus-Controlled Multi-Chemistry Battery Charger With Integrated Power MOSFETs datasheet (Rev. A) | PDF | HTML | 25 Nov 2015 |
User guide | bq24765 (HPA349) user's guide (Rev. A) | 04 Oct 2013 | ||
Application note | How to Review a Multicell Switching Charger Schematic | 21 Sep 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ24765EVM — BQ24765 Evaluation Module for SMBus Controlled Battery Charger with Integrated FETs
The bq24765 evaluation module is a complete charger module for evaluating a multi cell integrated power MOSFETs synchronous notebook charge using the bq24765 devices. It is designed to deliver up to 8A of charge current to Li-Ion or Li-Pol applications. The charge current is programmable by (...)
Package | Pins | Download |
---|---|---|
VQFN (RUV) | 34 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.