Product details

Number of series cells 1 Charge current (max) (A) 1.1 Vin (max) (V) 6.7 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Absolute max Vin (max) (V) 30 Control topology Linear Control interface Standalone (RC-Settable) Features IC thermal regulation, Input OVP, Integrated LDO, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4.35 Rating Catalog Operating temperature range (°C) -40 to 125
Number of series cells 1 Charge current (max) (A) 1.1 Vin (max) (V) 6.7 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Absolute max Vin (max) (V) 30 Control topology Linear Control interface Standalone (RC-Settable) Features IC thermal regulation, Input OVP, Integrated LDO, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4.35 Rating Catalog Operating temperature range (°C) -40 to 125
WSON (DQC) 10 6 mm² 3 x 2
  • 30V Input Rating, with Overvoltage Protection (OVP)
  • Input Voltage Dynamic Power Management Feature
  • 50mA Integrated Low Dropout Linear Regulator (LDO)
  • 1% Charge Voltage Regulation Accuracy
  • 10% Charge Current Accuracy
  • Single-Input Interface Selects USB 100mA, 500mA or User-Programmable Maximum Input Current Limit
  • 4.2V at 2.3A Production Test Mode
  • Thermal Regulation and Thermal Shutdown Protection for Output Current Control
  • Soft-Start Feature to Reduce Inrush Current
  • Status Indication - Power Good and Charging/Done
  • Available in Small 2mm × 3mm DFN-10 Package
  • APPLICATIONS
    • Mobile Phones
    • Smart Phones
    • Portable Media Players
    • Portable Navigation Devices
    • Low-Power Handheld Devices

  • 30V Input Rating, with Overvoltage Protection (OVP)
  • Input Voltage Dynamic Power Management Feature
  • 50mA Integrated Low Dropout Linear Regulator (LDO)
  • 1% Charge Voltage Regulation Accuracy
  • 10% Charge Current Accuracy
  • Single-Input Interface Selects USB 100mA, 500mA or User-Programmable Maximum Input Current Limit
  • 4.2V at 2.3A Production Test Mode
  • Thermal Regulation and Thermal Shutdown Protection for Output Current Control
  • Soft-Start Feature to Reduce Inrush Current
  • Status Indication - Power Good and Charging/Done
  • Available in Small 2mm × 3mm DFN-10 Package
  • APPLICATIONS
    • Mobile Phones
    • Smart Phones
    • Portable Media Players
    • Portable Navigation Devices
    • Low-Power Handheld Devices

The bq25040 is an integrated Li-ion linear battery charger targeted at space-limited portable applications. It operates from either a USB port or AC adapter and charges a single cell Li-Ion battery with up to 1.1A of charge current.

The bq25040 has a single power output that charges the battery. A system load can be placed in parallel with the battery. The charge current is programmed using the ISET and EN/SET inputs. The input current limit is programmable to USB100, USB500 or a user programmed current limit up to 1.1A. Additionally, a 4.9V ±3% 50mA LDO is integrated into the IC for supplying low power external circuitry. The single-input interface (EN/SET) is used to select the charge current and to place the bq25040 into Production Test Mode. In Production Test Mode, the bq25040 operates as a linear regulator without a battery connected, where the output is regulated at 4.2V and supplies up to 2.3A to calibrate GSM transceivers.

The battery is charged in three phases: conditioning, constant current and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has accuracy current and voltage regulation loops, charge status display, and charge termination.

The bq25040 is an integrated Li-ion linear battery charger targeted at space-limited portable applications. It operates from either a USB port or AC adapter and charges a single cell Li-Ion battery with up to 1.1A of charge current.

The bq25040 has a single power output that charges the battery. A system load can be placed in parallel with the battery. The charge current is programmed using the ISET and EN/SET inputs. The input current limit is programmable to USB100, USB500 or a user programmed current limit up to 1.1A. Additionally, a 4.9V ±3% 50mA LDO is integrated into the IC for supplying low power external circuitry. The single-input interface (EN/SET) is used to select the charge current and to place the bq25040 into Production Test Mode. In Production Test Mode, the bq25040 operates as a linear regulator without a battery connected, where the output is regulated at 4.2V and supplies up to 2.3A to calibrate GSM transceivers.

The battery is charged in three phases: conditioning, constant current and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has accuracy current and voltage regulation loops, charge status display, and charge termination.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
BQ24040 ACTIVE Standalone 1-cell 1-A linear battery charger with 4.2-V VBAT and Temperature Sensing This product is a 1-A, standalone, single-cell Li-Ion battery charger in a 2x2mm package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 1.1A, Single-Input, Single Cell Li-Ion Battery Charger With 50mA LDO datasheet (Rev. B) 24 Mar 2009
User guide BQ25040EVM User's Guide. 27 Apr 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25040EVM — BQ25040 Evaluation Module: 1.1-A, Single-Input, Single-Cell, Li-Ion Battery Charger

The BQ25040EVM is an evaluation module (EVM) for BQ25040. The bq25040 is an integrated Li-ion linear battery charger targeted at space-limited portable applications. It operates from either a USB port or ac adapter and charges a single-cell, Li-Ion battery with up to 1.1 A of charge current. (...)

User guide: PDF
Not available on TI.com
Package Pins Download
WSON (DQC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos