A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ24040 ACTIVE Standalone 1-cell 1-A linear battery charger with 4.2-V VBAT and Temperature Sensing 1A alternative with no LDO
BQ25170 ACTIVE 800-mA linear battery charger for 1-cell Li-ion and LiFePO4 800mA, lower quiescent current alternative with no LDO

Product details

Number of series cells 1 Charge current (max) (A) 1 Vin (max) (V) 10.2 Cell chemistry Lithium Phosphate/LiFePO4 Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 3.5 Absolute max Vin (max) (V) 30 Control topology Linear Control interface Standalone (RC-Settable) Features IC thermal regulation, Input OVP, Integrated LDO, Power Path Vin (min) (V) 3.75 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 1 Vin (max) (V) 10.2 Cell chemistry Lithium Phosphate/LiFePO4 Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 3.5 Absolute max Vin (max) (V) 30 Control topology Linear Control interface Standalone (RC-Settable) Features IC thermal regulation, Input OVP, Integrated LDO, Power Path Vin (min) (V) 3.75 Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DQC) 10 6 mm² 3 x 2
  • Single Cell LiFePO4 Charging Algorithm
  • 30V Input Rating, With 10.5V Over-Voltage Protection (OVP)
  • 50mA Integrated Low Dropout Linear Regulator (LDO)
  • Programmable Charge Current Through Single Input Interface (CTRL)
  • 7% Charge Current Regulation Accuracy
  • Thermal Regulation and Protection
  • Soft-Start Feature to Reduce Inrush Current
  • Battery NTC Monitoring
  • Charging Status Indication
  • Available in Small 2mm × 3mm 10 Pin SON Package
  • APPLICATIONS
    • Smart Phones
    • Mobile Phones
    • Portable Media Players
    • Low Power Handheld Devices

  • Single Cell LiFePO4 Charging Algorithm
  • 30V Input Rating, With 10.5V Over-Voltage Protection (OVP)
  • 50mA Integrated Low Dropout Linear Regulator (LDO)
  • Programmable Charge Current Through Single Input Interface (CTRL)
  • 7% Charge Current Regulation Accuracy
  • Thermal Regulation and Protection
  • Soft-Start Feature to Reduce Inrush Current
  • Battery NTC Monitoring
  • Charging Status Indication
  • Available in Small 2mm × 3mm 10 Pin SON Package
  • APPLICATIONS
    • Smart Phones
    • Mobile Phones
    • Portable Media Players
    • Low Power Handheld Devices

The bq25070 is a highly integrated LiFePO4 linear battery charger targeted at space-limited portable applications. It operates from either a USB port or AC Adapter and charges a single-cell LiFePO4 battery with up to 1A of charge current. The 30V input voltage range with input over-voltage protections supports low-cost unregulated adapters.

The bq25070 has a single power output that charges the battery and powers the system. The charge current is programmable up to 1A using the CTRL input. Additionally, a 4.9V ±10% 50mA LDO is integrated into the IC for supplying low power external circuitry.

The LiFePO4 charging algorithm removes the constant voltage mode control usually present in Li-Ion battery charge cycles. Instead, the battery is fastcharged to the overcharge voltage and then allowed to relax to a lower float charge voltage threshold. The removal of the constant voltage control reduces charge time significantly. During the charge cycle, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded. The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, and charge status display.

The bq25070 is a highly integrated LiFePO4 linear battery charger targeted at space-limited portable applications. It operates from either a USB port or AC Adapter and charges a single-cell LiFePO4 battery with up to 1A of charge current. The 30V input voltage range with input over-voltage protections supports low-cost unregulated adapters.

The bq25070 has a single power output that charges the battery and powers the system. The charge current is programmable up to 1A using the CTRL input. Additionally, a 4.9V ±10% 50mA LDO is integrated into the IC for supplying low power external circuitry.

The LiFePO4 charging algorithm removes the constant voltage mode control usually present in Li-Ion battery charge cycles. Instead, the battery is fastcharged to the overcharge voltage and then allowed to relax to a lower float charge voltage threshold. The removal of the constant voltage control reduces charge time significantly. During the charge cycle, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded. The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, and charge status display.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 1A, Single-Input, Single-Cell LiFePO4, Linear Battery Charger w/ 50mA LDO datasheet 05 Jul 2011
User guide 1A, Single Cell LiFePO4 Linear Battery Charger with 4.9V, 50mA LDO 29 May 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25070EVM-740 — Evaluation Module for BQ25070 1A, Single cell, Linear Charger for LiFePO4 Applications

This user’s guide describes the bq25070EVM-740 evaluation module (EVM), how to perform a stand-alone evaluation or interface with a host or system. The converter is designed to deliver up to 1 A of continuous current to the battery and/or system. The device has a 4.9 VDC, 50 mA max internal (...)

User guide: PDF
Not available on TI.com
Reference designs

TIDA-00053 — 1A Single Cell Linear Charger for LiFePO4 Applications Reference Design

This reference design is designed to deliver up to 1 A of continuous current to the battery and/or system. It has a 4.9 VDC, 50 mA max internal LDO that can be used for USB applications or any other need. It uses the bq25070, a highly integrated LiFePO4 linear battery charger, in order to target (...)
Test report: PDF
Schematic: PDF
Package Pins Download
WSON (DQC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos