Home Power management Battery management ICs Battery charger ICs

BQ25071-Q1

ACTIVE

Automotive 1-cell, 1-A, LiFePO4 linear battery charger

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ25171-Q1 ACTIVE Automotive, 800-mA linear battery charger for 1- to 2-cell Li-ion, LiFePO4, and 1- to 6-cell NiMH This product is an automotive 800-mA Linear Battery Charger for single and multicell Li-ion, LiFePO4 and NiMH

Product details

Number of series cells 1 Charge current (max) (A) 1 Vin (max) (V) 8 Cell chemistry Lithium Phosphate/LiFePO4 Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 3.5 Absolute max Vin (max) (V) 30 Control topology Linear Control interface Standalone (RC-Settable) Features IC thermal regulation, Input OVP Vin (min) (V) 3.75 Rating Automotive Operating temperature range (°C) -40 to 125
Number of series cells 1 Charge current (max) (A) 1 Vin (max) (V) 8 Cell chemistry Lithium Phosphate/LiFePO4 Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 3.5 Absolute max Vin (max) (V) 30 Control topology Linear Control interface Standalone (RC-Settable) Features IC thermal regulation, Input OVP Vin (min) (V) 3.75 Rating Automotive Operating temperature range (°C) -40 to 125
WSON (DQC) 10 6 mm² 3 x 2
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C5
  • Single Cell LiFePO4 Charging Algorithm
  • 30-V Input Rating, With 10.5-V Overvoltage
    Protection (OVP)
  • 50-mA Integrated Low Dropout Linear Regulator
    (LDO)
  • Programmable Charge Current Through ISET and
    EN Terminals
  • Thermal Regulation and Protection
  • Soft-Start Feature to Reduce Inrush Current
  • Battery NTC Monitoring
  • Charging Status Indication
  • 10-Pin SON (2mm x 3mm) Package with Wettable
    Flanks
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C5
  • Single Cell LiFePO4 Charging Algorithm
  • 30-V Input Rating, With 10.5-V Overvoltage
    Protection (OVP)
  • 50-mA Integrated Low Dropout Linear Regulator
    (LDO)
  • Programmable Charge Current Through ISET and
    EN Terminals
  • Thermal Regulation and Protection
  • Soft-Start Feature to Reduce Inrush Current
  • Battery NTC Monitoring
  • Charging Status Indication
  • 10-Pin SON (2mm x 3mm) Package with Wettable
    Flanks

The bq25071-Q1 is a highly integrated, linear, LiFePO4 battery charger targeted at space-limited automotive applications. It accepts power from either a USB port or AC adapter and charges a single-cell LiFePO4 battery with up to 1 A of charge current. The 30-V input rating supports low-cost unregulated adapters.

The bq25071-Q1 has a single power output that simultaneously charges the battery and powers the system. The input current is programmable from 100 mA up to 1 A using the ISET input or configurable for USB500. There is also a 4.9 V ±10% 50 mA LDO integrated into the IC for supplying low power external circuitry.

The LiFePO4 charging algorithm removes the current taper typically seen as part of the constant voltage mode control used in Li-Ion battery charge cycles which reduces charge time significantly. Instead, the battery is fast charged to the overcharge voltage and then allowed to relax to a lower float charge voltage threshold. The charger integrates the power stage with the charge current and voltage sense to achieve a high level of accuracy in the current and voltage regulation loops. An internal control loop monitors the IC junction temperature through the charge cycle and reduces the charge current if an internal temperature threshold is exceeded.

The bq25071-Q1 is a highly integrated, linear, LiFePO4 battery charger targeted at space-limited automotive applications. It accepts power from either a USB port or AC adapter and charges a single-cell LiFePO4 battery with up to 1 A of charge current. The 30-V input rating supports low-cost unregulated adapters.

The bq25071-Q1 has a single power output that simultaneously charges the battery and powers the system. The input current is programmable from 100 mA up to 1 A using the ISET input or configurable for USB500. There is also a 4.9 V ±10% 50 mA LDO integrated into the IC for supplying low power external circuitry.

The LiFePO4 charging algorithm removes the current taper typically seen as part of the constant voltage mode control used in Li-Ion battery charge cycles which reduces charge time significantly. Instead, the battery is fast charged to the overcharge voltage and then allowed to relax to a lower float charge voltage threshold. The charger integrates the power stage with the charge current and voltage sense to achieve a high level of accuracy in the current and voltage regulation loops. An internal control loop monitors the IC junction temperature through the charge cycle and reduces the charge current if an internal temperature threshold is exceeded.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet bq25071-Q1 1-A, Automotive Qualified, Single-Cell LiFePO4 Linear Battery Charger with 50-mA LDO datasheet PDF | HTML 21 Apr 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25071EVM-658 — Battery Charge Solution for Single-Cell Evaluation Module

The bq25071 evaluation module (EVM) is a complete charger module for evaluating the QFN packaged 1-A battery charge solution for single-cell, LiFePO4 battery-powered systems used in a wide range of portable applications

User guide: PDF
Not available on TI.com
Package Pins Download
WSON (DQC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos