Home Power management Battery management ICs Battery charger ICs

700nA Low Iq Highly Integrated Battery Charge Management Solution for Wearables and IoT

BQ25120 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
BQ25120A ACTIVE 300-mA linear battery charger with Power Path, integrated LDO and buck converter 1.8V default output This product is 300mA, 1S I2C linear charger, with integrated LDO and a Buck Converter

Product details

Number of series cells 1 Charge current (max) (A) 0.3 Vin (max) (V) 5.5 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.6 Battery charge voltage (max) (V) 4.65 Absolute max Vin (max) (V) 20 Control topology Linear Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, Integrated LDO, Integrated buck converter, Power Path Vin (min) (V) 3.4 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 0.3 Vin (max) (V) 5.5 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.6 Battery charge voltage (max) (V) 4.65 Absolute max Vin (max) (V) 20 Control topology Linear Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, Integrated LDO, Integrated buck converter, Power Path Vin (min) (V) 3.4 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFP) 25 6.75999999999999792000000000000016 mm² 2.5999999999999996 x 2.5999999999999996
  • Increases System Operation Time Between Charges
    • Configurable 300-mA Buck Regulator
      (1.8-V Default)
    • 700 nA (typical) Iq with Buck Converter Enabled (No Load)
    • Configurable Load Switch or 100mA LDO Output (Load Switch by Default)
    • Up to 300-mA Charge Current for Fast Charging
    • 0.5% Accurate Battery Voltage Regulation (Configurable from 3.6 V to 4.65 V in 10-mV Steps)
    • Configurable Termination Current Down to
      500 µA
    • Simple Voltage Based Battery Monitor
  • Highly Integrated Solution with Small Footprint
    • 2.5 mm × 2.5 mm WCSP Package and 6 External Components for Minimal Solution
    • Push-Button Wake-Up and Reset with Adjustable Timers
    • Power Path Management for Powering the System and Charging the Battery
    • Power Path Management enables <50 nA Ship Mode Battery Quiescent Current for Longest Shelf Life
    • Battery Charger Operates from 3.4 V – 5.5 VIN (5.5-V OVP / 20-V Tolerant)
    • Dedicated Pins for Input Current Limit, Charge Current, Termination Current, and Status Output
  • I2C Communication Control
    • Charge Voltage and Current
    • Termination Threshold
    • Input Current Limit
    • VINDPM Threshold
    • Timer Options
    • Load Switch Control
    • Controls for Interrupts for Faults and Status
    • System Output Voltage Adjustment
    • LDO Output Voltage Adjustment
  • Increases System Operation Time Between Charges
    • Configurable 300-mA Buck Regulator
      (1.8-V Default)
    • 700 nA (typical) Iq with Buck Converter Enabled (No Load)
    • Configurable Load Switch or 100mA LDO Output (Load Switch by Default)
    • Up to 300-mA Charge Current for Fast Charging
    • 0.5% Accurate Battery Voltage Regulation (Configurable from 3.6 V to 4.65 V in 10-mV Steps)
    • Configurable Termination Current Down to
      500 µA
    • Simple Voltage Based Battery Monitor
  • Highly Integrated Solution with Small Footprint
    • 2.5 mm × 2.5 mm WCSP Package and 6 External Components for Minimal Solution
    • Push-Button Wake-Up and Reset with Adjustable Timers
    • Power Path Management for Powering the System and Charging the Battery
    • Power Path Management enables <50 nA Ship Mode Battery Quiescent Current for Longest Shelf Life
    • Battery Charger Operates from 3.4 V – 5.5 VIN (5.5-V OVP / 20-V Tolerant)
    • Dedicated Pins for Input Current Limit, Charge Current, Termination Current, and Status Output
  • I2C Communication Control
    • Charge Voltage and Current
    • Termination Threshold
    • Input Current Limit
    • VINDPM Threshold
    • Timer Options
    • Load Switch Control
    • Controls for Interrupts for Faults and Status
    • System Output Voltage Adjustment
    • LDO Output Voltage Adjustment

The bq2512x is a highly integrated battery charge management IC that integrates the most common functions for wearable devices: Linear charger, regulated output, load switch, manual reset with timer, and battery voltage monitor. The integrated buck converter is a high efficiency, low IQ switcher using DCS control that extends light load efficiency down to 10-µA load currents. The low quiescent current during operation and shutdown enables maximum battery life. The device supports charge currents from 5 mA to 300 mA. The input current limit, charge current, buck converter output voltage, LDO output voltage, and other parameters are programmable through the I2C interface.

The battery is charged using a standard Li-Ion charge profile with three phases: precharge, constant current and constant voltage. A voltage-based JEITA compatible battery pack thermistor monitoring input (TS) is included that monitors battery temperature and automatically changes charge parameters to prevent the battery from charging outside of its safe temperature range. The charger is optimized for 5-V USB input, with 20-V tolerance to withstand line transients. The buck converter is run from the input or battery. When in battery only mode, the device can run from a battery up to 4.65 V.

A configurable load switch allows system optimization by disconnecting infrequently used devices. The manual reset with timer allows mutliple different configuration options for wake are reset optimization. A simple voltage based monitor provides battery level information to the host in 2% increments from 60% to 100% of the programmed V(BATREG).

The bq2512x is a highly integrated battery charge management IC that integrates the most common functions for wearable devices: Linear charger, regulated output, load switch, manual reset with timer, and battery voltage monitor. The integrated buck converter is a high efficiency, low IQ switcher using DCS control that extends light load efficiency down to 10-µA load currents. The low quiescent current during operation and shutdown enables maximum battery life. The device supports charge currents from 5 mA to 300 mA. The input current limit, charge current, buck converter output voltage, LDO output voltage, and other parameters are programmable through the I2C interface.

The battery is charged using a standard Li-Ion charge profile with three phases: precharge, constant current and constant voltage. A voltage-based JEITA compatible battery pack thermistor monitoring input (TS) is included that monitors battery temperature and automatically changes charge parameters to prevent the battery from charging outside of its safe temperature range. The charger is optimized for 5-V USB input, with 20-V tolerance to withstand line transients. The buck converter is run from the input or battery. When in battery only mode, the device can run from a battery up to 4.65 V.

A configurable load switch allows system optimization by disconnecting infrequently used devices. The manual reset with timer allows mutliple different configuration options for wake are reset optimization. A simple voltage based monitor provides battery level information to the host in 2% increments from 60% to 100% of the programmed V(BATREG).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet bq2512x 700-nA Low IQ Highly Integrated Battery Charge Management Solution for Wearables and IoT datasheet (Rev. C) PDF | HTML 03 Jun 2016
Technical article How to design wearables that are smaller and go longer between charges PDF | HTML 05 Jan 2024
Application note BQ2512x Frequently Asked Questions 22 Nov 2021
Application note Improved Fast Charge Using the bq25120 Adjustible VBATREG, Charge Current, TS, 08 Aug 2016
EVM User's guide bq2512x Evaluation Module User's Guide (Rev. A) 02 May 2016
Test report Power Management Reference Design for a Wearable Device with Wireless Charging (Rev. A) PDF | HTML 14 Apr 2016
Design guide BQ25120 Low Iq Impact Calculator 24 Aug 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DSBGA (YFP) 25 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos