Product details

Number of series cells 1 Charge current (max) (A) 0.3 Vin (max) (V) 5.5 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.6 Battery charge voltage (max) (V) 4.65 Absolute max Vin (max) (V) 20 Control topology Linear Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, Input OVP, Integrated LDO, Integrated buck converter, Power Path Vin (min) (V) 3.4 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 0.3 Vin (max) (V) 5.5 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.6 Battery charge voltage (max) (V) 4.65 Absolute max Vin (max) (V) 20 Control topology Linear Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, Input OVP, Integrated LDO, Integrated buck converter, Power Path Vin (min) (V) 3.4 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFP) 25 6.75999999999999792000000000000016 mm² 2.5999999999999996 x 2.5999999999999996
  • Increases system operation time between charges
    • Configurable 300-mA buck regulator (1.8 V default)
    • 700-nA (typical) Iq with buck converter enabled (No Load)
    • Configurable load switch or 100-mA LDO output (1.8 V default)
    • Up to 300-mA charge current for fast charging
    • 0.5% Accurate battery voltage regulation (configurable from 3.6 V to 4.65 V in 10-mV steps)
    • Configurable termination current down to 500 µA
    • Simple voltage based battery monitor
    • Watchdog timer enabled by default
    • VDPPM Loop disabled
    • VINDPM Disabled by default to support low voltage charging
  • Highly integrated solution with small footprint
    • 2.5 mm x 2.5 mm WCSP Package and 6 external components for minimal solution
    • Push-button wake-up and reset with adjustable timers
    • Power path management for powering the system and charging the battery
    • Power path management enables <50 nA ship mode battery quiescent current for longest shelf life
    • Battery charger operates from 3.4 V – 5.5 VIN (5.5-V OVP / 20-V tolerant)
    • Dedicated pins for input current limit, charge current, termination current, and status output
  • I2C Communication control
    • Charge voltage and current
    • Termination threshold
    • Input current limit
    • VINDPM Threshold
    • Timer options
    • Load switch control
    • Controls for interrupts for faults and status
    • System output voltage adjustment
    • LDO Output voltage adjustment
  • Safety-Related Certification:
    • TUV IEC 62368-1 Certification
  • Increases system operation time between charges
    • Configurable 300-mA buck regulator (1.8 V default)
    • 700-nA (typical) Iq with buck converter enabled (No Load)
    • Configurable load switch or 100-mA LDO output (1.8 V default)
    • Up to 300-mA charge current for fast charging
    • 0.5% Accurate battery voltage regulation (configurable from 3.6 V to 4.65 V in 10-mV steps)
    • Configurable termination current down to 500 µA
    • Simple voltage based battery monitor
    • Watchdog timer enabled by default
    • VDPPM Loop disabled
    • VINDPM Disabled by default to support low voltage charging
  • Highly integrated solution with small footprint
    • 2.5 mm x 2.5 mm WCSP Package and 6 external components for minimal solution
    • Push-button wake-up and reset with adjustable timers
    • Power path management for powering the system and charging the battery
    • Power path management enables <50 nA ship mode battery quiescent current for longest shelf life
    • Battery charger operates from 3.4 V – 5.5 VIN (5.5-V OVP / 20-V tolerant)
    • Dedicated pins for input current limit, charge current, termination current, and status output
  • I2C Communication control
    • Charge voltage and current
    • Termination threshold
    • Input current limit
    • VINDPM Threshold
    • Timer options
    • Load switch control
    • Controls for interrupts for faults and status
    • System output voltage adjustment
    • LDO Output voltage adjustment
  • Safety-Related Certification:
    • TUV IEC 62368-1 Certification

The BQ25125 is a highly integrated battery charge management IC that integrates the most common functions for wearable devices: Linear charger, regulated output, load switch, manual reset with timer, and battery voltage monitor. The integrated buck converter is a high efficiency, low IQ switcher using DCS-Control™ that extends light load efficiency down to 10-µA load currents.

The low quiescent current during operation and shutdown enables maximum battery life. The device supports charge currents from 5 mA to 300 mA. The input current limit, charge current, buck converter output voltage, LDO output voltage, and other parameters are programmable through the I2C interface.

The battery is charged using a standard Li-Ion charge profile with three phases: precharge, constant current and constant voltage. A voltage-based JEITA compatible battery pack thermistor monitoring input (TS) is included that monitors battery temperature and automatically changes charge parameters to prevent the battery from charging outside of its safe temperature range. The charger is optimized for 5-V USB input, with 20-V tolerance to withstand line transients. The buck converter is run from the input or battery. When in battery only mode, the device can run from a battery up to 4.65 V.

A configurable load switch allows system optimization by disconnecting infrequently used devices. The manual reset with timer allows multiple different configuration options for wake are reset optimization. A simple voltage based monitor provides battery level information to the host in 2% increments from 60% to 100% of the programmed V(BATREG).

The BQ25125 is a highly integrated battery charge management IC that integrates the most common functions for wearable devices: Linear charger, regulated output, load switch, manual reset with timer, and battery voltage monitor. The integrated buck converter is a high efficiency, low IQ switcher using DCS-Control™ that extends light load efficiency down to 10-µA load currents.

The low quiescent current during operation and shutdown enables maximum battery life. The device supports charge currents from 5 mA to 300 mA. The input current limit, charge current, buck converter output voltage, LDO output voltage, and other parameters are programmable through the I2C interface.

The battery is charged using a standard Li-Ion charge profile with three phases: precharge, constant current and constant voltage. A voltage-based JEITA compatible battery pack thermistor monitoring input (TS) is included that monitors battery temperature and automatically changes charge parameters to prevent the battery from charging outside of its safe temperature range. The charger is optimized for 5-V USB input, with 20-V tolerance to withstand line transients. The buck converter is run from the input or battery. When in battery only mode, the device can run from a battery up to 4.65 V.

A configurable load switch allows system optimization by disconnecting infrequently used devices. The manual reset with timer allows multiple different configuration options for wake are reset optimization. A simple voltage based monitor provides battery level information to the host in 2% increments from 60% to 100% of the programmed V(BATREG).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet BQ25125 Low IQ Highly Integrated Battery Charge Management Solution For Wearables and IoT datasheet (Rev. A) PDF | HTML 20 Jan 2021
Technical article 3 ways low-Iq technologies extend battery life without compromising system performance PDF | HTML 05 Jan 2024
Application note Implementing 2-V Charge Inhibition PDF | HTML 31 May 2023
White paper 克服低功耗應用中的低 IQ 挑戰 (Rev. B) PDF | HTML 19 Apr 2023
White paper 저전력 애플리케이션의 저 IQ 문제점 극복 (Rev. B) PDF | HTML 19 Apr 2023
White paper Overcoming Low-IQ Challenges in Low-Power Applications (Rev. B) PDF | HTML 12 Apr 2023
Application note BQ2512x Frequently Asked Questions 22 Nov 2021
Technical article When to use rechargeable batteries in small battery applications PDF | HTML 01 Oct 2019
Technical article Pull the tab: How to implement ship mode in your lithium-ion battery design PDF | HTML 20 Feb 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25120AEVM — 700nA Low Iq Highly Integrated Battery Charge Management Evaluation Module for Wearables & Hearables

The bq25120AEVM evaluation module is a highly integrated battery charge management IC that integrates the most common functions for wearables devices: linear charger, regulated output, load switch, manual reset with timer, and battery voltage monitor. The low quiescent current during operation and (...)
User guide: PDF
Not available on TI.com
Interface adapter

EV2400 — USB-Based PC Interface Board for Battery Fuel (Gas) Gauge Evaluation Module

The EV2400 EVM interface board enables an IBM-compatible or other type PC (with the required driver for its particular platform) to communicate with the Texas Instruments SMBus or I2C interface gas gauges via a Universal Serial Bus (USB) port. In addition to this board, PC software is required to (...)

User guide: PDF
Not available on TI.com
Calculation tool

SLURAY9 BQ25125 Setup Guide Tool

Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ25125 Low IQ highly integrated battery charge management solution for wearables and IoT
Package Pins Download
DSBGA (YFP) 25 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos