BQ25505 Ultra Low Power Harvester Power Management IC with Boost Charger, and Autonomous Power Multiplexor | TI.com

BQ25505 (ACTIVE)

Ultra Low Power Harvester Power Management IC with Boost Charger, and Autonomous Power Multiplexor

 

Description

The bq25505 device is specifically designed to efficiently extract the microwatts (µW) to miliwatts (mW) of power generated from a variety of DC energy harvesting, high-impedance sources like photovoltaic (solar) or thermal electric generators (TEGs) without collapsing those sources. The battery-management features of the bq25505 ensure that a secondary rechargeable battery is not overcharged by this extracted power, with voltage boosted, nor depleted beyond safe limits by a system load. The integrated multiplexer gate drivers autonomously switch the system load to a primary nonrechargeable battery if the secondary battery voltage falls below the user-defined VBAT_OK threshold.

Features

  • Ultra Low-Power With High-Efficiency DC-DC Boost Charger
    • Cold-Start Voltage: VIN ≥ 600 mV
    • Continuous Energy Harvesting From Input Sources as Low as 100 mV
    • Ultra-Low Quiescent Current of 325 nA
    • Input Voltage Regulation Prevents Collapsing High-Impedance Input Sources
    • Ship Mode With < 5 nA From Battery
  • Energy Storage
    • Energy can be Stored to Rechargeable Li-Ion Batteries, Thin-Film Batteries, Super-Capacitors, or Conventional Capacitors
  • Battery Charging and Protection
    • Internally Set Undervoltage Level
    • User-Programmable Overvoltage Level
  • Battery-Good Output Flag
    • Programmable Threshold and Hysteresis
    • Warn Attached Microcontrollers of Pending Loss of Power
    • Can be Used to Enable or Disable System Loads
  • Programmable Maximum Power Point Tracking (MPPT)
    • Integrated MPPT for Optimal Energy Extraction From a Variety of Energy Harvesters
  • Gate Drivers for Primary (Nonrechargeable) and Secondary (Rechargeable) Storage Element Multiplexing
    • Autonomous Switching Based on VBAT_OK
    • Break-Before-Make Prevents System Rail Droop

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Battery charger ICs

 
Number of series cells
Function
Cell chemistry
Charge current (Max) (A)
Battery charge voltage (Min) (V)
Battery charge voltage (Max) (V)
Features
Control topology
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
BQ25505
1    
Charger    
Lead Acid
LiFePO4
NiMH
Li-Polymer
NiCd    
0.1    
2.2    
5.5    
Integrated FET
Over Voltage Protection
Solar Input
Under Voltage Protection    
Switch-Mode    
Catalog    
-40 to 125    
VQFN | 20    
20VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 20)