SLUSCJ4A June 2017  – August 2017

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1Absolute Maximum Ratings
    2. 7.2ESD Ratings
    3. 7.3Recommended Operating Conditions
    4. 7.4Thermal information
    5. 7.5Electrical Characteristics
    6. 7.6Timing Requirements
    7. 7.7Typical Characteristics
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1 Power-On-Reset (POR)
      2. 8.3.2 Device Power Up from Battery without Input Source
      3. 8.3.3 Power Up from Input Source
        1. 8.3.3.1Power Up REGN Regulation
        2. 8.3.3.2Poor Source Qualification
        3. 8.3.3.3Input Source Type Detection
          1. 8.3.3.3.1D+/D- Detection Sets Input Current Limit in bq25600D
          2. 8.3.3.3.2PSEL Pins Sets Input Current Limit in bq25600
        4. 8.3.3.4Input Voltage Limit Threshold Setting (VINDPM Threshold)
        5. 8.3.3.5Converter Power-Up
      4. 8.3.4 Boost Mode Operation From Battery
      5. 8.3.5 Host Mode and Standalone Power Management
        1. 8.3.5.1Host Mode and Default Mode in bq25600 and bq25600D
      6. 8.3.6 Power Path Management
      7. 8.3.7 Battery Charging Management
        1. 8.3.7.1 Autonomous Charging Cycle
        2. 8.3.7.2 Battery Charging Profile
        3. 8.3.7.3 Charging Termination
        4. 8.3.7.4 Thermistor Qualification
        5. 8.3.7.5 JEITA Guideline Compliance During Charging Mode
        6. 8.3.7.6 Boost Mode Thermistor Monitor during Battery Discharge Mode
        7. 8.3.7.7 Charging Safety Timer
        8. 8.3.7.8 Narrow VDC Architecture
        9. 8.3.7.9 Dynamic Power management
        10. 8.3.7.10Supplement Mode
      8. 8.3.8 Shipping Mode and QON Pin
        1. 8.3.8.1BATFET Disable Mode (Shipping Mode)
        2. 8.3.8.2BATFET Enable (Exit Shipping Mode)
        3. 8.3.8.3BATFET Full System Reset
        4. 8.3.8.4QON Pin Operations
      9. 8.3.9 Status Outputs (PG, STAT, INT)
        1. 8.3.9.1Power Good indicator (PG Pin and PG_STAT Bit)
        2. 8.3.9.2Charging Status indicator (STAT)
        3. 8.3.9.3Interrupt to Host (INT)
      10. 8.3.10Protections
        1. 8.3.10.1Voltage and Current Monitoring in Converter Operation
          1. 8.3.10.1.1Voltage and Current Monitoring in Buck Mode
            1. 8.3.10.1.1.1Input Overvoltage (ACOV)
            2. 8.3.10.1.1.2System Overvoltage Protection (SYSOVP)
        2. 8.3.10.2Voltage and Current Monitoring in Boost Mode
          1. 8.3.10.2.1VBUS Soft Start
          2. 8.3.10.2.2VBUS Output Protection
          3. 8.3.10.2.3Boost Mode Overvoltage Protection
        3. 8.3.10.3Thermal Regulation and Thermal Shutdown
          1. 8.3.10.3.1Thermal Protection in Buck Mode
          2. 8.3.10.3.2Thermal Protection in Boost Mode
        4. 8.3.10.4Battery Protection
          1. 8.3.10.4.1Battery overvoltage Protection (BATOVP)
          2. 8.3.10.4.2Battery Over-Discharge Protection
          3. 8.3.10.4.3System Over-Current Protection
      11. 8.3.11Serial interface
        1. 8.3.11.1Data Validity
        2. 8.3.11.2START and STOP Conditions
        3. 8.3.11.3Byte Format
        4. 8.3.11.4Acknowledge (ACK) and Not Acknowledge (NACK)
        5. 8.3.11.5Slave Address and Data Direction Bit
        6. 8.3.11.6Single Read and Write
        7. 8.3.11.7Multi-Read and Multi-Write
    4. 8.4Register Maps
      1. 8.4.1 REG00
      2. 8.4.2 REG01
      3. 8.4.3 REG02
      4. 8.4.4 REG03
      5. 8.4.5 REG04
      6. 8.4.6 REG05
      7. 8.4.7 REG06
      8. 8.4.8 REG07
      9. 8.4.9 REG08
      10. 8.4.10REG09
      11. 8.4.11REG0A
      12. 8.4.12REG0B
  9. Application and Implementation
    1. 9.1Application information
    2. 9.2Typical Application Diagram
      1. 9.2.1Design Requirements
      2. 9.2.2Detailed Design Procedure
        1. 9.2.2.1Custom Design With WEBENCH® Tools
        2. 9.2.2.2inductor Selection
        3. 9.2.2.3input Capacitor
        4. 9.2.2.4Output Capacitor
    3. 9.3Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
  12. 12Device and Documentation Support
    1. 12.1Device Support (Optional)
      1. 12.1.1Development Support
        1. 12.1.1.1Custom Design With WEBENCH® Tools
    2. 12.2Documentation Support
      1. 12.2.1Related Links
    3. 12.3Community Resources
    4. 12.4Trademarks
    5. 12.5Electrostatic Discharge Caution
    6. 12.6Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information

Features

  • High-Efficiency, 1.5-MHz, Synchronous Switch-Mode Buck Charger
    • 92% Charge Efficiency at 2 A from 5-V Input
    • Optimized for USB Voltage Input (5 V)
    • Selectable Low Power Pulse Frequency Modulation (PFM) Mode for Light Load Operations
  • Supports USB On-The-Go (OTG)
    • Boost Converter With Up to 1.2-A Output
    • 92% Boost Efficiency at 1-A Output
    • Accurate Constant Current (CC) Limit
    • Soft-Start Up To 500-µF Capacitive Load
    • Output Short Circuit Protection
    • Selectable Low Power PFM Mode for Light Load Operations
  • Single Input to Support USB Input and High Voltage Adapters
    • Support 3.9-V to 13.5-V Input Voltage Range With 22-V Absolute Maximum Input Voltage Rating
    • Programmable Input Current Limit (100 mA to 3.2 A With 100-mA Resolution) to Support USB 2.0, USB 3.0 Standards and High Voltage Adaptors (IINDPM)
    • Maximum Power Tracking by Input Voltage Limit Up to 5.4 V (VINDPM)
    • VINDPM Threshold Automatically Tracks Battery Voltage
    • Auto Detect USB SDP, DCP and Non-Standard Adaptors
  • High Battery Discharge Efficiency With 19.5-mΩ Battery Discharge MOSFET
  • Narrow VDC (NVDC) Power Path Management
    • Instant-On Works with No Battery or Deeply Discharged Battery
    • Ideal Diode Operation in Battery Supplement Mode
  • BATFET Control to Support Ship Mode, Wake Up and Full System Reset
  • Flexible Autonomous and I2C Mode for Optimal System Performance
  • High Integration Includes All MOSFETs, Current Sensing and Loop Compensation
  • 17-µA Low Battery Leakage Current
  • High Accuracy
    • ±0.5% Charge Voltage Regulation
    • ±6% at 1.38-A Charge Current Regulation
    • ±10% at 0.9-A Input Current Regulation
    • Remote Battery Sensing for Fast Charge
  • Create a Custom Design Using the bq25600 and bq25600D With the WEBENCH® Power Designer

Applications

  • Smart Phones
  • Portable Internet Devices and Accessory

Description

The bq25600 and bq25600D device are a highly-integrated 3.0-A switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer battery. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase. The I2C serial interface with charging and system settings makes the device a truly flexible solution.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
bq25600WCSP (30) 2.00 mm × 2.40 mm
bq25600D
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Application

bq25600 bq25600D simp_app_slusck5.gif