BQ25606 Stand Alone Single Cell 3-A Fast Charger with High Input Voltage and Power Path | TI.com

BQ25606 (ACTIVE)

Stand Alone Single Cell 3-A Fast Charger with High Input Voltage and Power Path

 

Description

The bq25606 device a highly-integrated standalone 3.0-A switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer battery. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase.

The bq25606 highly-integrated standalone 3.0-A switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer battery. It features fast charging with high input voltage support for a wide range of standalone chargers and portable devices. Its low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase. Its input voltage and current regulation deliver maximum charging power to battery. The solution is highly integrated with input reverse-blocking FET (RBFET, Q1), high-side switching FET (HSFET, Q2), low-side switching FET (LSFET, Q3), and battery FET (BATFET, Q4) between system and battery. It also integrates the bootstrap diode for the high-side gate drive for simplified system design.

The device supports a wide range of input sources, including standard USB host port, USB charging port, and USB compliant high voltage adapter. The device sets default input current limit based on the built-in USB interface. The device is compliant with USB 2.0 and USB 3.0 power spec with input current and voltage regulation. When the device built-in USB interface identifies the input adaptor is unknown, the device’s input current limit is determined by the ILIM pin setting resistor value. The device also meets USB On-the-Go (OTG) operation power rating specification by supplying 5.15 V on VBUS with constant current limit up to 1.2A.

The power path management regulates the system slightly above battery voltage but does not drop below 3.5 V minimum system voltage. With this feature, the system maintains operation even when the battery is completely depleted or removed. When the input current limit or voltage limit is reached, the power path management automatically reduces the charge current to zero. As the system load continues to increase, the power path discharges the battery until the system power requirement is met. This Supplement Mode prevents overloading the input source.

The device initiates and completes a charging cycle without software control. It senses the battery voltage and charges the battery in three phases: pre-conditioning, constant current and constant voltage. At the end of the charging cycle, the charger automatically terminates when the charge current is below a preset limit and the battery voltage is higher than recharge threshold. If the fully charged battery falls below the recharge threshold, the charger automatically starts another charging cycle.

The charger provides various safety features for battery charging and system operations, including battery negative temperature coefficient thermistor monitoring, charging safety timer and overvoltage and overcurrent protections. The thermal regulation reduces charge current when the junction temperature exceeds 110°C. The STAT output reports the charging status and any fault conditions. Other safety features include battery temperature sensing for charge and boost mode, thermal regulation and thermal shutdown and input UVLO and overvoltage protection.

The device family is available in 24-pin, 4 mm x 4 mm QFN package.

Features

  • High-Efficiency, 1.5-MHz, Synchronous Switch-Mode Buck Charger
    • 92% Charge Efficiency at 2 A from 5-V Input
    • Optimized for USB Voltage Input (5 V)
  • Supports USB On-The-Go (OTG)
    • Boost Converter With Up to 1.2-A Output
    • 92% Boost Efficiency at 1-A Output
    • Accurate Constant Current (CC) Limit
    • Soft-Start Up To 500-µF Capacitive Load
    • Output Short Circuit Protection
  • Single Input to Support USB Input and High Voltage Adapters
    • Support 3.9-V to 13.5-V Input Voltage Range With 22-V Absolute Maximum Input Voltage Rating
    • Maximum Power Tracking by Input Voltage Limit Up to 4.6 V (VINDPM)
    • VINDPM Threshold Automatically Tracks Battery Voltage
    • Auto Detect USB SDP, DCP and Non-Standard Adaptors
  • High Battery Discharge Efficiency With 19.5-mΩ Battery Discharge MOSFET
  • Narrow VDC (NVDC) Power Path Management
    • Instant-On Works with No Battery or Deeply Discharged Battery
    • Ideal Diode Operation in Battery Supplement Mode
  • High Integration Includes All MOSFETs, Current Sensing and Loop Compensation
  • 58-µA Low Battery Leakage Current with System Voltage Standby
  • High Accuracy
    • ±0.5% Charge Voltage Regulation
    • ±6% at 1.2-A and 1.8-A Charge Current Regulation
    • ±5% at 0.5-A, 1.2-A and 1.8-A Input Current Regulation
  • Create a Custom Design Using the bq25606 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

WEBENCH® Designer BQ25606

Battery Specifications:
Chemistry Lithium Ion/Lithium Polymer
  Series Parallel
Cell Count
Cell Capacity  mAh  
Total Capacity mAh  
Charger Specifications:
  Min   Max Range
Vin  V 3.90 to 13.5V
Iin  A ≤ 3.25A
Vchg  V 3.856 to 4.624V
Ichg  A ≤ 3.00A
Ambient Temp  °C -40 to 85°C

Parametrics

Compare all products in Battery charger ICs Email Download to Excel
Part number Order Number of series cells Function Cell chemistry Charge current (Max) (A) Operating Vin (Min) (V) Operating Vin (Max) (V) Absolute Vin (safety rating) (Max) ((V)) Battery charge voltage (Min) (V) Battery charge voltage (Max) (V) Features Control interface Control topology Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
BQ25606 Order now 1     Charger     Li-Ion/Li-Polymer     3     3.9     13.5     20     4.2     4.4     IINDPM
JEITA BAT Temp Monitoring (Thermistor Pin)
USB OTG
OVP
Power Path
VINDPM
USB D+/D-/BC1.2    
Standalone (RC-Settable)     Switch-Mode Buck     Catalog     -40 to 85     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
BQ25600D Order now 1     Charger     Li-Ion/Li-Polymer     3     3.9     13.5     22     3.85     4.62     IINDPM
JEITA BAT Temp Monitoring (Thermistor Pin)
USB OTG
OVP
Power Path
VINDPM
USB D+/D-/BC1.2    
I2C     Switch-Mode Buck     Catalog     -40 to 85     DSBGA | 30     See datasheet (DSBGA)    
BQ25601 Order now 1     Charger     Li-Ion/Li-Polymer     3     3.9     13.5     20     3.85     4.62     IINDPM
JEITA BAT Temp Monitoring (Thermistor Pin)
USB OTG
OVP
Power Path
Thermal Regulation
VINDPM    
I2C     Switch-Mode Buck     Catalog     -40 to 85     WQFN | 24     24WQFN: 16 mm2: 4 x 4 (WQFN | 24)    
BQ25601D Order now 1     Charger     Li-Ion/Li-Polymer     3     3.9     13.5     20     3.85     4.62     USB D+/D-/BC1.2
JEITA BAT Temp Monitoring (Thermistor Pin)
USB OTG
OVP
Power Path
VINDPM    
I2C     Switch-Mode Buck     Catalog     -40 to 85     WQFN | 24     24WQFN: 16 mm2: 4 x 4 (WQFN | 24)