BQ25708 SMBus Multi-Chemistry Battery Buck-Boost Charge Controller | TI.com

BQ25708
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SMBus Multi-Chemistry Battery Buck-Boost Charge Controller

 

Description

The bq25708 is a synchronous NVDC battery buck-boost charge controller, offering low component count, high efficiency solution for space-constraint, multi-chemistry battery charging applications.

The NVDC-1 configuration allows the system to be regulated at battery voltage, but not drop below system minimum voltage. The system keeps operating even when the battery is completely discharged or removed. When load power exceeds input source rating, the battery goes into supplement mode and prevents the system from crashing.

The bq25708 charges battery from a wide range of input sources including USB adapter, high voltage USB PD sources and traditional adapters.

During power up, the charger sets converter to buck, boost or buck-boost configuration based on input source and battery conditions. The charger automatically transits among buck, boost and buck-boost configuration without host control.

The bq25708 monitors adapter current, battery current and system power. The flexibly programmed PROCHOT output goes directly to CPU for throttle back when needed.

Features

  • Charge 1- to 4-Cell Battery From Wide Range of Input Sources
    • 3.5-V to 24-V Input Operating Voltage
    • Supports USB2.0, USB 3.0, USB 3.1 (Type C), and USB_PD Input Current Settings
    • Seamless Transition Between Buck and Boost Operation
    • Input current and Voltage Regulation (IDPM and VDPM) Against Source Overload
  • Power/Current Monitor for CPU Throttling
    • Comprehensive PROCHOT Profile, IMVP8 Compliant
    • Input and Battery Current Monitor
    • System Power Monitor, IMVP8 Compliant
  • Narrow-VDC (NVDC) Power Path Management
    • Instant-On With No Battery or Deeply Discharged Battery
    • Battery Supplements System When Adapter is Fully-Loaded
    • Ideal Diode Operation in Supplement Mode
  • 800-kHz or 1.2-MHz Programmable Switching Frequency for 1-µH to 3.3-µH Inductor
  • Host Control Interface for Flexible System Configuration
    • SMBus Port for Optimal System Performance and Status Reporting
    • Hardware Pin to Set Input Current Limit Without EC Control
  • Integrated ADC to Monitor Voltage, Current and Power
  • High Accuracy Regulation and Monitor
    • ±0.5% Charge Voltage Regulation
    • ±2% Input/Charge Current Regulation
    • ±2% Input/Charge Current Monitor
    • ±5% Power Monitor
  • Safety
    • Thermal Shutdown
    • Input, System, Battery Overvoltage Protection
    • MOSFET Inductor Overcurrent Protection
  • Low Battery Quiescent Current
  • Input Current Optimizer (ICO) to Extract Max Input Power
  • Charge any Battery Chemistry: Li+, LiFePO4, NiCd, NiMH, Lead Acid
  • Package: 32-Pin 4 × 4 WQFN

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Battery charger ICs Email Download to Excel
Part number Order Number of series cells Function Cell chemistry Charge current (Max) (A) Operating Vin (Min) (V) Operating Vin (Max) (V) Absolute Vin (safety rating) (Max) ((V)) Battery charge voltage (Min) (V) Battery charge voltage (Max) (V) Features Control interface Control topology Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
BQ25708 Order now 1
2
3
4    
Charger     Lead Acid
Li-Ion/Li-Polymer
Lithium Phosphate/LiFePO4
NiCd
NiMH    
8.128     3.5     24     30     1.024     19.2     IINDPM
Integrated ADC
ICO
OVP
Power Path
Temp Monitoring (Thermistor Pin)
Thermal Regulation
UVLO
VINDPM    
SMBus     Switch-Mode Buck-boost     Catalog     -40 to 85     QFN | 32     32QFN: 16 mm2: 4 x 4 (QFN | 32)