BQ25710 SMBus battery buck-boost charge controller with system power monitor & processor hot monitor | TI.com

BQ25710
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SMBus battery buck-boost charge controller with system power monitor & processor hot monitor

 

Description

This device is a synchronous NVDC buck-boost battery charge controller, offering a low component count, high efficiency solution for space constrained, 1s-4s battery charging applications.

The NVDC configuration allows the system to be regulated at battery voltage, but not drop below system minimum voltage. The system keeps operating even when the battery is completely discharged or removed. When load power exceeds input source rating, the battery goes into supplement mode and prevents the system from crashing.

BQ25710 charges battery from a wide range of input sources including USB adapter, high voltage USB PD sources and traditional adapters.

During power up, the charger sets converter to buck, boost or buck-boost configuration based on input source and battery conditions. The charger automatically transits among buck, boost and buck-boost configuration without host control.

In the absence of an input source, BQ25710 supports USB On-the-Go (OTG) function from 1- to 4-cell battery to generate adjustable 3 V to 20.8 V on VBUS with 8 mV resolution. The OTG output voltage transition slew rate can be configurable, which is complied with the USB PD 3.0 PPS specifications.

When only battery powers the system and no external load is connected to the USB OTG port, BQ25710 supports the Vmin Active Protection (VAP) feature, in which the device charges up the VBUS voltage from the battery to store some energy in the input decoupling capacitors. During the system peak power spike, the huge current drawing from the battery creates a larger voltage drop across the impedance from the battery to the system. The energy stored in the input capacitors will supplement the system, to prevent the system voltage from dropping below the minimum system voltage and causing the system crash. This Vmin Active Protection (VAP) is designed to absorb system power peaks during periods of SOC high power demand, which is highly recommended by Intel for the platforms with 1S~2S battery.

BQ25710 monitors adapter current, battery current and system power. The flexibly programmed PROCHOT output goes directly to CPU for throttle back when needed.

Features

  • Pin-to-Pin And Software Compatible to BQ25700A
  • Charge 1s to 4s Battery From Wide Range of Input Source
    • 3.5-V to 24-V Input Operating Voltage
    • Supports USB2.0, USB 3.0, USB 3.1 (Type C), and USB Power Delivery (USB-PD) Input Current Settings
    • Seamless Transition Among Buck, Buck-Boost and Boost Operations
    • Input Current and Voltage Regulation (IDPM and VDPM) Against Source Overload
  • Power/Current Monitor for CPU Throttling
    • Comprehensive PROCHOT Profile, IMVP8/IMVP9 Compliant
    • Input and Battery Current Monitor
    • System Power Monitor, IMVP8/IMVP9 Compliant
  • Narrow-VDC (NVDC) Power Path Management
    • Instant-On With No Battery or Depleted Battery
    • Battery Supplements System When Adapter is Fully-Loaded
    • Battery MOSFET Ideal Diode Operation in Supplement Mode
  • Power Up USB Port From Battery (USB OTG)
    • 3-V to 20.8-V VOTG With 8 mV Resolution
    • Output Current Limit up to 6.4 A with 50 mA Resolution
  • Pass Through Mode (PTM) for System Power Efficiency Improvement
  • When System is Powered by Battery Only, Vmin Active Protection (VAP) Mode Supplements Battery From Input Capacitors During System Peak Power Spike
  • Input Current Optimizer (ICO) to Extract Max Input Power
  • 800-kHz or 1.2-MHz Programmable Switching Frequency for 2.2-µH or 1.0-µH Inductor
  • Host Control Interface for Flexible System Configuration
    • SMBus (BQ25710) Port Optimal System Performance and Status Reporting
    • Hardware Pin to Set Input Current Limit Without EC Control
  • Integrated ADC to Monitor Voltage, Current and Power
  • High Accuracy for the Regulation and Monitor
    • ±0.5% Charge Voltage Regulation
    • ±2% Input/Charge Current Regulation
    • ±2% Input/Charge Current Monitor
    • ±4% Power Monitor
  • Safety
    • Thermal Shutdown
    • Input, System, Battery Overvoltage Protection
    • Input, MOSFET, Inductor Overcurrent Protection
  • Low Battery Quiescent Current
  • Package: 32-Pin 4 × 4 WQFN

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Battery charger ICs Email Download to Excel
Part number Order Number of series cells Function Cell chemistry Charge current (Max) (A) Operating Vin (Min) (V) Operating Vin (Max) (V) Absolute Vin (safety rating) (Max) ((V)) Battery charge voltage (Min) (V) Battery charge voltage (Max) (V) Features Control interface Control topology Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
BQ25710 Order now 1
2
3
4    
Charger     Lead Acid
Li-Ion/Li-Polymer
Lithium Phosphate/LiFePO4
NiCd
NiMH
SuperCap    
8.128     3.5     24     30     1.024     19.2     ICO
IINDPM
Integrated ADC
USB OTG
OVP
Power Path
Solar Input
Thermal Regulation
UVLO
VINDPM
USB C/PD    
SMBus     Switch-Mode Buck-boost     Catalog     -40 to 85     QFN | 32     32QFN: 16 mm2: 4 x 4 (QFN | 32)    
BQ25713 Order now 1
2
3
4    
Charger     Lead Acid
Li-Ion/Li-Polymer
Lithium Phosphate/LiFePO4
NiCd
NiMH
SuperCap    
8.128     3.5     24     30     1.024     19.2     ICO
IINDPM
Integrated ADC
USB OTG
OVP
Power Path
Solar Input
Thermal Regulation
UVLO
VINDPM
USB C/PD    
I2C     Switch-Mode Buck-boost     Catalog     -40 to 85     QFN | 32     32QFN: 16 mm2: 4 x 4 (QFN | 32)    
BQ25713B Order now 1
2
3
4    
Charger     Lead Acid
Li-Ion/Li-Polymer
Lithium Phosphate/LiFePO4
NiCd
NiMH
SuperCap    
8.128     3.5     24     30     1.024     19.2     ICO
IINDPM
Integrated ADC
USB OTG
OVP
Power Path
Solar Input
Thermal Regulation
UVLO
VINDPM
USB C/PD    
I2C     Switch-Mode Buck-boost     Catalog     -40 to 85     QFN | 32     32QFN: 16 mm2: 4 x 4 (QFN | 32)