BQ25895 (ACTIVE)

Single Cell 5A Fast Charger MaxCharge™ Technology for High Input Voltage and 3.1A Boost

 

Models (1)

Title Category Type Size (KB) Date Views
bq2589x Calculation Tools (Rev. A) Power Model ZIP 305 KB 07 Dec 2016 0 views

Design kits & evaluation modules (1)

Name Part# Type
BQ25895 Complete Charger Evaluation Module BQ25895EVM-664 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Maximum Power Point Tracking Algorithm for Low Power Solar Battery Charging Reference Design

This reference design is a software implementation of a basic maximum power point tracking algorithm for a single-cell battery charging system using a solar panel input. This design removes the requirement for extra circuitry and complex firmware by using integrated features of the charger to (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

Name Part# Type
Battery Management Studio (bqStudio) Software BQSTUDIO Application Software & Frameworks

WEBENCH® Designer BQ25895

Battery Specifications:
Chemistry Lithium Ion/Lithium Polymer
  Series Parallel
Cell Count
Cell Capacity  mAh  
Total Capacity mAh  
Charger Specifications:
  Min   Max Range
Vin  V 3.90 to 14.00V
Iin  A ≤ 3.25A
Vchg  V 3.84 to 4.608V
Ichg  A ≤ 5.056A
Ambient Temp  °C -40 to 85°C