Home Power management Battery management ICs Battery charger ICs

BQ25895M

ACTIVE

I2C 1cell 5A buck battery charger with 3.1-A boost and HVDCP

Product details

Number of series cells 1 Charge current (max) (A) 5 Vin (max) (V) 14 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.84 Battery charge voltage (max) (V) 4.6 Absolute max Vin (max) (V) 22 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, Power Path, USB D+/D-/BC1.2 integrated, USB OTG integrated Vin (min) (V) 3.9 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 5 Vin (max) (V) 14 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.84 Battery charge voltage (max) (V) 4.6 Absolute max Vin (max) (V) 22 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, Power Path, USB D+/D-/BC1.2 integrated, USB OTG integrated Vin (min) (V) 3.9 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RTW) 24 16 mm² 4 x 4
  • High efficiency 1.5-MHz switch mode buck charge
    • 93% charge efficiency at 2 A and 91% charge efficiency at 3 A charge current
    • Optimize for high voltage input (9 V / 12 V)
    • Low power PFM mode for light load operations
  • Boost mode operation with adjustable output from 4.5 V to 5.5 V
    • Selectable 500-KHz / 1.5-MHz boost converter with up-to 3.1 A output
    • 93% Boost efficiency at 5 V at 1 A output
    • Support down-to 2.5V battery
    • Support PWM only or PFM/PWM control for light load efficiency
  • Integrated control to switch between charge and boost mode
  • Single input to support USB input and adjustable high voltage adapters
    • Support 3.9-V to 14-V input voltage range
    • Input current limit (100 mA to 3.25 A with 50-mA resolution) to support USB2.0, USB3.0 standard and high voltage adapters
    • Maximum power tracking by input voltage limit up-to 14V for wide range of adapters
    • Auto detect USB SDP, CDP, DCP, and non-standard adapters
  • Input current optimizer (ICO) to maximize input power without overloading adapters
  • Resistance compensation (IRCOMP) from charger output to cell terminal
  • Highest battery discharge efficiency with 11-mΩ battery discharge MOSFET up to 9 A
  • Integrated ADC for system monitor (voltage, temperature, charge current)
  • BATFET Control to support ship mode, wake up, and full system reset
  • Flexible autonomous and I2C mode for optimal system performance
  • High integration includes all MOSFETs, current sensing and loop compensation
  • 12-µA Low battery leakage current to support ship mode
  • High accuracy
    • ±0.5% Charge voltage regulation
    • ±5% Charge current regulation
    • ±7.5% Input current regulation
  • Safety
    • Battery temperature sensing for charge and boost mode
    • Thermal regulation and thermal shutdown
  • High efficiency 1.5-MHz switch mode buck charge
    • 93% charge efficiency at 2 A and 91% charge efficiency at 3 A charge current
    • Optimize for high voltage input (9 V / 12 V)
    • Low power PFM mode for light load operations
  • Boost mode operation with adjustable output from 4.5 V to 5.5 V
    • Selectable 500-KHz / 1.5-MHz boost converter with up-to 3.1 A output
    • 93% Boost efficiency at 5 V at 1 A output
    • Support down-to 2.5V battery
    • Support PWM only or PFM/PWM control for light load efficiency
  • Integrated control to switch between charge and boost mode
  • Single input to support USB input and adjustable high voltage adapters
    • Support 3.9-V to 14-V input voltage range
    • Input current limit (100 mA to 3.25 A with 50-mA resolution) to support USB2.0, USB3.0 standard and high voltage adapters
    • Maximum power tracking by input voltage limit up-to 14V for wide range of adapters
    • Auto detect USB SDP, CDP, DCP, and non-standard adapters
  • Input current optimizer (ICO) to maximize input power without overloading adapters
  • Resistance compensation (IRCOMP) from charger output to cell terminal
  • Highest battery discharge efficiency with 11-mΩ battery discharge MOSFET up to 9 A
  • Integrated ADC for system monitor (voltage, temperature, charge current)
  • BATFET Control to support ship mode, wake up, and full system reset
  • Flexible autonomous and I2C mode for optimal system performance
  • High integration includes all MOSFETs, current sensing and loop compensation
  • 12-µA Low battery leakage current to support ship mode
  • High accuracy
    • ±0.5% Charge voltage regulation
    • ±5% Charge current regulation
    • ±7.5% Input current regulation
  • Safety
    • Battery temperature sensing for charge and boost mode
    • Thermal regulation and thermal shutdown

The BQ25895M is a highly-integrated 5-A switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer battery. The devices support high input voltage fast charging. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase. The I2C Serial interface with charging and system settings makes the device a truly flexible solution.

The BQ25895M is a highly-integrated 5-A switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer battery. The devices support high input voltage fast charging. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase. The I2C Serial interface with charging and system settings makes the device a truly flexible solution.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25895MEVM-664 — bq25895M Complete Charger Evaluation Module

The bq25895M evaluation module (EVM) is a complete charger module for evaluating the highly-integrated switch-mode battery charge management and system power path management device for 1 cell Li-Ion and Li-polymer battery in a wide range of smartphone and tablet applications.

User guide: PDF | HTML
Not available on TI.com
Package Pins Download
WQFN (RTW) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos