BQ25910 (ACTIVE) I2C Controlled 6A Three-Level Switch Mode Single-Cell Charger

 

Design kits & evaluation modules (1)

Name Part# Type
bq25910 Evaluation Module for Three-Level Single-Cell Slave Charger BQ25910EVM-854 Evaluation Modules & Boards

WEBENCH® Designer BQ25910

Battery Specifications:
Chemistry Lithium Ion/Lithium Polymer
  Series Parallel
Cell Count
Cell Capacity  mAh  
Total Capacity mAh  
Charger Specifications:
  Min   Max Range
Vin  V 3.90 to 14.00V
Iin  A ≤ 3.60A
Vchg  V 3.60 to 4.775V
Ichg  A ≤ 6.00A
Ambient Temp  °C -40 to 85°C