BQ27200 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ27220 ACTIVE Single cell pack/system-side CEDV battery fuel (gas) gauge w/pre-programmed chemistry profiles Supports larger battery and features smaller package size

Product details

Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 6000 Battery capacity (max) (mAh) 6000 Implementation Pack External capacity indication None Operating temperature range (°C) -20 to 70 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 6000 Battery capacity (max) (mAh) 6000 Implementation Pack External capacity indication None Operating temperature range (°C) -20 to 70 Rating Catalog
VSON (DRK) 10 12 mm² 4 x 3
  • HDQ (bq27000) or I2C (bq27200) Communication
  • Reports Accurate Time-to-Empty With Measured Load and Historical Maximum and Standby Loads
  • Reports Temperature, Voltage, and Current
  • High Accuracy Charge and Discharge Current Integration with Automatic Offset Calibration
  • Requires No User Calibration
  • Programmable Input/Output Port
  • Internal User EEPROM Configuration Memory
  • Automatic Capacity Reduction With Age
  • Stable Oscillator Without External Components
  • Dynamic End-of-Discharge Detection Delay to Allow Use in a High-Dynamic Load Environment
  • Automatic Sleep Mode When Communication Lines are Low
  • Available in a Small 3 mm x 4 mm QFN Package
  • Five Low-Power Operating Modes
    • Active: < 90 µA
    • Sleep: < 2.5 µA
    • Ship: < 2 µA (bq27000 only)
    • Hibernate: < 1.5 µA
    • Data Retention: < 20 nA
  • APPLICATIONS
    • PDA
    • Smart Phones
    • MP3 Players
    • Digital Cameras
    • Internet Appliances
    • Handheld Devices

bqJUNIOR is a trademark of Texas Instruments.

  • HDQ (bq27000) or I2C (bq27200) Communication
  • Reports Accurate Time-to-Empty With Measured Load and Historical Maximum and Standby Loads
  • Reports Temperature, Voltage, and Current
  • High Accuracy Charge and Discharge Current Integration with Automatic Offset Calibration
  • Requires No User Calibration
  • Programmable Input/Output Port
  • Internal User EEPROM Configuration Memory
  • Automatic Capacity Reduction With Age
  • Stable Oscillator Without External Components
  • Dynamic End-of-Discharge Detection Delay to Allow Use in a High-Dynamic Load Environment
  • Automatic Sleep Mode When Communication Lines are Low
  • Available in a Small 3 mm x 4 mm QFN Package
  • Five Low-Power Operating Modes
    • Active: < 90 µA
    • Sleep: < 2.5 µA
    • Ship: < 2 µA (bq27000 only)
    • Hibernate: < 1.5 µA
    • Data Retention: < 20 nA
  • APPLICATIONS
    • PDA
    • Smart Phones
    • MP3 Players
    • Digital Cameras
    • Internet Appliances
    • Handheld Devices

bqJUNIOR is a trademark of Texas Instruments.

The bqJUNIOR™ series are highly accurate stand-alone single-cell Li-Ion and Li-Pol battery capacity monitoring and reporting devices targeted at space-limited, portable applications. The IC monitors a voltage drop across a small current sense resistor connected in series with the battery to determine charge and discharge activity of the battery. Compensations for battery temperature, self-discharge, and discharge rate are applied to the capacity measurments to provide available time-to-empty information across a wide range of operating conditions. Battery capacity is automatically recalibrated, or learned, in the course of a discharge cycle from full to empty. Internal registers include current, capacity, time-to-empty, state-of-charge, cell temperature and voltage, status, and more.

The bqJUNIOR can operate directly from single-cell Li-Ion and Li-Pol batteries and communicates to the system over a HDQ one-wire or I2C serial interface.

The bqJUNIOR™ series are highly accurate stand-alone single-cell Li-Ion and Li-Pol battery capacity monitoring and reporting devices targeted at space-limited, portable applications. The IC monitors a voltage drop across a small current sense resistor connected in series with the battery to determine charge and discharge activity of the battery. Compensations for battery temperature, self-discharge, and discharge rate are applied to the capacity measurments to provide available time-to-empty information across a wide range of operating conditions. Battery capacity is automatically recalibrated, or learned, in the course of a discharge cycle from full to empty. Internal registers include current, capacity, time-to-empty, state-of-charge, cell temperature and voltage, status, and more.

The bqJUNIOR can operate directly from single-cell Li-Ion and Li-Pol batteries and communicates to the system over a HDQ one-wire or I2C serial interface.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

BQ27XXXSW-LINUX — Linux Driver for BQ27XXX

The Linux driver supports the BQ27x series of Battery Fuel Gauges. The Linux driver supports communication through the I2C/HDQ bus and interfaces with the power supply sub-system to monitor battery properties.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

(...)

Support software

SLUC261 Gas Gauge Chemistry Updater Setup v7.82

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ20Z40 SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 BQ20Z40-R1 SBS 1.1 compliant Gas Gauge with Impedance Track™ Technology BQ20Z70-V150 SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology BQ20Z70-V160 SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology for use with the bq29330 BQ20Z80 SBS 1.1-compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312 BQ20Z80-V102 SBS 1.1-compliant gas gauge enabled w/Impedance Track™ technology BQ20Z80-V110 SBS 1.1-compliant gas gauge enabled w/Impedance Track™ technology with FW v1.10 BQ20Z80A-V110 SBS 1.1 compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312A BQ27000 Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC BQ27010 Li-ion and Li-pol battery gas gauge IC for portable applications with HDQ BQ27200 Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC with I2C Interface BQ27210 Li-ion and Li-pol battery gas gauge IC for portable applications with I2C BQ27425-G1 System-side Impedance Track™; fuel gauge with direct battery connection | gas gauge battery BQ27505-J5 System-side Impedance Track™; fuel gauge with FW v2.29
Software
Design tool
GASGAUGECHEM-SW Gas gauge chemistry updater
Package Pins Download
VSON (DRK) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos