SLUSB85E May 2013 – January 2016
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PART NUMBER | BATTERY TYPE | CHEM_ID (1) | PACKAGE (2) | COMMUNICATION FORMAT |
---|---|---|---|---|
bq27421YZFR-G1A | LiCoO2
(4.2 V maximum charge) |
0x128 | CSP-9 | I2C |
bq27421YZFT-G1A | ||||
bq27421YZFR-G1B | LiCoO2
(4.3 V to 4.35 V maximum charge) |
0x312 | ||
bq27421YZFT-G1B | ||||
bq27421YZFR-G1D | LiCoO2
(4.3 V to 4.4 V maximum charge) |
0x3142 | ||
bq27421YZFT-G1D |