500mA Wireless Charger BoosterPack with Gauge Reference Design

The TIDA-00669 is a BoosterPack reference design that provides a wireless charger and an entire battery managment solution to power any TI LaunchPad (www.ti.com/launchpad). This design is a highly integrated power management solution that is well-suited for low power applications. The primary (...)
- TI Devices
- CSD85301Q2
- BQ27421-G1
- BQ51050B
- TPS61252
- BQ2970
- + More
500mA Wireless Charger BoosterPack with Gauge Reference Design

The TIDA-00669 is a BoosterPack reference design that provides a wireless charger and an entire battery managment solution to power any TI LaunchPad (www.ti.com/launchpad). This design is a highly integrated power management solution that is well-suited for low power applications. The primary (...)
- TI Devices
- CSD85301Q2
- BQ27421-G1
- BQ51050B
- TPS61252
- BQ2970
- + More
Smartwatch Battery Management Solution Reference Design

The TI design TIDA-00712 is a reference design for Smartwatch BMS (Battery Management Solution); It’s suitable for low power wearable devices like smartwatch applications. The design includes an ultra-low current 1 cell Li-ion linear charger; a highly integrated Qi-compliant wireless power (...)
- TI Devices
- TPS61046
- BQ25120A
- BQ25120
- CSD75208W1015
- CSD83325L
- + More
- BQ51003
- BQ27421-G1
- BQ2970
- Less
Gauge Booster Pack Reference Design

The TIDA-00586 reference design is a gauge that has been designed as a booster pack to fit on the TI Launchpad development boards. The use of this this board for development will reduce the time spent in design and test of the bq27421 gauge IC. You can select any appropriate charger to charge your (...)
Standalone Synchronous Switch-mode Li-Ion Charger with 2A FET Reference Design

This reference design is a solution for a Li-Ion charge management IC. It has a highly integrated battery charge IC utilizing synchronous switch mode power conversion for efficient and comprehensive charge control of a single cell Li-Ion battery. The solutionprovides a convenient method to evaluate (...)
1A Single Cell Linear Charger for LiFePO4 Applications Reference Design

This reference design is designed to deliver up to 1 A of continuous current to the battery and/or system. It has a 4.9 VDC, 50 mA max internal LDO that can be used for USB applications or any other need. It uses the bq25070, a highly integrated LiFePO4 linear battery charger, in order to target the (...)
Single-Chip Charge and Dynamic Power-Path Management IC Reference Design

This reference design is a Single-Chip Charge and Dynamic Power-Path Management IC solution. It is a complete bq24030 based circuit design and provides a convenient method to evaluate the operation and performance of the IC. The development solution includes a tested evaluation board; a user guide (...)
USB Li-Ion Battery Charger and Power-Path Management Reference Design

This reference solution is designed to deliver up to 1000mA of continuous current to the battery output when programmed with a resistor on the ISET pin and is programmed at the factory for ~540mA. The USB current limit modes are selected by the ISET2 pin and limits current to a maximum of 500mA (...)
1A Single-Input Single-Cell Li-Ion Battery Charger Reference Design

This reference design is targeted at space-limited portable applications. The devices in the design operate from either a USB port or AC adapter. The solution has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system (...)
System-Side ImpedanceTrack Fuel Gauge with Integrated Sense Resistor Reference Design

This reference design is a complete evaluation system solution for the bq27421. The solution includes one bq27421 circuit module with an integrated current-sense resistor. A separated orderable EV2300 or EV2400 PC interface board for gas gauge interface along with a PC USB cable, and (...)