BQ27542-G1 Single Cell Impedance Track Pack Side Fuel Gauge | TI.com

BQ27542-G1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single Cell Impedance Track Pack Side Fuel Gauge

 

Description

The Texas Instruments bq27542-G1 Li-Ion battery fuel gauge is a microcontroller peripheral that provides fuel gauging for single-cell Li-Ion battery packs. The device requires little system microcontroller firmware development for accurate battery fuel gauging. The fuel gauge resides within the battery pack or on the main board of the system with an embedded battery (non-removable).

The fuel gauge uses the patented Impedance Track algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), run-time to empty (minimum), battery voltage (mV), and temperature (°C). It also provides detections for internal short or tab disconnection events.

The fuel gauge also features integrated support for secure battery pack authentication, using theSHA-1/HMAC authentication algorithm.

Features

  • Battery Fuel Gauge for 1-Series (1sXp) Li-Ion
    Applications up to 14,500-mAh Capacity
  • Microcontroller Peripheral Provides:
    • Accurate Battery Fuel Gauging Supports up to
      14,500 mAh
    • Internal or External Temperature Sensor for
      Battery Temperature Reporting
    • SHA-1/HMAC Authentication
    • Lifetime Data Logging
    • 64 Bytes of Non-Volatile Scratch Pad FLASH
  • Battery Fuel Gauging Based on Patented
    Impedance Track™ Technology
    • Models Battery Discharge Curve for Accurate
      Time-To-Empty Predictions
    • Automatically Adjusts for Battery Aging,
      Battery Self-Discharge, and Temperature/Rate
      Inefficiencies
    • Low-Value Sense Resistor (5 mΩ to 20 mΩ)
  • Advanced Fuel Gauging Features
    • Internal Short Detection
    • Tab Disconnection Detection
  • HDQ and I2C Interface Formats for
    Communication with Host System
  • Small 12-pin 2.50 mm × 4.00 mm SON Package
  • Complies with Battery Trip Point (BTP)
    Requirements

Parametrics

Compare all products in Battery fuel gauges Email Download to Excel
Part number Order Number of series cells Cell chemistry Battery capacity (Max) (mAh) Communication interface Battery capacity (Min) (mAh) External capacity indication Implementation Gas gauge algorithm Cell balancing Features Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
BQ27542-G1 Order now Single Cell     Li-Ion/Li-Polymer     32000     HDQ
I2C    
100     None     Pack     Impedance Track         SHA-1 Authentication     -40 to 85     SON | 12     12SON: 10 mm2: 2.5 x 4 (SON | 12)