BQ28Z610-R1
- Autonomous battery charging control, using a dedicated MASTER mode I2C interface
- Cell balancing with an internal bypass to optimize battery health
- A high-side protection N-CH FET drive enables serial bus communication during fault conditions
- Programmable protection levels for voltage, current, and temperature
- Analog front-end with two independent ADCs
- Support for simultaneous current and voltage sampling
- High-accuracy coulomb counter with input offset error < 1 µV (typical)
- Supports down to 1-mΩ current sense resistor while capable of 1-mA current measurement
- Supports battery trip point (BTP) function for Windows integration
- SHA-1 authentication responder for increased battery pack security
- 400-kHz I2C bus communications interface for high-speed programming and data access
- Compact 12-pin VSON package (DRZ)
The Texas Instruments BQ28Z610-R1 device is a highly integrated, accurate, 1-series to 2-series cell gas gauge and protection solution, providing autonomous charger control and cell balancing.
The BQ28Z610-R1 device enables autonomous charge control through Master Mode I2C broadcasts of charging current and voltage information, eliminating software overhead that is typically incurred by the systems host controller.
The BQ28Z610-R1 device provides a fully integrated pack-based solution with a flash programmable custom reduced instruction-set CPU (RISC), safety protection, and authentication for 1- to 2-series cell Li-ion and Li-polymer battery packs.
The BQ28Z610-R1 gas gauge communicates via an I2C compatible interface and combines an ultra-low-power, high-speed TI BQBMP processor, high-accuracy analog measurement capabilities, integrated flash memory, an array of peripheral and communication ports, an N-CH FET drive, and a SHA-1 Authentication transform responder into a complete, high-performance battery management solution.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | BQ28Z610-R1 Impedance Track™ Gas Gauge and Protection Solution for 1-Series to 2-Series Cell Li-Ion Battery Packs datasheet (Rev. B) | PDF | HTML | 30 Jun 2021 |
* | User guide | BQ28Z610-R1 Technical Reference Manual | 16 Jan 2020 | |
Application note | Autonomous Smart Battery Guide | PDF | HTML | 15 Oct 2021 | |
Application note | BQ28Z610-R1 Change List (Rev. A) | 14 Apr 2021 | ||
Application note | Simple Guide to Chemical ID Selection Tool (GPC) (Rev. A) | 05 Jun 2018 | ||
Application note | Gauge Communication | 12 Jan 2017 | ||
Application note | How to complete a successful learning cycle for the bq28z610/bq78z100 | 23 Jun 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ28Z610EVM-532 — BQ28Z610 1-Cell to 2-Cell Programmable Battery Manager Evaluation Module
The bq28z610 EVM evaluation module (EVM) is a complete evaluation system for the bq28z610 or bq294502 battery management system. The EVM includes one bq28z610 and bq294502 circuit module and a link to Windows™ based PC software. The circuit module includes one bq28z610 integrated (...)
BQSTUDIO — Battery Management Studio (bqStudio) Software
SLUC653 — BQ28Z610-R1 Gauging Firmware
Supported products & hardware
Products
Battery fuel gauges
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)
Supported products & hardware
Products
Battery fuel gauges
Hardware development
Evaluation board
Software
Application software & framework
Support software
Software programming tool
PMP9769 — Automotive eCall Power Supply Reference Design with Low Intermediate Voltage
PMP40496 — 2-cell boost charge system reference design with 5-V USB
TIDA-00895 — 1 to 2s I2C Li-Ion Battery Pack Manager Reference Design
Package | Pins | Download |
---|---|---|
VSON (DRZ) | 12 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.